ADTEC-3P-STRESSSENSOR
概述
AD-TEC GmbH offers an active magnetoelastic stress sensing solution for structural health monitoring and load measurement in any ferromagnetic steel component, using TI's DRV425 fluxgate magnetometer as the precision field sensing front end. The AD-TEC stress sensor creates an oscillating magnetic field on the steel element and measures the magnetoelastic response to applied mechanical stress, enabling non-contact, continuous monitoring of load, fatigue and structural integrity without strain gauges, surface preparation or adhesive bonding. Applications include rail infrastructure, bridge decks, crane booms, pipeline monitoring and any ferromagnetic steel structure requiring continuous stress monitoring. An evaluation kit including a pre-adjusted steel sample, DRV425-based sensor assembly and M12 connector pinout is available for order from AD-TEC to enable rapid design evaluation and system integration.
特性
- Active magnetoelastic stress sensing works on any ferromagnetic steel elements
- Non-contact no strain gauges, no surface preparation, no adhesive bonding
- Continuous structural health monitoring static and dynamic stress loads
- Permanently oscillating magnetic field maintenance-free long-term field deployment
- Applications: rail, bridge, crane, pipeline and general steel SHM
- Evaluation kit: sheet metal sample + sensor assembly with M12 connector (connector and cable on request)
信号调节器
立即订购并开发
ADTEC-SS-0001-EVAL — AD-TEC steel stress sensor evaluation kit
ADTEC-SS-0001-EVAL — AD-TEC steel stress sensor evaluation kit
支持和培训
视频系列
观看全部视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。