BP-AM2BLDCSERVO
AM2x Brushless-DC (BLDC) Servo Motor BoosterPack
BP-AM2BLDCSERVO
概述
The AM2x BLDC Servo Motor BoosterPack plug-in module is an add-on for the AM2x LaunchPad development kits. This BoosterPack provides up to two axes of 24V/8A BLDC driver, ADC/SDFM current feedback, industrial absolute encoder, and resolver feedback.
特性
- Form-Factor: BOOST-XL TI BoosterPack design compatible with LP-AM243 and LP-AM263 LaunchPads.
- BLDC 3-Phase Motor Drive: 2x DRV8316R 24V/8A, Integrated FET BLDC Motor Driver.
- Current Feedback: Up to two-axes of digital current feedback through SDFM PRU interface or direct current feedback.
- Absolute Encoder Feedback: Up to two axes of RS-485 based absolute encoder feedback supporting multiple industrial encoder standards. Resolver Excitation and Feedback: Single-axis of resolver feedback.
BLDC 驱动器
Real-time motor control & automation MCUs
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AM2x BLDC Servo Motor BoosterPack (BPAM2BLDCSERVO) | PDF | HTML | 英语版 | PDF | HTML | 2023-7-3 |
| 证书 | BP-AM2BLDCSERVO EU Declaration of Conformity (DoC) | 2023-6-28 |