SENSOR-CONTROLLER-STUDIO
センサ・コントローラ・スタジオ(未定)
SENSOR-CONTROLLER-STUDIO
概要
Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, allowing for ultra-low power application design.
The tool generates a Sensor Controller Interface driver, which is a set of C source files to be compiled into the System CPU (ARM Cortex-M3/M4) application. These source files contain the Sensor Controller firmware image and associated definitions, and generic functions that allow the System CPU application to control the Sensor Controller and exchange data.
The Sensor Controller is a small CPU core that is highly optimized for low power consumption and efficient peripheral operation. The Sensor Controller is located in the CC26xx/CC13xx auxiliary (AUX) power/clock domain, and can perform simple background tasks autonomously and independently of the System CPU and the MCU domain power state. Such tasks include but are not limited to:
- Analog sensor polling, using the ADC or comparator
- Digital sensor polling, using SPI, I2C or other protocols
- Capacitive sensing, using current source, comparator and time-to-digital converter (TDC)
The Sensor Controller is user programmable, using a simple programming language with syntax similar to C. This allows for sensor polling and other tasks to be specified as sequential algorithms, rather than static configuration of complex peripheral modules, timers, DMA, register programmable state machines, event routing and so on. The main advantages are:
- Flexibility
- Dynamic reuse of hardware resources
- Ability to perform simple data processing without need for dedicated hardware
- Observability and debugging options
Resources
特長
- Contains ready to use examples for several common use-cases
- Full toolchain with built-in compiler and assembler for programming in a C-like programming language
- Provides rapid development by using the integrated sensor controller task testing and debugging functionality including visualization of sensor data and verification of algorithms
- Generates code that is easy to integrate into the system CPU application
- Software examples and code generation for System CPU application projects IAR and CCS
ダウンロード
SENSOR-CONTROLLER-STUDIO — センサ・コントローラ・スタジオ
サポート対象の製品とハードウェア
製品
Sub-1GHz ワイヤレス マイコン
他のワイヤレス製品
低消費電力 2.4GHz 製品
車載ワイヤレス接続製品
ハードウェア開発
評価ボード
開発キット
SENSOR-CONTROLLER-STUDIO — センサ・コントローラ・スタジオ
Installer executable
Compressed archive
製品
Sub-1GHz ワイヤレス マイコン
他のワイヤレス製品
低消費電力 2.4GHz 製品
車載ワイヤレス接続製品
ハードウェア開発
評価ボード
開発キット
資料
HTML document
Compressed source file archive
リリース情報
Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, allowing for ultra-low power application design.
The tool generates a Sensor Controller Interface driver, which is a set of C source files to be compiled into the System CPU (ARM Cortex-M3/M4) application. These source files contain the Sensor Controller firmware image and associated definitions, and generic functions that allow the System CPU application to control the Sensor Controller and exchange data.
The Sensor Controller is a small CPU core that is highly optimized for low power consumption and efficient peripheral operation. The Sensor Controller is located in the CC26xx/CC13xx auxiliary (AUX) power/clock domain, and can perform simple background tasks autonomously and independently of the System CPU and the MCU domain power state. Such tasks include but are not limited to:
- Analog sensor polling, using ADC or comparator
- Digital sensor polling, using SPI, I2C or other protocols
- Capacitive sensing, using current source, comparator and time-to-digital converter (TDC)
- Waveform generation, for example for LCDs
The Sensor Controller is user programmable, using a simple programming language with syntax similar to C. This allows for sensor polling and other tasks to be specified as sequential algorithms, rather than static configuration of complex peripheral modules, timers, DMA, register programmable state machines, event routing and so on. The main advantages are:
- Flexibility
- Dynamic reuse of hardware resources
- Ability to perform simple data processing without need for dedicated hardware
- Observability and debugging options
最新情報
- Added support for new devices: CC2672R3, CC2672P3, CC2662R-Q1, CC2652PSIP and CC2652P7.
- Added example support for new SDKs, using TI-RTOS 7 and GPIO driver for the latest CC13x2/CC26x2 SDK.
- Minor improvements.
- Bug-fixes.
技術資料
| 上位の文書 | 種類 | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| その他の技術資料 | CC26xx, CC13xx Sensor Controller Studio Getting Started Guide (Rev. M) | PDF | HTML | 2022/03/22 | |||
| アプリケーション・ノート | Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) | PDF | HTML | 2020/01/27 | |||
| 製品概要 | Meet the SimpleLink™ Sensor Controller | 2019/01/04 |