128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN ワイヤレス MCU

製品詳細

CPU core Arm® Cortex®-M3 Technology Zigbee Protocols 6LoWPAN, Zigbee 2.6 Flash memory (kByte) 128 RAM (kByte) 20 Peripherals 12-bit ADC 8-channel, 2 Comparators, 2 SPI, 4 timers, I2C, I2S, Sensor Controller, UART Features 1 uA RTC with data retention (RAM/CPU), Capsense, Over-the-air upgrade, Ultra-low power Sensor Controller Number of GPIOs 10, 15, 31 Security Cryptographic acceleration Operating system TI RTOS Type Wireless MCU Operating temperature range (°C) -40 to 85 Cryptographic accelerators AES Edge AI enabled No
CPU core Arm® Cortex®-M3 Technology Zigbee Protocols 6LoWPAN, Zigbee 2.6 Flash memory (kByte) 128 RAM (kByte) 20 Peripherals 12-bit ADC 8-channel, 2 Comparators, 2 SPI, 4 timers, I2C, I2S, Sensor Controller, UART Features 1 uA RTC with data retention (RAM/CPU), Capsense, Over-the-air upgrade, Ultra-low power Sensor Controller Number of GPIOs 10, 15, 31 Security Cryptographic acceleration Operating system TI RTOS Type Wireless MCU Operating temperature range (°C) -40 to 85 Cryptographic accelerators AES Edge AI enabled No
VQFN (RGZ) 48 49 mm² 7 x 7 VQFN (RHB) 32 25 mm² 5 x 5 VQFN (RSM) 32 16 mm² 4 x 4
  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, IEEE 802.15.4 MAC, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
    • Pin Compatible With the SimpleLink CC13xx in 4-mm × 4-mm and 5-mm × 5-mm VQFN Packages
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With IEEE 802.15.4 PHY and MAC
    • Excellent Receiver Sensitivity (–100 dBm), Selectivity, and Blocking Performance
    • Link budget of 105 dB
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSIEN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™

All trademarks are the property of their respective owners.

  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, IEEE 802.15.4 MAC, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
    • Pin Compatible With the SimpleLink CC13xx in 4-mm × 4-mm and 5-mm × 5-mm VQFN Packages
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With IEEE 802.15.4 PHY and MAC
    • Excellent Receiver Sensitivity (–100 dBm), Selectivity, and Blocking Performance
    • Link budget of 105 dB
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSIEN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™

All trademarks are the property of their respective owners.

The CC2630 device is a wireless MCU targeting ZigBee® and 6LoWPAN applications.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2630 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2630 device is ideal for battery-powered and energy harvesting end nodes in ZigBee and 6LoWPAN networks.

The IEEE 802.15.4 MAC is embedded into ROM and runs partly on an ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

The ZigBee stack is available free of charge from www.ti.com.

The CC2630 device is a wireless MCU targeting ZigBee® and 6LoWPAN applications.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2630 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2630 device is ideal for battery-powered and energy harvesting end nodes in ZigBee and 6LoWPAN networks.

The IEEE 802.15.4 MAC is embedded into ROM and runs partly on an ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

The ZigBee stack is available free of charge from www.ti.com.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
CC1352R アクティブ SimpleLink™ Arm Cortex-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き This product has more available flash memory and supports dual-band radio operation with quarterly software updates.
CC2652P アクティブ パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU) This product has more available flash memory, supports DMM concurrency, and +20 dBm TX output power with quarterly software updates.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
24 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート CC2630 SimpleLink™ 6LoWPAN, ZigBee® Wireless MCU データシート (Rev. B) PDF | HTML 2016年 7月 18日
* エラッタ CC2630 SimpleLink™ 6LoWPAN, ZigBee® Wireless MCU Errata (Rev. C) 2018年 10月 31日
* ユーザー・ガイド CC13x0, CC26x0 SimpleLink™ Wireless MCU Technical Reference Manual (Rev. I) 2020年 6月 30日
アプリケーション・ノート CC13xx、CC26xx、CC23xx、CC27xx ワイヤレス マイコン ファミ リの水晶発振器と水晶振動子の選択 (Rev. L 翻訳版) PDF | HTML 英語版 (Rev.L) PDF | HTML 2025年 5月 8日
アプリケーション・ノート CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 2024年 8月 6日
アプリケーション・ノート CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML 2024年 5月 2日
アプリケーション・ノート CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 2022年 10月 20日
アプリケーション・ノート Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML 2020年 1月 27日
アプリケーション・ノート Integrating Sensor Controller Studio Examples Into ProjectZero 2018年 1月 8日
アプリケーション・ノート Johanson Balun for the CC26xx Device Family 2017年 8月 7日
ホワイト・ペーパー Charging stations: Toward an EV support infrastructure 2017年 5月 9日
ユーザー・ガイド CC26x0/CC13x0 SimpleLink™ Wireless MCU Power Management Software Development Ref (Rev. A) PDF | HTML 2017年 4月 17日
技術記事 IoT is making buildings greener and more intelligent. Value versus affordability PDF | HTML 2017年 1月 4日
製品概要 SimpleLink Ultra-low power wireless microcontroller platform (Rev. B) 2016年 10月 28日
ホワイト・ペーパー Bringing Wireless Scalability to Intelligent Sensing Applications (Rev. B) 2016年 8月 25日
ホワイト・ペーパー A guide to SensorTag Hackathons: Resources 2016年 3月 8日
アプリケーション・ノート Using the Wireless SimpleLink CC26xx in Ext Regulator Mode With the TPS62740 2015年 11月 19日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
技術記事 How to use boost converters in wireless sensor nodes PDF | HTML 2015年 10月 6日
アプリケーション・ノート CC2640 Wireless MCU DC Supply Evaluation 2015年 10月 5日
技術記事 Understanding wireless connectivity in industrial IoT applications PDF | HTML 2015年 8月 4日
ホワイト・ペーパー インテリジェント・センシング・アプリケーションにワイヤレス環境でのスケーラビリティを 最新英語版 (Rev.B) 2015年 7月 17日
技術記事 Achieve extremely long battery life in wireless sensor nodes PDF | HTML 2015年 6月 18日
アプリケーション・ノート Using GCC/GDB With SimpleLink CC26xx PDF | HTML 2015年 2月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BOOSTXL-CC2650MA — TI SimpleLink™ Bluetooth® low energy CC2650 モジュール BoosterPack™ プラグイン モジュール

SimpleLink™ Bluetooth® Low Energy CC2650 モジュール BoosterPack プラグイン モジュールを使用すると、 LaunchPad™ 開発キットに Bluetooth Low Energy を迅速かつ簡単に追加できます。CC2650 モジュール BoosterPack キットを MSP432™ マイコン (MCU) LaunchPad キットに差し込むだけで、すぐに始められます!開発を始めるためのソフトウェア例はこちらにあります。

CC2650 モジュール BoosterPack キットにはワイヤレス ネットワーク プロセッサ (...)

ユーザー ガイド: PDF
評価ボード

ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ

μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。

スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。

そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。

購入先:Algocraft
ドーター・カード

CC2650EMK — SimpleLink™ CC2650 評価モジュール・キット

The SimpleLink™ CC2650 evaluation module kit is an add-on kit for the SMARTRF06EBK evaluation board kit. The CC2650 device included in this kit is the superset device of the SimpleLink ultra-low power wireless MCU platform, so it can also be used to evaluate the SimpleLink Bluetooth® Smart CC2640 (...)

ユーザー ガイド: PDF
デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

LB-3P-TRACE32-WIRELESS — ワイヤレスコネクティビティ用 Lauterbach TRACE32® デバッグシステム

LauterbachのTRACE32®ツールは最先端のハードウェア/ソフトウェアコンポーネントのスイートで、TIの多くのワイヤレスコネクティビティチップの分析、最適化、認証を実行できます。組込みシステム向けの世界的に有名なデバッグソリューションは、初期のシリコン開発前の段階から製品認証やトラブルシューティングに至る、あらゆる開発段階に最適なソリューションです。   フルオンチップブレークポイントのサポート、ランタイムメモリアクセス、フラッシュプログラミング、ベンチマークカウンタ。すべてをスクリプト可能で、開発者は同じテストシーケンスを何度も繰り返すことができます。Lauterbach (...)

購入先:Lauterbach GmbH
デバッグ・プローブ

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

購入先:TASKING Germany GmbH
開発キット

LAUNCHXL-CC2650 — SimpleLink™ CC2650 ワイヤレス・マイコン LaunchPad™ 開発キット

注: CC2650 LaunchPad キットは、以下の製品の評価をサポートしています。
  • CC2640 Bluetooth® Low Energy ワイヤレス・マイコン
  • CC2630 ZigBee/6LoWPAN ワイヤレス・マイコン
  • CC2620 ZigBee RF4CE ワイヤレス・マイコン
  • CC2650 マルチスタンダード・ワイヤレス・マイコン

SimpleLink™ CC2650 ワイヤレス・マイコン (MCU) LaunchPad キットは、LaunchPad™ 開発キットのクラウドへの接続を可能にします。

CC2650 LaunchPad キットを使用すると、SimpleLink (...)

ハードウェア・プログラミング・ツール

ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ

WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。

購入先:Algocraft
ドライバまたはライブラリ

TIMAC — IEEE802.15.4 メディア・アクセス・コントローラ(MAC)ソフトウェア・スタック

TIMAC - IEEE802.15.4 Medium Access Control (MAC) Software Stack

To download the free tools download click the "Get Software" button above. By subscribing, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

SENSOR-CONTROLLER-STUDIO センサ・コントローラ・スタジオ

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア・プログラミング・ツール

FLASH-PROGRAMMER-2 SmartRF フラッシュ・プログラマ v2

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.

SmartRF Flash (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
設計ツール

3P-WIRELESS-MODULES — サードパーティ無線モジュール検索ツール

サード パーティーのワイヤレス モジュール検索ツールを使用すると、開発中の最終製品の仕様を満たす製品を特定し、製造に対応したワイヤレス モジュールを調達することができます。この検索ツールに掲載されているサード パーティーのモジュール ベンダ各社は、TI のワイヤレス コネクティビティ製品を活用したワイヤレス モジュールの設計や製造に関する専門知識がある独立系サード パーティー企業です。
設計ツール

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00374 — 湿度および温度センサ・ノード、スター型ネットワーク用、コイン型電池の 10 年以上の寿命を実現

このリファレンス・デザインは、TI のナノパワー・システム・タイマ、SimpleLink™ 超低消費電力ワイヤレス・マイコン (MCU) プラットフォーム、および湿度センシング技術を使用して、センサ・エンド・ノードを超低消費電力で間欠動作させる方法を提示します。これらの技術の採用で、バッテリ動作期間を大幅に延長でき、標準的な CR2032 リチウムイオン・コイン電池で 10 年以上の動作期間を実現します。このデザインは、システム設計の技法、詳細なテスト結果、迅速な設計開始を可能にする情報も公開しています。

 

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDC-CC2650STK-SENSORTAG — SensorTag TI デザイン

新しい SimpleLink™ マルチスタンダード SensorTag キットは、モノのインターネット (IoT) 対応製品のアイデアを実現するデバイスの試作用として便利です。このキットは、1 個の超小型パッケージの中に 10 個の低消費電力 MEMS センサを搭載しており、DevPack を使用して拡張可能なので、独自のセンサやアクチュエータを簡単に追加できます。

Bluetooth® により、わずか 3 分でクラウドとの接続を確立して、センサ・データをオンラインで活用できるようになります。SensorTag は購入直後に iOS / Android (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

CC2650EM-MURBAL-RD — TBD

The CC2650EM-MurBal reference design contains schematics and layout files for the CC2650 evauation module with the 5x5 mm package and integrated 0603 balun from Murata. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the reference (...)
リファレンス・デザイン

CC2650EM-7ID-RD — TBD

The CC2650EM-7ID reference design contains schematics and layout files for the CC2650 evauation module with the 7x7 mm package and differential RF output. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the reference design, both (...)
リファレンス・デザイン

CC2650EM-5XD-RD — TBD

The CC2650EM-5XD reference design contains schematics and layout files for the CC2650 evauation module with the 5x5 mm package and differential RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
リファレンス・デザイン

CC2650EM-4XS-RD — TBD

The CC2650EM-4XS reference design contains schematics and layout files for the CC2650 Evauation Module with the 4x4 mm package and single-ended RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
リファレンス・デザイン

CC2650EM-4XD-RD — TBD

The CC2650EM-4XD reference design contains schematics and layout files for the CC2650 evauation module with the 4x4 mm package and differential RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
リファレンス・デザイン

CC2650EM-4XS-EXT-REG-RD — TBD

The CC2650EM-4XS_Ext_Reg reference design contains schematics and layout files for the CC2650 configured for external regulator operation using the TPS62740 DCDC converter. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
VQFN (RSM) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ