128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee® RF4CE ワイヤレス マイコン (MCU)

製品詳細

Frequency range 2400-2480 MHz Standard 802.15.4 Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle IEEE 802.15.4
Frequency range 2400-2480 MHz Standard 802.15.4 Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle IEEE 802.15.4
VQFN (RGZ) 48 49 mm² 7 x 7 VQFN (RSM) 32 16 mm² 4 x 4
  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, IEEE 802.15.4 MAC, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With IEEE 802.15.4 PHY and MAC
    • Excellent Receiver Sensitivity (–100 dBm), Selectivity, and Blocking Performance
    • Link budget of 105 dB
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • RemoTI™ Target Emulator
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™

All trademarks are the property of their respective owners.

  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, IEEE 802.15.4 MAC, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With IEEE 802.15.4 PHY and MAC
    • Excellent Receiver Sensitivity (–100 dBm), Selectivity, and Blocking Performance
    • Link budget of 105 dB
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • RemoTI™ Target Emulator
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™

All trademarks are the property of their respective owners.

The CC2620 device is a wireless MCU targeting ZigBee® RF4CE remote control applications, both controller and target node.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2620 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2620 device is ideal for ZigBee RF4CE remote controls with features like voice, motion, RF-IR hybrid remotes, and qwerty keyboards and STB/target nodes with capacitive touch.

The IEEE 802.15.4 MAC is embedded into ROM and runs partly on an ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

Software stack support for this device includes: ZigBee RF4CE stack (RemoTI) which is available free of charge from www.ti.com.

The CC2620 device is a wireless MCU targeting ZigBee® RF4CE remote control applications, both controller and target node.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2620 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2620 device is ideal for ZigBee RF4CE remote controls with features like voice, motion, RF-IR hybrid remotes, and qwerty keyboards and STB/target nodes with capacitive touch.

The IEEE 802.15.4 MAC is embedded into ROM and runs partly on an ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

Software stack support for this device includes: ZigBee RF4CE stack (RemoTI) which is available free of charge from www.ti.com.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
20 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート CC2620 SimpleLink™ ZigBee® RF4CE Wireless MCU データシート (Rev. C) PDF | HTML 2016年 7月 19日
* エラッタ CC2620 SimpleLink™ Wireless MCU Errata (Rev. A) 2018年 10月 31日
* ユーザー・ガイド CC13x0, CC26x0 SimpleLink™ Wireless MCU Technical Reference Manual (Rev. I) 2020年 6月 30日
アプリケーション・ノート CC13xx、CC26xx、CC23xx、CC27xx ワイヤレス マイコン ファミ リの水晶発振器と水晶振動子の選択 (Rev. L 翻訳版) PDF | HTML 英語版 (Rev.L) PDF | HTML 2025年 5月 8日
アプリケーション・ノート CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 2024年 8月 6日
アプリケーション・ノート CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML 2024年 5月 2日
アプリケーション・ノート CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 2022年 10月 20日
アプリケーション・ノート Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML 2020年 1月 27日
アプリケーション・ノート Johanson Balun for the CC26xx Device Family 2017年 8月 7日
ユーザー・ガイド CC26x0/CC13x0 SimpleLink™ Wireless MCU Power Management Software Development Ref (Rev. A) PDF | HTML 2017年 4月 17日
技術記事 IoT is making buildings greener and more intelligent. Value versus affordability PDF | HTML 2017年 1月 4日
ホワイト・ペーパー Bringing Wireless Scalability to Intelligent Sensing Applications (Rev. B) 2016年 8月 25日
技術記事 Touch it. Talk to it. Remote control solutions that will change how you interact w PDF | HTML 2016年 6月 29日
アプリケーション・ノート Voice Over Remote Control 2016年 5月 19日
ホワイト・ペーパー A guide to SensorTag Hackathons: Resources 2016年 3月 8日
その他の技術資料 CC2650RC Quick Start User's Guide 2016年 3月 8日
アプリケーション・ノート Using the Wireless SimpleLink CC26xx in Ext Regulator Mode With the TPS62740 2015年 11月 19日
アプリケーション・ノート CC2640 Wireless MCU DC Supply Evaluation 2015年 10月 5日
ホワイト・ペーパー インテリジェント・センシング・アプリケーションにワイヤレス環境でのスケーラビリティを 最新英語版 (Rev.B) 2015年 7月 17日
アプリケーション・ノート Using GCC/GDB With SimpleLink CC26xx PDF | HTML 2015年 2月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ドーター・カード

CC2650EMK — SimpleLink™ CC2650 評価モジュール・キット

The SimpleLink™ CC2650 evaluation module kit is an add-on kit for the SMARTRF06EBK evaluation board kit. The CC2650 device included in this kit is the superset device of the SimpleLink ultra-low power wireless MCU platform, so it can also be used to evaluate the SimpleLink Bluetooth® Smart CC2640 (...)

ユーザー ガイド: PDF
デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

LB-3P-TRACE32-WIRELESS — ワイヤレスコネクティビティ用 Lauterbach TRACE32® デバッグシステム

LauterbachのTRACE32®ツールは最先端のハードウェア/ソフトウェアコンポーネントのスイートで、TIの多くのワイヤレスコネクティビティチップの分析、最適化、認証を実行できます。組込みシステム向けの世界的に有名なデバッグソリューションは、初期のシリコン開発前の段階から製品認証やトラブルシューティングに至る、あらゆる開発段階に最適なソリューションです。   フルオンチップブレークポイントのサポート、ランタイムメモリアクセス、フラッシュプログラミング、ベンチマークカウンタ。すべてをスクリプト可能で、開発者は同じテストシーケンスを何度も繰り返すことができます。Lauterbach (...)

購入先:Lauterbach GmbH
開発キット

CC2650RC — SimpleLink™™ Bluetooth® Low Energy/ZigBee® RF4CE™ CC2650 リモート コントロール

以下に示す 2 種類の包括的な開発バンドルのいずれかを購入した後、追加のリモート コントロールをご希望の場合、CC2650RC をご購入ください。
  • CC2650RC-BLEDEV: CC2650RC Bluetooth® Low Energy リモート コントロール開発バンドル
  • CC2650RC-RF4CEDEV: CC2650RC ZigBee® RF4CE™ リモート コントロール開発バンドル

SimpleLink™ CC2650 ワイヤレスマイクロコントローラ (MCU) リモートコントロールキットは、CC2640、CC2620、CC2650 ワイヤレス (...)

開発キット

CC2650STK — SimpleLink SensorTag

新しい SensorTag IoT キットは、クラウド対応製品の設計に便利です。この新しい SensorTag は、小さな赤いパッケージに封止されている 10 個の低消費電力 MEMS センサが内蔵されています。また、DevPack を使用して拡張できることから、独自のセンサやアクチュエータを簡単に追加できます。

 

Bluetooth Low Energy を使用すると、わずか 3 分でクラウドとの接続を確立してセンサ・データをオンラインで利用可能にすることができます。SensorTag は購入時の状態で iOS / Android アプリから利用可能で、プログラミング経験が不要です。

新しい (...)

開発キット

LAUNCHXL-CC2650 — SimpleLink™ CC2650 ワイヤレス・マイコン LaunchPad™ 開発キット

注: CC2650 LaunchPad キットは、以下の製品の評価をサポートしています。
  • CC2640 Bluetooth® Low Energy ワイヤレス・マイコン
  • CC2630 ZigBee/6LoWPAN ワイヤレス・マイコン
  • CC2620 ZigBee RF4CE ワイヤレス・マイコン
  • CC2650 マルチスタンダード・ワイヤレス・マイコン

SimpleLink™ CC2650 ワイヤレス・マイコン (MCU) LaunchPad キットは、LaunchPad™ 開発キットのクラウドへの接続を可能にします。

CC2650 LaunchPad キットを使用すると、SimpleLink (...)

ドライバまたはライブラリ

REMOTI — RF4CE 準拠のプロトコル・スタック

RemoTI™ は、RF4CE 準拠のソフトウェア・アーキテクチャです。 TI のIEEE 802.15.4 準拠の TIMAC に基づく RemoTI™ は、シンプルで使いやすい直感的なソフトウェア・アーキテクチャ・フレームワークに加え、RF4CE 対応の製品の作成に必要なすべてのツール、ドキュメント、およびサポートを提供します。 RemoTI™ を使用すると、開発時間の短縮と開発コストの削減が実現されるため、製品を迅速に市場に投入できます。

RemoTI™ 1.3 は、ZRC(ZigBee リモート・コントロール)と ZID(ZigBee (...)

ユーザー ガイド: PDF
IDE (統合開発環境)、コンパイラ、またはデバッガ

SENSOR-CONTROLLER-STUDIO センサ・コントローラ・スタジオ

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア・プログラミング・ツール

FLASH-PROGRAMMER-2 SmartRF フラッシュ・プログラマ v2

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.

SmartRF Flash (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
設計ツール

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimplElink™ CC2xxx デバイス向けハードウェア設計レビュー

SimpleLink ハードウェアの設計レビュー プロセスは、問い合わせの手段を提供します。その後、関連する設計に関するエキスパートと 1 対 1 で連絡、エキスパートはお客様の設計に対するレビューを実施し、役に立つフィードバックをお知らせします。レビューの依頼に関する 3 ステップのシンプルなプロセスと、関連する技術資料やリソースへのリンクは、こちらで見つかります。

開始

2.4GHz ハードウェア設計レビューを依頼する前に、設計に関する一般的な質問は TI の E2E forum に投稿してください。

Hardware Design Review Request Form (...)

リファレンス・デザイン

TIDA-00374 — 10 年以上のコインセル バッテリ寿命を実現するスター ネットワーク用の湿度/温度センサ ノードのリファレンス デザイン

このリファレンス デザインは、当社のナノパワー システム タイマ、SimpleLink™ 超低消費電力ワイヤレス マイコン (MCU) プラットフォーム、および湿度センシング技術を使用した、デューティサイクルのセンサ エンド ノードに対する超低消費電力の手法を示します。これらの技術の採用で、バッテリ動作期間を大幅に延長でき、標準的な CR2032 リチウムイオン コイン電池で 10 年以上の動作期間を実現します。このデザインは、システム設計の技法、詳細なテスト結果、迅速な設計開始を可能にする情報も公開しています。

 

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDC-CC2650STK-SENSORTAG — SensorTag TI デザイン

新しい SimpleLink™ マルチスタンダード SensorTag キットは、モノのインターネット (IoT) 対応製品のアイデアを実現するデバイスの試作用として便利です。このキットは、1 個の超小型パッケージの中に 10 個の低消費電力 MEMS センサを搭載しており、DevPack を使用して拡張可能なので、独自のセンサやアクチュエータを簡単に追加できます。

Bluetooth® により、わずか 3 分でクラウドとの接続を確立して、センサ・データをオンラインで活用できるようになります。SensorTag は購入直後に iOS / Android (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

CC2650EM-MURBAL-RD — TBD

The CC2650EM-MurBal reference design contains schematics and layout files for the CC2650 evauation module with the 5x5 mm package and integrated 0603 balun from Murata. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the reference (...)
リファレンス・デザイン

CC2650EM-7ID-RD — TBD

The CC2650EM-7ID reference design contains schematics and layout files for the CC2650 evauation module with the 7x7 mm package and differential RF output. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the reference design, both (...)
リファレンス・デザイン

CC2650EM-4XS-RD — TBD

The CC2650EM-4XS reference design contains schematics and layout files for the CC2650 Evauation Module with the 4x4 mm package and single-ended RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
リファレンス・デザイン

CC2650EM-4XD-RD — TBD

The CC2650EM-4XD reference design contains schematics and layout files for the CC2650 evauation module with the 4x4 mm package and differential RF output with external biasing. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
リファレンス・デザイン

CC2650EM-4XS-EXT-REG-RD — TBD

The CC2650EM-4XS_Ext_Reg reference design contains schematics and layout files for the CC2650 configured for external regulator operation using the TPS62740 DCDC converter. The reference design demonstrates good techniques for CC2650 decoupling and RF layout. For optimum RF performance, the (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian
VQFN (RSM) 32 Ultra Librarian