New products
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Description
Category
Subcategory
Status
LM72880-Q1New
TPS26744E-Q1New
TPS61381-Q1New
SN74AC257-Q1New
SN74AC153-Q1New
SN74AC00-Q1New
SN74AC02-Q1New
SN74ACT32-Q1New
SN74AC32-Q1New
SN74ACT86-Q1New
SN74AC86-Q1New
BZX84C39V-Q1New
BZX84WC39VNew
TPSM33620-Q1New
TMUX6612-Q1New
TPSM843521New
TPS371K-Q1New
TUSB1146-Q1New
TUSB5461-Q1New
TMUXS7614DNew
TPUL2G123-Q1New
F29H859TU-Q1New
ADC3664-SEPNew
AMC23C10-Q1New
TPS388C0-Q1New
TAC5111-Q1New
TAC5112-Q1New
BQ25858B-Q1New
BQ25858-Q1New
Automotive, 80V, 8A synchronous step-down converter with I2C
Automotive
-40 to 150
—
VQFN
29
36
6 x 6
$3.110 | 1ku
Functional isolation quad-channel 2/2 digital isolator
Automotive
-40 to 125
—
SSOP
16
29.4
4.9 x 6
$0.475 | 1ku
Functional isolation quad-channel 3/1 digital isolator
Automotive
-40 to 125
—
SSOP
16
29.4
4.9 x 6
$0.475 | 1ku
Functional isolation quad-channel 4/0 digital isolator
Automotive
-40 to 125
—
SSOP
16
29.4
4.9 x 6
$0.475 | 1ku
Automotive dual-port USB Type-C PD controller with 240W EPR and DisplayPort alternate mode
Automotive
-40 to 105
—
VQFN
32
25
5 x 5
$1.800 | 1ku
400kHz boost converter with LDO charger and battery health detection
Automotive
-40 to 125
—
WQFN-FCRLF
24
12
4 x 3
$2.800 | 1ku
100V, Flat ron, 1:1 (SPST), 4-channel switches with latch-up immunity and 1.8V logic
Catalog
to
—
—
—
—
$3.050 | 1ku
Automotive, quad 2-input non-inverting multiplexers with 3-state outputs
Automotive
-40 to 125
—
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.355 | 1ku
Automotive, Dual 1.5V to 6V, 4:1 data selector and multiplexer
Automotive
-40 to 125
—
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.118 | 1ku
Automotive quadruple 2-line to 1-line data selectors/multiplexers with TTL inputs
Automotive
-40 to 125
—
TSSOP, WQFN
16
8.75, 32
3.5 x 2.5,
5 x 6.4
5 x 6.4
$0.210 | 1ku
60V, 100MHz, 1A output current high-speed power amplifier
Catalog
-40 to 85
—
VQFN
42
49
7 x 7
$15.000 | 1ku
Automotive, 4-ch, 2-input, 1.5V to 6V NAND gates
Automotive
to
—
TSSOP, WQFN
14
7.5, 32
3 x 2.5,
5 x 6.4
5 x 6.4
$0.186 | 1ku
Automotive, 4-channel, 2-input, 1.5V to 5.5V NOR gates
Automotive
-40 to 125
—
WQFN
14
7.5
3 x 2.5
$0.224 | 1ku
Automotive, 4-ch, 2-input, 4.5V to 5.5V 24-mA drive strength OR gate with TTL-compatible inputs
Automotive
-40 to 125
—
TSSOP, WQFN
14
7.5, 32
3 x 2.5,
5 x 6.4
5 x 6.4
$0.177 | 1ku
Automotive, 4-ch, 2-input, 1.5V to 6V high-speed (7 ns) 24-mA drive strength OR gate
Automotive
-40 to 125
—
TSSOP, WQFN
14
7.5, 32
3 x 2.5,
5 x 6.4
5 x 6.4
$0.160 | 1ku
Automotive, 4-ch, 2-input, 4.5V to 5.5V XOR (exclusive OR) gates with TTL-compatible CMOS inputs
Automotive
-40 to 125
—
TSSOP, WQFN
14
7.5, 32
3 x 2.5,
5 x 6.4
5 x 6.4
$0.159 | 1ku
Automotive, 4-ch, 2-input, 1.5V to 6V XOR (exclusive OR) gate
Automotive
-40 to 125
—
TSSOP, WQFN
14
7.5, 32
3 x 2.5,
5 x 6.4
5 x 6.4
$0.123 | 1ku
Automotive 39V Zener diode in SC-70 package
Automotive
-55 to 150
—
—
—
—
$0.026 | 1ku
0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device
Catalog
0 to 70
—
DLP-S453
149
718.06
32.2 x 22.3
$129.400 | 1ku
Space-enhanced-product, quad-channel high-speed differential line driver
Space
-55 to 125
—
SOIC
16
59.4
9.9 x 6
$225.000 | 100u
Automotive 39V Zener diode in SOT-23 package
Automotive
-55 to 150
—
SOT-23
3
6.9204
2.92 x 2.37
$0.022 | 1ku
39V Zener diode in SC-70 package
Catalog
-55 to 150
—
—
—
—
$0.022 | 1ku
Wide-VIN 2.2MHz dual-phase boost controller with VOUT tracking
Automotive
-40 to 150
Functional Safety-Compliant
VQFN
32
25
5 x 5
$2.478 | 1ku
Automotive, 3V to 36V input, 2A synchronous buck module
Automotive
-40 to 150
Functional Safety-Capable
QFN-FCMOD
11
15.75
4.5 x 3.5
$1.130 | 1ku
Automotive, 30V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic
Automotive
-40 to 125
—
TSSOP
16
32
5 x 6.4
$2.340 | 1ku
3.8V to 18V input, 5A, 200kHz to 2.2MHz synchronous step-down power module
Catalog
-40 to 125
—
QFN-FCMOD
9
14.85
3.3 x 4.5
$1.200 | 1ku
3.8V to 28V Input, 5A, 200kHz to 2.2MHz synchronous step-down power module
Catalog
-40 to 125
—
QFN-FCMOD
9
14.85
3.3 x 4.5
$1.300 | 1ku
2 to 4 series Li-ion highly integrated battery fuel gauge and protector
Catalog
-40 to 85
—
WQFN
32
16
4 x 4
$2.000 | 1ku
Automotive 1500V window supervisor with integrated buffer for DC-link measurements
Automotive
-40 to 125
—
SSOP
15
131.84
12.8 x 10.3
$2.242 | 1ku
Low-power 3-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO
Catalog
-20 to 85
—
DSBGA
49
13.387056
3.694 x 3.624
$8.542 | 1ku
Automotive 8.1Gbps DP1.4 linear redriver
Automotive
-40 to 105
—
VQFN
40
35
7 x 5
$2.630 | 1ku
Automotive USB Type-C 10-Gbps DP 2.1 alt-mode linear redriver crosspoint switch for source side
Automotive
to
—
VQFN
40
35
7 x 5
$3.970 | 1ku
Automotive USB Type-C 8.1Gbps DP 2.1 alt-mode linear redriver crosspoint switch for source side
Automotive
-40 to 105
—
VQFN
40
35
7 x 5
$3.200 | 1ku
Precision, low-power, indirect current feedback instrumentation amplifier
Catalog
-40 to 125
—
SOT-23-THN
8
8.12
2.9 x 2.8
$0.990 | 1ku
50V, SPI-controlled, 1Ω RON, high-density, 1:1 (SPST) 8-channel precision switch with 1.8V logic
Catalog
-40 to 125
—
—
—
—
$11.720 | 1ku
I²C 1-cell 5A buck battery charger with USB Type-C® detection
Catalog
-40 to 85
—
DSBGA
30
5.46
2.6 x 2.1
$1.480 | 1ku
2ch Monostable RC Configurable Pulse Generator, 1000x.
Catalog
-40 to 125
—
TSSOP
16
32
5 x 6.4
$0.215 | 1ku
2ch Monostable RC Configurable Pulse Generator
Catalog
to
—
TSSOP
16
32
5 x 6.4
$0.155 | 1ku
Automotive, 2-Channel monostable, re-triggerable pulse generator with multivibrators
Automotive
to
—
TSSOP
16
32
5 x 6.4
$0.183 | 1ku
Enhanced-product single 2-input, 2V to 5.5V NOR gate
HiRel Enhanced Product
-55 to 125
—
SOT-SC70
5
4.2
2 x 2.1
$0.610 | 1ku
Enhanced-product single 2-input, 2V to 5.5V XOR gate
HiRel Enhanced Product
-55 to 125
—
SOT-SC70
5
4.2
2 x 2.1
$0.640 | 1ku
Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
Automotive
-40 to 125
Functional Safety-Compliant
—
—
—
$11.750 | 1ku
Radiation-tolerant, 30-krad, 18-bit, dual 125-MSPS ADC
Space
-55 to 105
—
WQFN
40
25
5 x 5
$4,593.750 | 100u
Automotive high-speed reinforced isolation differential comparator, open-drain and push-pull output
Automotive
-40 to 125
—
SOIC
8
67.275
5.85 x 11.5
$0.413 | 1ku
Extended temperature range, isolated switch driver with integrated 10V gate supply
Catalog
-55 to 125
Functional Safety-Capable
SO-MOD
8
67.275
5.85 x 11.5
$20.000 | 1ku
Automotive multichannel overvoltage and undervoltage supervisor with I²C and window watchdog
Automotive
-40 to 125
Functional Safety-Compliant
—
—
—
$2.006 | 1ku
Automotive low-power mono audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC
Automotive
-40 to 125
—
WQFN
32
25
5 x 5
$1.445 | 1ku
Automotive low-power stereo audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC
Automotive
-40 to 125
—
WQFN
32
25
5 x 5
$2.312 | 1ku
Automotive stand-alone or I²C controlled 65V bidirectional buck-boost controller
Automotive
-40 to 150
—
VQFN
36
30
6 x 5
$3.400 | 1ku
Automotive stand-alone or I²C controlled 65V bidirectional buck-boost controller
Automotive
-40 to 150
—
VQFN
36
30
6 x 5
$3.400 | 1ku
Description
Enabled
Description
Category
Enabled
Category
Subcategory
Enabled
Subcategory
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
TI functional safety category
Enabled
TI functional safety category
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
50
of
876
Page
1
of
18