Product details

Rating Catalog Number of series cells 1, 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 5 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB C/PD compatible, USB D+/D-/BC1.2 integrated, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.6 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck-boost Battery charge voltage (min) (V) 3 Battery charge voltage (max) (V) 18.8 Control interface I2C Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1, 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 5 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB C/PD compatible, USB D+/D-/BC1.2 integrated, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.6 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck-boost Battery charge voltage (min) (V) 3 Battery charge voltage (max) (V) 18.8 Control interface I2C Operating temperature range (°C) -40 to 85
VQFN-HR (RQM) 29 16 mm² 4 x 4
  • High power density, high integration buck -boost charger for 1-4 cell batteries supporting any USB PD 3.0 profile
    • Integrates four switching MOSFETs, BATFET
    • Integrates input and charging current sensing
  • Highly efficient
    • 750-kHz or 1.5-MHz switching frequencies
    • 5-A charging current with 10-mA resolution
      • 96.5% efficient: 16-V battery at 3A from 20V
  • Supports a wide range of input sources
    • 3.6-V to 24-V wide input operating voltage range with 30-V absolute maximum rating
    • Maximum power tracking with input voltage dynamic power management (VINDPM) up to 22 V and input current dynamic power management (IINDPM) up to 3.3 A
    • Detects USB BC1.2 , SDP, CDP, DCP, HVDCP and non-standard adapters
  • Dual-input power mux controller (optional) for source selection
  • Narrow voltage DC (NVDC) power path management
  • Powers USB port from battery (USB OTG)
    • 2.8-V to 22-V OTG output voltage with 10-mV resolution to support USB-PD PPS
    • OTG output current regulation up to 3.32 A with 40-mA resolution
  • Flexible autonomous and I2C mode for optimal system performance
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • Low battery quiescent current
    • 21 µA for battery only operation
    • 600 nA in Charger Shutdown Mode
  • High accuracy
    • +0.65% to -0.85% charge voltage regulation for 2S-4S batteries
    • ±5% charge current regulation
    • ±5% input current regulation
  • Safety
    • Thermal regulation and thermal shutdown
    • Input/battery OVP and OCP
    • Converter MOSFETs OCP
    • Charging safety timer
  • Package
    • 29-Pin 4 mm × 4 mm QFN
  • High power density, high integration buck -boost charger for 1-4 cell batteries supporting any USB PD 3.0 profile
    • Integrates four switching MOSFETs, BATFET
    • Integrates input and charging current sensing
  • Highly efficient
    • 750-kHz or 1.5-MHz switching frequencies
    • 5-A charging current with 10-mA resolution
      • 96.5% efficient: 16-V battery at 3A from 20V
  • Supports a wide range of input sources
    • 3.6-V to 24-V wide input operating voltage range with 30-V absolute maximum rating
    • Maximum power tracking with input voltage dynamic power management (VINDPM) up to 22 V and input current dynamic power management (IINDPM) up to 3.3 A
    • Detects USB BC1.2 , SDP, CDP, DCP, HVDCP and non-standard adapters
  • Dual-input power mux controller (optional) for source selection
  • Narrow voltage DC (NVDC) power path management
  • Powers USB port from battery (USB OTG)
    • 2.8-V to 22-V OTG output voltage with 10-mV resolution to support USB-PD PPS
    • OTG output current regulation up to 3.32 A with 40-mA resolution
  • Flexible autonomous and I2C mode for optimal system performance
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • Low battery quiescent current
    • 21 µA for battery only operation
    • 600 nA in Charger Shutdown Mode
  • High accuracy
    • +0.65% to -0.85% charge voltage regulation for 2S-4S batteries
    • ±5% charge current regulation
    • ±5% input current regulation
  • Safety
    • Thermal regulation and thermal shutdown
    • Input/battery OVP and OCP
    • Converter MOSFETs OCP
    • Charging safety timer
  • Package
    • 29-Pin 4 mm × 4 mm QFN

The BQ25792 is a fully integrated switch-mode buck -boost charger for 1-4 cell Li-ion batteries and Li-polymer batteries. The integration includes 4 switching MOSFETs (Q1, Q2, Q3, Q4), input and charging current sensing circuits, the battery FET (QBAT) and all the loop compensation of the buck-boost converter. It uses NVDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. When system power exceeds the input source rating, battery supplement mode supports the system without overloading the input source. BQ25792 supports the full input and output (OTG) voltage ranges for USB Type-C™ and USB power delivery (USB-PD) applications.

The BQ25792 is a fully integrated switch-mode buck -boost charger for 1-4 cell Li-ion batteries and Li-polymer batteries. The integration includes 4 switching MOSFETs (Q1, Q2, Q3, Q4), input and charging current sensing circuits, the battery FET (QBAT) and all the loop compensation of the buck-boost converter. It uses NVDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. When system power exceeds the input source rating, battery supplement mode supports the system without overloading the input source. BQ25792 supports the full input and output (OTG) voltage ranges for USB Type-C™ and USB power delivery (USB-PD) applications.

Download View video with transcript Video

More information

  • If you would like to consider a universal standards compliant, up to 20V USB Type-C PD Port to power the charger, please consider TPS25750

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BQ25798 ACTIVE I²C controlled, 1-4-cell, 5-A buck-boost solar battery charger with dual-input selector and MPPT This product can support MPPT for solar input
Same functionality with different pin-out to the compared device
BQ25790 ACTIVE Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger This product is in a WCSP package

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25792EVM — I2C controlled, 5-A, 1-4 cell buck-boost charger evaluation module with dual-input selector

The BQ25792 evaluation module (EVM) is used to evaluate the BQ25792 device. The BQ25792 is an integrated switched-mode buck-boost battery charge management device in HOTROD (QFN) package, intended for 1- to 4-series cell li-ion and li-polymer batteries from 3.6-V to 24-V input with programmable (...)
User guide: PDF | HTML
Not available on TI.com
Application software & framework

BQSTUDIO-STABLE Battery Management Studio (bqStudio) Software – stable version downloads for bq series of TI battery fuel gauges

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
  • BQ76942 3-series to 10-series multicell battery monitor and protector
  • BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4
Battery charger ICs
  • BQ24800 SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode
  • BQ25720 SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG
  • BQ25723 I²C 1-4 cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG
  • BQ25731 I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support
  • BQ25790 Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger
  • BQ25792 I2C controlled, 5-A, 1-4 cell buck-boost charger with dual-input selector and USB PD 3.0 OTG output
Battery fuel gauges
  • BQ27220 Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles
  • BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge
  • BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery
  • BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery
  • BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery
  • BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO.
  • BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection
  • BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller
  • BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger
  • BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge
  • BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package
  • BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge
  • BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector
  • BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge
  • BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series
  • BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs
  • BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module
  • BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge
  • BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge
  • BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor
  • BQ4050 1-4 series CEDV battery fuel (gas) gauge
  • BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge
  • BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0
  • BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0
  • BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge
  • BQ40Z80 2-s to 6-s battery pack manager with Impedance Track™ gas gauging
  • BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family
  • BQ78350-R1 CEDV li-ion gas gauge and battery management controller
  • BQ78Z100 Impedance Track™ battery fuel (gas) gauge for 1-series to 2-series
Download options
Application software & framework

BQSTUDIO-TEST Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
  • BQ76905 Low-power monitor and protector for 2S to 5S with high accuracy cell voltage measurement
  • BQ76907 Low-power monitor and protector for 2S to 7S with high accuracy cell voltage measurement
  • BQ769142 3-s to 14-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 battery
  • BQ76942 3-series to 10-series multicell battery monitor and protector
  • BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4
  • BQ76972 3s-to-16s high-accuracy battery monitor and protector for Li-ion, Li-poly and LiFePO4
Battery charger ICs
  • BQ24800 SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode
  • BQ25720 SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG
  • BQ25723 I²C 1-4 cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG
  • BQ25731 I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support
  • BQ25756 Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT
  • BQ25790 Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger
  • BQ25792 I2C controlled, 5-A, 1-4 cell buck-boost charger with dual-input selector and USB PD 3.0 OTG output
Battery fuel gauges
  • BQ27220 Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles
  • BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge
  • BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery
  • BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery
  • BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery
  • BQ27427 Single-cell battery fuel gauge with pre-programmed chemistry and integrated sense resistor
  • BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO.
  • BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection
  • BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller
  • BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger
  • BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge
  • BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package
  • BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge
  • BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector
  • BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge
  • BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series
  • BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector
  • BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs
  • BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module
  • BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge
  • BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge
  • BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor
  • BQ4050 1-4 series CEDV battery fuel (gas) gauge
  • BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge
  • BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0
  • BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0
  • BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge
  • BQ40Z80 2-s to 6-s battery pack manager with Impedance Track™ gas gauging
  • BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family
  • BQ78350-R1 CEDV li-ion gas gauge and battery management controller
  • BQ78Z100 Impedance Track™ battery fuel (gas) gauge for 1-series to 2-series
Battery protectors
  • BQ77307 Low-power protector for 2S to 7S with high accuracy cell voltage measurement
Hardware development
Evaluation board
Download options
Application software & framework

TI-CHARGER-GUI — GUI software for use with USB2ANY & battery charging evaluation modules

The TI-CHARGER-GUI offers a web-based or standalone graphical user interface to assist in the process of evaluating, designing with, configuring or testing battery charger products. The software provides full access to registers and an easy interface to send and sequence commands.
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQM) 29 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos