Home Power management LCD & OLED display power & drivers

BUF18830

ACTIVE

18-CH Gamma-Voltage Generator w/Two High Slew Rate VCOMs

Product details

Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 6.5 Vin (max) (V) 20 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 6.5 Source driver voltage (max) (V) 20 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 6.5 Vin (max) (V) 20 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 6.5 Source driver voltage (max) (V) 20 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGF) 38 35 mm² 7 x 5
  • 10-BIT RESOLUTION
  • 18-CHANNEL P-GAMMA:
    • 300-mV Min Swing-to-Rail (10 mA)
  • TWO-CHANNEL P-VCOM:
    • 400-mA Typical IOUT
  • HIGH SLEW RATE VCOM: 45 V/µs
  • RAIL-TO-RAIL OUTPUT
  • LOW SUPPLY CURRENT
  • SUPPLY VOLTAGE: 6.5 V to 20 V
  • DIGITAL SUPPLY: 2.0 V to 5.5 V
  • TWO-WIRE INTERFACE: Supports 400 kHz and 3.4 MHz
  • 10-BIT RESOLUTION
  • 18-CHANNEL P-GAMMA:
    • 300-mV Min Swing-to-Rail (10 mA)
  • TWO-CHANNEL P-VCOM:
    • 400-mA Typical IOUT
  • HIGH SLEW RATE VCOM: 45 V/µs
  • RAIL-TO-RAIL OUTPUT
  • LOW SUPPLY CURRENT
  • SUPPLY VOLTAGE: 6.5 V to 20 V
  • DIGITAL SUPPLY: 2.0 V to 5.5 V
  • TWO-WIRE INTERFACE: Supports 400 kHz and 3.4 MHz

The BUF18830 offers 18 programmable gamma channels and two programmable VCOM channels.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 300 mV of either supply rail with a 10-mA load. All channels are programmed using a two-wire interface that supports standard operations up to 400 kHz and high-speed data transfers up to 3.4 MHz.

The BUF18830 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20 V. The BUF18830 is offered in a QFN-38 package and is specified from –40°C to +85°C.

The BUF18830 offers 18 programmable gamma channels and two programmable VCOM channels.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 300 mV of either supply rail with a 10-mA load. All channels are programmed using a two-wire interface that supports standard operations up to 400 kHz and high-speed data transfers up to 3.4 MHz.

The BUF18830 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20 V. The BUF18830 is offered in a QFN-38 package and is specified from –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Programmable Gamma-Voltage Generator w/Two High Slew Rate VCOMs datasheet (Rev. A) 24 Jun 2011
EVM User's guide BUF18830EVM User Guide and Software Tutorial (Rev. A) 31 May 2016
Application note Driving Capacitive Loads with Gamma Buffers 20 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

BUF18830 IBIS Model

SBOM457.ZIP (38 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos