Home Power management MOSFETs

CSD17577Q3A

ACTIVE

Product details

VDS (V) 30 VGS (V) 20 Type N-channel Configuration Single Rds(on) at VGS=10 V (max) (mΩ) 4.8 Rds(on) at VGS=4.5 V (max) (mΩ) 6.4 VGSTH typ (typ) (V) 1.4 QG (typ) (nC) 13 QGD (typ) (nC) 2.8 QGS (typ) (nC) 5.1 ID - silicon limited at TC=25°C (A) 83 ID - package limited (A) 35 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) 30 VGS (V) 20 Type N-channel Configuration Single Rds(on) at VGS=10 V (max) (mΩ) 4.8 Rds(on) at VGS=4.5 V (max) (mΩ) 6.4 VGSTH typ (typ) (V) 1.4 QG (typ) (nC) 13 QGD (typ) (nC) 2.8 QGS (typ) (nC) 5.1 ID - silicon limited at TC=25°C (A) 83 ID - package limited (A) 35 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VSONP (DNH) 8 10.89 mm² (3.3 mm × 3.3 mm)
  • Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free
  • RoHS Compliant
  • Halogen Free
  • SON 3.3 mm × 3.3 mm Package
  • Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free
  • RoHS Compliant
  • Halogen Free
  • SON 3.3 mm × 3.3 mm Package

This 30 V, 4.0 mΩ, SON 3.3 mm × 3.3 mm NexFET power MOSFET is designed to minimize resistance in power conversion applications.

This 30 V, 4.0 mΩ, SON 3.3 mm × 3.3 mm NexFET power MOSFET is designed to minimize resistance in power conversion applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
CSD17581Q5A ACTIVE 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.2 mOhm Lower resistance
CSD17581Q3A ACTIVE 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 4.7 mOhm Lower resistance
CSD17578Q3A ACTIVE 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.4 mOhm Higher resistance

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet CSD17577Q3A 30 V N-Channel NexFET Power MOSFET datasheet (Rev. A) PDF | HTML Jan 13, 2016
Application brief Estimating Leakage Currents of Power MOSFETs PDF | HTML Oct 31, 2025
Application note MOSFET Support and Training Tools (Rev. G) PDF | HTML Oct 27, 2025
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML Mar 25, 2024
Application note Using MOSFET Transient Thermal Impedance Curves In Your Design PDF | HTML Dec 18, 2023
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Using MOSFET Safe Operating Area Curves in Your Design PDF | HTML Mar 13, 2023
Application brief Tips for Successfully Paralleling Power MOSFETs PDF | HTML May 31, 2022
Application note Ringing Reduction Techniques for NexFET High Performance MOSFETs Nov 16, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

LOAD-SWITCH-FET-LOSS-CALC — Power Loss Calculation Tool for Load Switch

Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware
Support software

NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator

MOSFET power loss calculator for non-synchronous boost converter
Supported products & hardware
Simulation model

CSD17577Q3A TINA-TI Spice Model

SLPM215.ZIP (4 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

CSD17577Q3A Unencrypted PSpice Model (Rev. B)

SLPM139B.ZIP (4 KB) - PSpice model
Supported products & hardware
Calculation tool

FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool

Excel based FET SOA calculation and selection tool
Supported products & hardware
Calculation tool

MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive

This is an Excel-based MOSFET power loss calculator for brushless DC motor drive applications.
Supported products & hardware
Calculation tool

SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter

MOSFET power loss calculation and selection tool for synchronous inverting buck boost converter
Supported products & hardware
Calculation tool

SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter

MOSFET power loss calculator for synchronous boost converter applications.

Supported products & hardware
Calculation tool

SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter

Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware
Calculation tool

SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier

MOSFET power loss calculator for synchronous rectifier applications

Supported products & hardware
Reference design

PMP11065 — High Efficiency 36-60V Input Isolated Synchronous Flyback Reference Design with Dual Outputs

PMP11065 is an isolated synchronous flyback converter with dual outputs of 3.3V/2.5A and 5V/2.8A.  The 36-60V input is suitable for use in most telecom and PoE applications that require high efficiency.

Supported products & hardware
Reference design

PMP11257 — Class 4 PoE Synchronous Buck Converter (12V/2A) Reference Design

The LM5116 synchronous buck controller provides a high efficiency solution for non-isolated PoE PD applications.  The TPS2378 PoE PD controller performs all necessary functions for an IEEE802.3at compliant Class 4 PoE PD.  This converter is ideal for any PoE application that demands best (...)
Supported products & hardware
Reference design

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Supported products & hardware
Reference design

TIDA-01184 — Smart Power Switch for Seat Heater Reference Design

This reference design showcases the TPS1HA08-Q1 device, which is used to control an automotive seat heater. The system consists of a main board and heating element, which represents the resistive heating component found in automotive seat heaters. This system demonstrates the ability to (...)
Supported products & hardware
Reference design

TIDA-01413 — ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSONP (DNH) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos