Home Power management MOSFETs

CSD85301Q2

ACTIVE

Product details

VDS (V) 20 VGS (V) 10 Type N-channel Configuration Dual Rds(on) at VGS=4.5 V (max) (mΩ) 27 Rds(on) at VGS=2.5 V (max) (mΩ) 39 VGSTH typ (typ) (V) 0.9 QG (typ) (nC) 4.2 QGD (typ) (nC) 1 QGS (typ) (nC) 1.1 ID - silicon limited at TC=25°C (A) 5 ID - package limited (A) 5 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) 20 VGS (V) 10 Type N-channel Configuration Dual Rds(on) at VGS=4.5 V (max) (mΩ) 27 Rds(on) at VGS=2.5 V (max) (mΩ) 39 VGSTH typ (typ) (V) 0.9 QG (typ) (nC) 4.2 QGD (typ) (nC) 1 QGS (typ) (nC) 1.1 ID - silicon limited at TC=25°C (A) 5 ID - package limited (A) 5 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
WSON (DLV) 6 4 mm² (2 mm × 2 mm)
  • Low on-resistance
  • Dual independent MOSFETs
  • Space saving SON 2mm × 2mm plastic package
  • Optimized for 5V gate driver
  • Avalanche rated
  • Pb and halogen free
  • RoHS compliant
  • Low on-resistance
  • Dual independent MOSFETs
  • Space saving SON 2mm × 2mm plastic package
  • Optimized for 5V gate driver
  • Avalanche rated
  • Pb and halogen free
  • RoHS compliant

The CSD85301Q2 is a 20V, 23mΩ N-Channel device with dual independent MOSFETs in a SON 2mm x 2mm plastic package. The two FETs were designed to be used in a half bridge configuration for synchronous buck and other power supply applications. Additionally, this part can be used for adaptor, USB input protection and battery charging applications. The dual FETs feature low drain to source on-resistance that minimizes losses and offers low component count for space constrained applications.

The CSD85301Q2 is a 20V, 23mΩ N-Channel device with dual independent MOSFETs in a SON 2mm x 2mm plastic package. The two FETs were designed to be used in a half bridge configuration for synchronous buck and other power supply applications. Additionally, this part can be used for adaptor, USB input protection and battery charging applications. The dual FETs feature low drain to source on-resistance that minimizes losses and offers low component count for space constrained applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
CSD87502Q2 ACTIVE 30-V, N channel NexFET™ power MOSFET, dual SON 2 mm x 2, 42 mOhm, gate ESD protection Alternate 30 V versus 20 V, higher resistance @ 4.5 Vgs

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet CSD85301Q2 20V Dual N-Channel NexFET Power MOSFETs datasheet (Rev. A) PDF | HTML May 21, 2024
Application brief Estimating Leakage Currents of Power MOSFETs PDF | HTML Oct 31, 2025
Application note MOSFET Support and Training Tools (Rev. G) PDF | HTML Oct 27, 2025
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML Mar 25, 2024
Application note Using MOSFET Transient Thermal Impedance Curves In Your Design PDF | HTML Dec 18, 2023
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Using MOSFET Safe Operating Area Curves in Your Design PDF | HTML Mar 13, 2023
Application brief Tips for Successfully Paralleling Power MOSFETs PDF | HTML May 31, 2022
Application note Ringing Reduction Techniques for NexFET High Performance MOSFETs Nov 16, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator

MOSFET power loss calculator for non-synchronous boost converter
Supported products & hardware
Simulation model

CSD85301Q2 Unencrypted PSpice Model (Rev. A)

SLPM147A.ZIP (4 KB) - PSpice model
Supported products & hardware
Calculation tool

MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive

This is an Excel-based MOSFET power loss calculator for brushless DC motor drive applications.
Supported products & hardware
Calculation tool

SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter

MOSFET power loss calculation and selection tool for synchronous inverting buck boost converter
Supported products & hardware
Calculation tool

SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter

MOSFET power loss calculator for synchronous boost converter applications.

Supported products & hardware
Calculation tool

SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter

Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware
Reference design

TIDA-00668 — 50mA Wireless Charger Booster Pack Reference Design

The TIDA-00668 is a booster pack that provides a wireless charger and an entire battery managment solution to power any low power TI Launchpad. This design is a highly integrated power management solution that is well-suited for ultra-low power applications.

The primary method of storage is an (...)

Supported products & hardware
Reference design

TIDA-00669 — 500mA Wireless Charger BoosterPack with Gauge Reference Design

The TIDA-00669 is a BoosterPack™ reference design that provides a wireless charger and battery management to power any TI LaunchPad™ (www.ti.com/launchpad). This is a highly-integrated power management reference design that is well-suited for low-power applications. The primary method of storage is (...)

Supported products & hardware
Reference design

TIDA-00678 — CISPR25 Tested Automotive Tail Light Reference Design for Step-Up + Linear LED Driver Based Systems

TIDA-00678 showcases an automotive LED tail light application (tail/stop, turn and reverse) by using TPS92630-Q1 linear LED driver powered by an upstream boost converter (TPS40210-Q1) which is directly supplied through a smart-reverse battery diode off the automotive battery voltage. The design (...)

Supported products & hardware
Reference design

TIDA-00679 — Linear LED Driver Reference Design for Automotive Lighting Applications

TIDA-00679 an automotive LED tail-light application (tail/stop, turn and reverse). It uses TPS92630 linear LED driver which is directly powered through a smart-reverse battery diode off the automotive battery. The design enables potential cost savings and efficiency through lower power dissipation (...)

Supported products & hardware
Reference design

TIDA-00881 — 50mA Wireless Charger with 19mm Coil BoosterPack Reference Design

The TIDA-00881 reference design is a booster pack that provides a wireless charger and an entire battery managment solution to power any low power TI Launchpad. This design is a  highly integrated power management solution that is well-suited for ultra-low power applications using an off the (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DLV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos