Home Power management MOSFETs

CSD87384M

ACTIVE

Product details

VDS (V) 30 VGS (V) 10 Type Power block Configuration PowerBlock ID - continuous drain current at TA=25°C (A) 30 Power loss (W) 3.7 Ploss current (A) 25 Features Power supply Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) 30 VGS (V) 10 Type Power block Configuration PowerBlock ID - continuous drain current at TA=25°C (A) 30 Power loss (W) 3.7 Ploss current (A) 25 Features Power supply Rating Catalog Operating temperature range (°C) -55 to 150
PTAB (MPB) 5 17.5 mm² (5 mm × 3.5 mm)
  • Half-Bridge Power Block
  • 90.5% System Efficiency at 25 A
  • Up to 30 A Operation
  • High Density – 5 mm × 3.5 mm LGA Footprint
  • Double-Side Cooling Capability
  • Ultra-Low Profile – 0.48 mm Max
  • Optimized for 5 V Gate Drive
  • Low Switching Losses
  • Ultra-Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Pb-Free
  • Half-Bridge Power Block
  • 90.5% System Efficiency at 25 A
  • Up to 30 A Operation
  • High Density – 5 mm × 3.5 mm LGA Footprint
  • Double-Side Cooling Capability
  • Ultra-Low Profile – 0.48 mm Max
  • Optimized for 5 V Gate Drive
  • Low Switching Losses
  • Ultra-Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Pb-Free

The CSD87384M NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in a small 5.0 mm × 3.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate drive from an external controller or driver.

The CSD87384M NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in a small 5.0 mm × 3.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate drive from an external controller or driver.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CSD87384M Synchronous Buck NexFET Power Block II datasheet (Rev. D) PDF | HTML Mar 18, 2015

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​