Home Power management Power stages Si power stages

CSD95410RRB

ACTIVE

Product details

Rating Catalog VDS (V) 20 Ploss current (A) 30 Features Analog temperature output, Catastrophic over-current protection, Cycle-by-cycle over-current protection, Diode emulation mode with FCCM, Industry common footprint, Integrated current sense, Integrated ringing reduction, Negative over-current protection, Powerstack vertical FET integration, Ultra-low inductance package Operating temperature range (°C) -40 to 125
Rating Catalog VDS (V) 20 Ploss current (A) 30 Features Analog temperature output, Catastrophic over-current protection, Cycle-by-cycle over-current protection, Diode emulation mode with FCCM, Industry common footprint, Integrated current sense, Integrated ringing reduction, Negative over-current protection, Powerstack vertical FET integration, Ultra-low inductance package Operating temperature range (°C) -40 to 125
VQFN-CLIP (RRB) 41 30 mm² (6 mm × 5 mm)
  • 90-A peak continuous current
  • Over 95% system efficiency at 30 A
  • High-frequency operation (up to 1.75 MHz)
  • Diode emulation function
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring
  • 3.3-V and 5-V PWM signal compatible
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized dead-time for shoot-through protection
  • High-density industry common QFN 5-mm × 6-mm footprint
  • Ultra-low-inductance package
  • System optimized PCB footprint
  • Thermally enhanced topside cooling
  • RoHS compliant: lead-free terminal plating
  • Halogen free
  • 90-A peak continuous current
  • Over 95% system efficiency at 30 A
  • High-frequency operation (up to 1.75 MHz)
  • Diode emulation function
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring
  • 3.3-V and 5-V PWM signal compatible
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized dead-time for shoot-through protection
  • High-density industry common QFN 5-mm × 6-mm footprint
  • Ultra-low-inductance package
  • System optimized PCB footprint
  • Thermally enhanced topside cooling
  • RoHS compliant: lead-free terminal plating
  • Halogen free

The CSD95410NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

The CSD95410NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video

Request more information

The full data sheet and other information are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CSD95410 Synchronous Buck NexFET Smart Power Stage datasheet PDF | HTML Mar 18, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

TIDA-010241 — Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms

As the processing capabilities of field-programmable gate arrays (FPGAs) continue to increase, the number of power rails increase and the requirements per rail become more stringent. To manage these requirements, power management ICs (PMICs) and controllers are necessary to power all the rails and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-CLIP (RRB) 41 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos