The LM317L-N is an adjustable positive voltage regulator capable of supplying 100 mA over
a 1.2-V to 37-V output range. The LM317L-N is easy to use and requires only two external resistors
to set the output voltage. Both line and load regulation are better than standard fixed regulators.
The LM317L-N is available packaged in a standard, easy-to-use
TO-92 transistor package.
The LM317L-N offers full overload protection. Included on the chip are current limit,
thermal overload protection, and safe area protection. Normally, no capacitors are required unless
the device is situated more than 6 inches from the input filter capacitors, in which case an input
bypass is required.
The LM317L-N uses floating topology and sees only the
input-to-output differential voltage, therefore supplies of several hundred volts can be regulated,
provided the maximum input-to-output differential is not exceeded. The device makes a simple
adjustable switching regulator, a programmable output regulator, or by connecting a fixed resistor
between the adjustment and output, the LM317L-N can be used as a precision current
regulator.
The LM317L-N is available in a standard 3-pin TO-92 transistor package, the 8-pin SOIC
package, and 6-pin DSBGA package. The LM317L-N is rated for operation over a −40°C to 125°C
range.
The LM317L-N is an adjustable positive voltage regulator capable of supplying 100 mA over
a 1.2-V to 37-V output range. The LM317L-N is easy to use and requires only two external resistors
to set the output voltage. Both line and load regulation are better than standard fixed regulators.
The LM317L-N is available packaged in a standard, easy-to-use
TO-92 transistor package.
The LM317L-N offers full overload protection. Included on the chip are current limit,
thermal overload protection, and safe area protection. Normally, no capacitors are required unless
the device is situated more than 6 inches from the input filter capacitors, in which case an input
bypass is required.
The LM317L-N uses floating topology and sees only the
input-to-output differential voltage, therefore supplies of several hundred volts can be regulated,
provided the maximum input-to-output differential is not exceeded. The device makes a simple
adjustable switching regulator, a programmable output regulator, or by connecting a fixed resistor
between the adjustment and output, the LM317L-N can be used as a precision current
regulator.
The LM317L-N is available in a standard 3-pin TO-92 transistor package, the 8-pin SOIC
package, and 6-pin DSBGA package. The LM317L-N is rated for operation over a −40°C to 125°C
range.