Home Power management Linear & low-dropout (LDO) regulators

LP2980-ADJ

ACTIVE

Product details

Rating Catalog Vin (max) (V) 16 Vin (min) (V) 2.5 Iout (max) (A) 0.05 Output options Adjustable Output Vout (max) (V) 15 Vout (min) (V) 1.2 Noise (µVrms) 160 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.065 Features Enable Thermal resistance θJA (°C/W) 300 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 16 Vin (min) (V) 2.5 Iout (max) (A) 0.05 Output options Adjustable Output Vout (max) (V) 15 Vout (min) (V) 1.2 Noise (µVrms) 160 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.065 Features Enable Thermal resistance θJA (°C/W) 300 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • V IN range:
    • Legacy chip: 2.2 V to 16 V
    • New chip: 2.5 V to 16V
  • V OUT range:
    • Legacy chip: 1.23 V to 15.0 V
    • New chip: 1.2 V to 15.0 V
  • V OUT(typ) accuracy:
    • Legacy chip: ±1%
    • New chip: ±0.5%
  • Output accuracy over load and temperature:
    • Legacy chip: ±3.5%
    • New chip: ±1%
  • Output current: Up to 50 mA
  • Quiescent current, low I Q (new chip):
    • 55 µA at I LOAD = 0 mA
    • 350 µA at I LOAD = 50 mA
  • Shutdown current over temperature:
    • Legacy chip: < 1 µA
    • New chip: ≤ 0.8 µA
  • Output current limiting and thermal protection
  • Stable with 2.2-µF ceramic capacitors (new chip)
  • High PSRR (new chip):
    • 70 dB at 1 kHz, 42 dB at 1 MHz
  • Operating junction temperature: –40°C to +125°C
  • Package: 5-pin SOT-23 (DBV)
  • V IN range:
    • Legacy chip: 2.2 V to 16 V
    • New chip: 2.5 V to 16V
  • V OUT range:
    • Legacy chip: 1.23 V to 15.0 V
    • New chip: 1.2 V to 15.0 V
  • V OUT(typ) accuracy:
    • Legacy chip: ±1%
    • New chip: ±0.5%
  • Output accuracy over load and temperature:
    • Legacy chip: ±3.5%
    • New chip: ±1%
  • Output current: Up to 50 mA
  • Quiescent current, low I Q (new chip):
    • 55 µA at I LOAD = 0 mA
    • 350 µA at I LOAD = 50 mA
  • Shutdown current over temperature:
    • Legacy chip: < 1 µA
    • New chip: ≤ 0.8 µA
  • Output current limiting and thermal protection
  • Stable with 2.2-µF ceramic capacitors (new chip)
  • High PSRR (new chip):
    • 70 dB at 1 kHz, 42 dB at 1 MHz
  • Operating junction temperature: –40°C to +125°C
  • Package: 5-pin SOT-23 (DBV)

The LP2980-ADJ is an adjustable-output, wide-input, low-dropout voltage regulator supporting an input voltage range up to 16 V and up to 50 mA of load current. The LP2980-ADJ supports an output range of 1.2 V to 15.0 V (new chip) and 1.23 V to 15.0 V (legacy chip).

Additionally, the LP2980-ADJ (new chip) has a 1% output accuracy across load and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

In the new chip, wide bandwidth PSRR performance of greater than 70 dB at 1 kHz and 45 dB at 1 MHz helps attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

The internal soft-start time and current-limit protection reduce inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are included.

The LP2980-ADJ is available in a 5-pin, 2.9-mm × 1.6-mm SOT-23 (DBV) package.

The LP2980-ADJ is an adjustable-output, wide-input, low-dropout voltage regulator supporting an input voltage range up to 16 V and up to 50 mA of load current. The LP2980-ADJ supports an output range of 1.2 V to 15.0 V (new chip) and 1.23 V to 15.0 V (legacy chip).

Additionally, the LP2980-ADJ (new chip) has a 1% output accuracy across load and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

In the new chip, wide bandwidth PSRR performance of greater than 70 dB at 1 kHz and 45 dB at 1 MHz helps attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

The internal soft-start time and current-limit protection reduce inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are included.

The LP2980-ADJ is available in a 5-pin, 2.9-mm × 1.6-mm SOT-23 (DBV) package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP2980-ADJ 16-V, 50-mA, Low-Power, Adjustable Low-Dropout Regulator datasheet (Rev. F) PDF | HTML Jul 13, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMP1075EVM — TMP1075 Digital Temperature Sensor Evaluation Board

The industry standard LM75/TMP75 is now available with high accuracy and a wider temperature range. The TMP1075 is a drop-in replacement for the most prevalent digital temperature sensors with enhanced features. The TMP1075 provides up to ±0.5°C typical accuracy over the −25°C (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMP116EVM — TMP116 High-Precision Digital Temperature Sensor Evaluation Module

The TMP116 devices are a family of high-precision digital temperature sensors with integrated EEPROM. The TMP116 family provides up to ±0.1°C accuracy over the 20°C to 42°C range, and 0.2°C accuracy over the 0°C to 85°C range with 16-bit resolution.  The (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos