The LP2981-N is a fixed-output,
low-dropout (LDO) voltage regulator supporting an input voltage range from 2.5V to
16V (for new chip only) and up to 100mA of load current. The LP2981-N supports an
output range of 1.2V to 5.0V (new chip).
Additionally, the LP2981-N (new chip)
has a ±1% output accuracy across load and temperature that can meet the needs of
low-voltage microcontrollers (MCUs) and processors.
In the new chip, wide bandwidth PSRR
performance is 75dB at 1kHz and 45dB at 1MHz to help attenuate the switching
frequency of an upstream DC/DC converter and minimize post regulator filtering.
In the new chip, the internal
soft-start mechanism reduces inrush current during start up, thus minimizing input
capacitance. Standard protection features, such as overcurrent and overtemperature
protection, are included.
The LP2981-N is a fixed-output,
low-dropout (LDO) voltage regulator supporting an input voltage range from 2.5V to
16V (for new chip only) and up to 100mA of load current. The LP2981-N supports an
output range of 1.2V to 5.0V (new chip).
Additionally, the LP2981-N (new chip)
has a ±1% output accuracy across load and temperature that can meet the needs of
low-voltage microcontrollers (MCUs) and processors.
In the new chip, wide bandwidth PSRR
performance is 75dB at 1kHz and 45dB at 1MHz to help attenuate the switching
frequency of an upstream DC/DC converter and minimize post regulator filtering.
In the new chip, the internal
soft-start mechanism reduces inrush current during start up, thus minimizing input
capacitance. Standard protection features, such as overcurrent and overtemperature
protection, are included.