Home Power management LED drivers RGB LED drivers

LP5569

ACTIVE

Nine-channel I2C RGB LED driver with engine control and charge pump

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
LP5813 ACTIVE Synchronous boost 4 x 3 matrix RGB LED driver with I2C and auto animation control Newer device with sync boost, lower IQ and smaller size

Product details

Number of channels 9 LED current per channel (mA) 22.5 LED configuration Parallel Program memory Yes Topology Charge pump, Current Sink Programmable ramp control Yes Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.23 Features Analog/PWM mixed dimming, Constant current, Current control, Direct PWM dimming, I2C control, Power-save mode, Programmable lighting engines Iq (typ) (mA) 0.002 Shutdown current (ISD) (typ) (µA) 0.2 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 9 LED current per channel (mA) 22.5 LED configuration Parallel Program memory Yes Topology Charge pump, Current Sink Programmable ramp control Yes Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.23 Features Analog/PWM mixed dimming, Constant current, Current control, Direct PWM dimming, I2C control, Power-save mode, Programmable lighting engines Iq (typ) (mA) 0.002 Shutdown current (ISD) (typ) (µA) 0.2 Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTW) 24 16 mm² (4 mm × 4 mm)

The LP5569 device is a programmable, easy-to-use 9-channel I2C LED driver designed to produce lighting effects for various applications. The LED driver is equipped with an internal SRAM memory for user-programmed sequences and three programmable LED engines, which allow operation without processor control. Autonomous operation reduces system power consumption when the processor is put in sleep mode.

A high-efficiency charge pump enables the driving of LEDs with high VF, even with 2.5-V input voltage. The LP5569 LED driver maintains good efficiency over a wide operational voltage range by autonomously selecting the best charge-pump gain based on LED forward voltage requirements.

The LP5569 device enters power-save mode when LEDs are not active, lowering idle-current consumption considerably. A flexible digital interface allows the connection of up to eight LP5569 devices with a unique I2C slave address for each device in the same system, which supports synchronization of the lighting effects among all devices.

The LP5569 device is a programmable, easy-to-use 9-channel I2C LED driver designed to produce lighting effects for various applications. The LED driver is equipped with an internal SRAM memory for user-programmed sequences and three programmable LED engines, which allow operation without processor control. Autonomous operation reduces system power consumption when the processor is put in sleep mode.

A high-efficiency charge pump enables the driving of LEDs with high VF, even with 2.5-V input voltage. The LP5569 LED driver maintains good efficiency over a wide operational voltage range by autonomously selecting the best charge-pump gain based on LED forward voltage requirements.

The LP5569 device enters power-save mode when LEDs are not active, lowering idle-current consumption considerably. A flexible digital interface allows the connection of up to eight LP5569 devices with a unique I2C slave address for each device in the same system, which supports synchronization of the lighting effects among all devices.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LP55231 ACTIVE 9 channel RGB / White LED driver with internal program memory and integrated charge Pump - WQFN LP55231 is for common cathode LEDs while LP5569 is common anode LEDs

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet LP5569 Nine-Channel I2C RGB LED Driver With Engine Control and Charge Pump datasheet (Rev. A) PDF | HTML Sep 10, 2017
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Application note How to Select a RGB LED Driver Aug 8, 2019
Technical article Adding imagination to your next-generation appliances PDF | HTML Nov 12, 2018
Technical article Why you need a programmable lighting engine when designing LED driver circuit PDF | HTML May 29, 2018
Application note LP5569 Lighting Pattern Design May 8, 2018
Technical article Improve the user experience with an LED ring PDF | HTML Nov 9, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOST-LP5569EVM — LP5569 Nine-Channel I2C RGB LED Driver With Engine Control and Charge Pump Evaluation Module

The Texas Instruments LP5569 evaluation module (EVM) helps designers evaluate the operation and performance of the LP5569 nine-LED driver. The LP5569 device is an RGB LED driver that can individually control up to 9 LEDs. The driver has 12-bit PWM and 8-bit current control of each low-side LED (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SNVC210 — LP5569EVM GUI

Supported products & hardware
Simulation model

LP5569 Unencrypted PSpice Transient Model Package (Rev. C)

SNVMBB8C.ZIP (55 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01559 — Capacitive Touch Based User Interface with Proximity Sensing and LED Animation Reference Design

The TIDA-01559 is a Human Machine Interface (HMI) reference design that uses the MSP430FR2522 MCU and LP5569 device, and can achieve extremely low standby power consumption and offload the resources of the MCU with LED engine control. This solution can be used anywhere a low-power consuming HMI (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos