Home Power management Multi-channel ICs (PMICs)

LP87524J-Q1

ACTIVE

Product details

Processor supplier Texas Instruments Processor name mmWave AWR Product type Radar sensor Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 4 Configurability Factory programmable, Software configurable Features Diagnostics, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 4400 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 4000 Step-down DC/DC Iout (typ) (A) 2.5, 2.5, 3.5, 5
Processor supplier Texas Instruments Processor name mmWave AWR Product type Radar sensor Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 4 Configurability Factory programmable, Software configurable Features Diagnostics, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 4400 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 4000 Step-down DC/DC Iout (typ) (A) 2.5, 2.5, 3.5, 5
VQFN-HR (RNF) 26 18 mm² (4.5 mm × 4 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC-DC Converter Cores:
    • Total Output Current Up To 10 A
    • Output Voltage Slew-Rate 3.8 mV/µs
  • 4-MHz Switching Frequency
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface which Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • Programmable Power Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC-DC Converter Cores:
    • Total Output Current Up To 10 A
    • Output Voltage Slew-Rate 3.8 mV/µs
  • 4-MHz Switching Frequency
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface which Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • Programmable Power Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

The LP87524B/J/P-Q1 is designed to meet the power management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC-DC converter cores, which are configured as 4 single phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic PFM/PWM (AUTO mode) operation maximizes efficiency over a wide output-current range. The LP87524B/J/P-Q1 supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) thus improving the accuracy of the output voltage. In addition the switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP87524B/J/P-Q1 device supports load-current measurement without the addition of external current-sense resistors. In addition, the LP87524B/J/P-Q1 supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can also include GPIO signals to control external regulators, load switches and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the in-rush current.

The LP87524B/J/P-Q1 is designed to meet the power management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC-DC converter cores, which are configured as 4 single phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic PFM/PWM (AUTO mode) operation maximizes efficiency over a wide output-current range. The LP87524B/J/P-Q1 supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) thus improving the accuracy of the output voltage. In addition the switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP87524B/J/P-Q1 device supports load-current measurement without the addition of external current-sense resistors. In addition, the LP87524B/J/P-Q1 supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can also include GPIO signals to control external regulators, load switches and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the in-rush current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LP87524B-Q1 ACTIVE Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs This product is for LDO-based radar systems.
LP87524P-Q1 ACTIVE Automotive multiphase 4MHz, 3A/1.0V + 3A/1.0V + 2.5A/1.8V + 1.5A/1.2V buck converters for AWR MMICs This product is for cascaded radar designs.
Same functionality with different pin-out to the compared device.
LP87745-Q1 ACTIVE Automotive three 3-A low-noise buck converter, IO LDO & 5-V boost converter PMIC for radar MMICs Much improved RF low noise performance switching at 17.6MHz with the smallest solution size and external LDO free.
Similar functionality to the compared device.
LP87702-Q1 ACTIVE Dual buck converter and 5-V boost with diagnostic functions This product is for 3.3-V input optimized radar systems.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LP87524B/J/P-Q1 Four 4-MHz Buck Converters for AWR and IWR MMICs datasheet (Rev. B) PDF | HTML Dec 6, 2018
* User guide LP87524x-Q1 Technical Reference Manual (Rev. A) PDF | HTML May 10, 2021
Application brief The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML Nov 23, 2020
Application note Power Management Optimizations - Low Cost LC Filter Solution (Rev. A) PDF | HTML Nov 11, 2020

Design & development

Power-supply solutions

Explore solutions that include the LP87524J-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

AWR1843AOPEVM — AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor

The AWR1843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use platform for evaluating the AWR1843AOP mmWave radar sensor, with direct connectivity to MMWAVEICBOOST and DCA1000EVM development kits (sold separately).

AWR1843AOPEVM contains everything required to start developing (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LP87524Q1EVM — LP87524-Q1 Quad Output, Single-Phase Buck Converter Evaluation Module

The LP87524Q1EVM demonstrates the integrated circuit LP87524-Q1 from Texas Instruments. The LP87524-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains four (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

MMWAVEICBOOST — mmWave sensors carrier card platform

The MMWAVEICBOOST carrier card expands capabilities of select 60 GHz mmWave evaluation modules. This board provides advanced software developement, debug features such as trace and single step via TI’s Code Composers compatible debuggers. On-board Launchpad interface enables pairing with (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LP8756-Q1 and LP8752-Q1 SIMPLIS Model

SNVMBU8.ZIP (42 KB) - SIMPLIS model
Supported products & hardware
Simulation model

LP875x-Q1 SIMPLIS Model

SNVMBT5.ZIP (42 KB) - SIMPLIS model
Supported products & hardware
Reference design

TIPA-050046 — mmWave AWR1642 and AWR1243 power-supply design with the LP87524J-Q1

This power supply design describes the optimized power management IC (PMIC) to power the AWR1642 and AWR1243 radar sensors. The technical reference manual is used as a reference for the LP87524B/J/P-Q1 default register bits after OTP memory is downloaded. These LP87524B/J/P-Q1 PMICs also showcases (...)

Supported products & hardware
Reference design

TIPA-050047 — mmWave AWR1642 and AWR1243 power-supply design with the LP87524P-Q1

This power supply design describes the optimized power management IC (PMIC) to power the AWR1642 and AWR1243 radar sensors. The technical reference manual is used as a reference for the LP87524B/J/P-Q1 default register bits after OTP memory is downloaded. These LP87524B/J/P-Q1 PMICs also showcases (...)

Supported products & hardware
Reference design

TIPA-050048 — mmWave AWR1642 and AWR1243 power-supply design with the LP87524B-Q1

This power supply design describes the optimized power management IC (PMIC) to power the AWR1642 and AWR1243 radar sensors. The technical reference manual is used as a reference for the LP87524B/J/P-Q1 default register bits after OTP memory is downloaded. These LP87524B/J/P-Q1 PMICs also showcases (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNF) 26 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos