Home Power management Multi-channel ICs (PMICs)

LP87564-Q1

ACTIVE

Product details

Processor supplier Generic Processor name Generic Product type Processor and FPGA Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 4 Configurability Factory programmable, Software configurable Features Diagnostics, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 2200 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 2000 Step-down DC/DC Iout (typ) (A) 4, 4, 4, 4
Processor supplier Generic Processor name Generic Product type Processor and FPGA Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 4 Configurability Factory programmable, Software configurable Features Diagnostics, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 2200 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 2000 Step-down DC/DC Iout (typ) (A) 4, 4, 4, 4
VQFN-HR (RNF) 26 18 mm² (4.5 mm × 4 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 16 A (4 A per Phase)
    • Programmable Output Voltage Slew-Rate: 0.5 mV/µs to 10 mV/µs
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 16 A (4 A per Phase)
    • Programmable Output Voltage Slew-Rate: 0.5 mV/µs to 10 mV/µs
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

The LP8756x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8756x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8756x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

The LP8756x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8756x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8756x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LP87524-Q1 ACTIVE Automotive 10A, 1-phase, quad-output buck converter with integrated switches This product has lower maximum output current.
LP87561-Q1 ACTIVE Automotive multiphase 16-A buck converter with integrated switches Single output phase configuration of LP8756x-Q1 family.
Similar functionality to the compared device.
LP8764-Q1 ACTIVE 4 5-A/20-A multiphase buck converters PMIC for automotive SoCs Multiphase PMIC for safety critical applications.

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet LP8756x-Q1 16-A Buck Converter With Integrated Switches datasheet PDF | HTML Mar 29, 2018
* User guide LP87564W-Q1 Technical Reference Manual PDF | HTML Jun 18, 2024
* User guide LP87564T-Q1 Technical Reference Manual PDF | HTML Oct 5, 2021
* User guide LP875640-Q1 Technical Reference Manual Aug 17, 2018
User guide LP8756xQ1 Configuration Guide (Rev. A) PDF | HTML Jul 31, 2025
Application brief The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML Nov 23, 2020
Application note Integrated Power Supply Reference Design for NXP i.MX 8QuadMax Processor Nov 18, 2020
Application note How to Design Flexible Processor Power Systems Using PMICs (Rev. B) Jan 27, 2020
Application note Stability Considerations for LP8756x-Q1 and LP8752x-Q1 PDF | HTML Jun 4, 2019
Technical article How to meet European Commission ADAS requirements with TI DC/DC converters PDF | HTML May 9, 2019
User guide Power Solution for the NXP i.MX8 Processor Aug 8, 2018

Design & development

Power-supply solutions

Explore solutions that include the LP87564-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

LP87564Q1EVM — Quad Output, Single-Phase 4-A Buck Converters With Integrated Switches Evaluation Module

The LP87564Q1EVM demonstrates the integrated circuit LP87564-Q1 from Texas Instruments.

The LP87564-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains four (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LP8756-Q1 and LP8752-Q1 SIMPLIS Model

SNVMBU8.ZIP (42 KB) - SIMPLIS model
Supported products & hardware
Simulation model

LP87564-Q1 PSpice Transient Model (Rev. A)

SNVMB05A.ZIP (356 KB) - PSpice model
Supported products & hardware
Simulation model

LP875x-Q1 SIMPLIS Model

SNVMBT5.ZIP (42 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Supported products & hardware
Reference design

TIPA-050042 — i.MX8 QuadMax power-supply design for automotive applications

This power-supply design for NXP i.MX 8QuadMax automotive SoC is optimized for automotive applications. The documentation describes a power design and fully working development board integrating two TI PMICs, LP87564-Q1 and TPS65917-Q1, with the NXP i.MX 8QuadMax application processor. The hardware (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNF) 26 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos