Home Power management Multi-channel ICs (PMICs)

LP875701-Q1

ACTIVE

Product details

Processor supplier Mobileye Processor name EyeQ4 Mid Product type Processor and FPGA Regulated outputs (#) 1 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.985 Vout (max) (V) 1.015 Iout (max) (A) 10 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 3300 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 3000
Processor supplier Mobileye Processor name EyeQ4 Mid Product type Processor and FPGA Regulated outputs (#) 1 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.985 Vout (max) (V) 1.015 Iout (max) (A) 10 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 3300 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 3000
VQFN-HR (RNF) 26 18 mm² (4.5 mm × 4 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 1.0 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 10 A (2.5 A per Phase)
  • Switching Frequency: 3 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 1.0 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 10 A (2.5 A per Phase)
  • Switching Frequency: 3 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

The LP875701-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output in forced-PWM mode. The device is controlled by an I2C-compatible serial interface and by enable signals.

The LP875701-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP875701-Q1 device supports load-current measurement without the addition of external current-sense resistors. The LP875701-Q1 device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can also include GPIO signals to control external regulators, load switches, and processor reset. During start-up , the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

The LP875701-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output in forced-PWM mode. The device is controlled by an I2C-compatible serial interface and by enable signals.

The LP875701-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP875701-Q1 device supports load-current measurement without the addition of external current-sense resistors. The LP875701-Q1 device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can also include GPIO signals to control external regulators, load switches, and processor reset. During start-up , the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LP875761-Q1 ACTIVE Four-phase 3-Mhz 1-V 16-A DC/DC buck converter with integrated switches This product has higher output current (16 A).

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LP875701-Q1 Four-Phase 3-MHz 1-V 10-A DC/DC Buck Converter With Integrated Switches datasheet (Rev. A) PDF | HTML Aug 2, 2021
* User guide LP875701A-Q1 Technical Reference Manual Oct 4, 2018
Application brief The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML Nov 23, 2020
Application note How to Design Flexible Processor Power Systems Using PMICs (Rev. B) Jan 27, 2020
Application note Power Supply Design for Mobileye EyeQ4 Using LP8757x-Q1 Oct 11, 2018

Design & development

Power-supply solutions

Explore solutions that include the LP875701-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

LP875701Q1EVM — LP875701-Q1 Single output, four-phase buck converter evaluation module

The LP875701Q1EVM demonstrates the integrated circuit LP875701-Q1 from Texas Instruments.

The LP875701-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SNVC232 — LP8757EVM GUI

Supported products & hardware
Simulation model

LP875701 SIMPLIS Transient

SNVMBP0.ZIP (105 KB) - SIMPLIS model
Supported products & hardware
Simulation model

LP875701-Q1 PSpice Transient Model

SNVMBP1.ZIP (246 KB) - PSpice model
Supported products & hardware
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Supported products & hardware
Reference design

TIPA-050039 — Mobileye EyeQ4 power-supply design with LP875701-Q1

This power-supply design details the power considerations for the Mobileye EyeQ4 Mid SoC (system-on-chip) core rail using the LP875701-Q1 power management IC. This power design assumes an input voltage of 3.3V or 5V (+/-5%). If the system input voltage is higher, for example a car battery, a buck (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNF) 26 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos