Number of channels
6
Topology
Boost with Current Sink, SEPIC Controller
Rating
Automotive
Operating temperature range (°C)
-40 to 125
Vin (min) (V)
3
Vin (max) (V)
48
Vout (min) (V)
0
Vout (max) (V)
48
Iout (max) (A)
1.2
Iq (typ) (mA)
20
Switching frequency (max) (kHz)
2200
Features
Adjustable Switch Frequency, Boost Sync, Current Derating, Enable/Shutdown, Fault Detection, Fault Diagnostic, Global dimming, Hybrid Dimming/Phase Shift, I2C control, LED Open Detection, LED Short to Ground Detection, LED Shorted Detection, Load Disconnect During Shutdown, Power-Line FET, Soft Start, Spread Spectrum, Synchronization Pin, Thermal shutdown
Number of channels
6
Topology
Boost with Current Sink, SEPIC Controller
Rating
Automotive
Operating temperature range (°C)
-40 to 125
Vin (min) (V)
3
Vin (max) (V)
48
Vout (min) (V)
0
Vout (max) (V)
48
Iout (max) (A)
1.2
Iq (typ) (mA)
20
Switching frequency (max) (kHz)
2200
Features
Adjustable Switch Frequency, Boost Sync, Current Derating, Enable/Shutdown, Fault Detection, Fault Diagnostic, Global dimming, Hybrid Dimming/Phase Shift, I2C control, LED Open Detection, LED Short to Ground Detection, LED Shorted Detection, Load Disconnect During Shutdown, Power-Line FET, Soft Start, Spread Spectrum, Synchronization Pin, Thermal shutdown