Home Power management Voltage references Series voltage references

REF3220

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
REF35 ACTIVE 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference 680-nA ultra-low-power, wide OTP programmable-voltage option from 1.024 V to 5 V and high precision at 0.05% intial accuracy and 6ppm/°C drift.

Product details

Rating Catalog VO (V) 2.048 Temp coeff (max) (ppm/°C) 20 Initial accuracy (max) (%) 0.2 Features Enable pin Iout/Iz (max) (mA) 10 Vin (min) (V) 2.098 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1, 100 LFN 0.1 to 10 Hz (typ) (µVPP) 27 Operating temperature range (°C) -40 to 125
Rating Catalog VO (V) 2.048 Temp coeff (max) (ppm/°C) 20 Initial accuracy (max) (%) 0.2 Features Enable pin Iout/Iz (max) (mA) 10 Vin (min) (V) 2.098 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1, 100 LFN 0.1 to 10 Hz (typ) (µVPP) 27 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Excellent specified drift performance:
    • 7ppm/°C (maximum) at 0°C to +125°C
    • 20ppm/°C (maximum) at –40°C to +125°C
  • Microsize Package: SOT23-6
  • High output current: ±10mA
  • High accuracy: 0.01%
  • Low quiescent current: 110µA
  • Low dropout: 5mV
  • Excellent specified drift performance:
    • 7ppm/°C (maximum) at 0°C to +125°C
    • 20ppm/°C (maximum) at –40°C to +125°C
  • Microsize Package: SOT23-6
  • High output current: ±10mA
  • High accuracy: 0.01%
  • Low quiescent current: 110µA
  • Low dropout: 5mV

The REF32xx is a low drift, micropower, low-dropout, precision voltage reference family available in the SOT23-6 package.

The small size and low power consumption (130µA maximum) of the REF32xx makes the device an excellent choice for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range from –40°C to +125°C.

The REF32xx is a low drift, micropower, low-dropout, precision voltage reference family available in the SOT23-6 package.

The small size and low power consumption (130µA maximum) of the REF32xx makes the device an excellent choice for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet 4ppm/°C, 100μA, SOT23-6 Series Voltage Reference datasheet (Rev. D) PDF | HTML Apr 20, 2026
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML Jan 9, 2024
E-book Tips and tricks for designing with voltage references (Rev. A) May 7, 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
White paper Voltage reference selection basics white paper (Rev. A) Oct 23, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

REF3220 PSpice Model (Rev. B)

SBVC016B.ZIP (37 KB) - PSpice model
Supported products & hardware
Simulation model

REF3220 TINA-TI Reference Design (Rev. D)

SBVC010D.ZIP (6 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3220 TINA-TI Spice Model (Rev. A)

SBVM008A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-00561 — Wireless pH Sensor Transmitter (DevPack for SensorTag) Reference Design

TIDA-00561 shows how to build an industrial-grade wireless pH transmitter for process control. This reference design includes a designed pH front-end which can be connected directly via its onboard connector to most pH probes used in process control. The performance data was tested and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos