Home Power management Voltage references Series voltage references

REF50E

ACTIVE

Enhanced low-noise (0.5µVpp/V), low-drift (2.5ppm°/C), wide-VIN (42V) precision voltage reference

Product details

Rating Catalog VO (V) 2.5, 3, 4.096, 4.5, 5 Temp coeff (max) (ppm/°C) 2.5 Initial accuracy (max) (%) 0.025 Features Noise-reduction pin Iout/Iz (max) (mA) 10 Vin (min) (V) 2.7 Vin (max) (V) 42 Iq (typ) (mA) 0.34 Operating temperature range (°C) -40 to 125
Rating Catalog VO (V) 2.5, 3, 4.096, 4.5, 5 Temp coeff (max) (ppm/°C) 2.5 Initial accuracy (max) (%) 0.025 Features Noise-reduction pin Iout/Iz (max) (mA) 10 Vin (min) (V) 2.7 Vin (max) (V) 42 Iq (typ) (mA) 0.34 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Low temperature drift (maximum):
    • Enhanced-grade (new): 2.5ppm/°C
    • High-grade: 3ppm/°C
    • Standard-grade: 8ppm/°C
  • High accuracy (maximum):
    • Enhanced-grade: 0.025%
    • High-grade: 0.05%
    • Standard-grade: 0.1%
  • Low noise:
    • Enhanced-grade: 0.5µVPP/V
    • High/standard-grade: 3µVPP/V
  • Excellent long-term stability:
    • 22ppm after first 1000 hours (SOIC-8)
    • 50ppm after first 1000 hours (VSSOP-8)
  • Wide input voltage support:
    • Enhanced-grade: 42V
    • High/standard-grade: 18V
  • High-output current: ±10mA
  • Temperature range: -40°C to 125°C
  • Low temperature drift (maximum):
    • Enhanced-grade (new): 2.5ppm/°C
    • High-grade: 3ppm/°C
    • Standard-grade: 8ppm/°C
  • High accuracy (maximum):
    • Enhanced-grade: 0.025%
    • High-grade: 0.05%
    • Standard-grade: 0.1%
  • Low noise:
    • Enhanced-grade: 0.5µVPP/V
    • High/standard-grade: 3µVPP/V
  • Excellent long-term stability:
    • 22ppm after first 1000 hours (SOIC-8)
    • 50ppm after first 1000 hours (VSSOP-8)
  • Wide input voltage support:
    • Enhanced-grade: 42V
    • High/standard-grade: 18V
  • High-output current: ±10mA
  • Temperature range: -40°C to 125°C

The REF50xx is a family of low-noise, low-drift, very high precision voltage references. The references are capable of both sinking and sourcing current, and have excellent line and load regulation.

Achieve excellent temperature drift (2.5ppm/°C) and high accuracy (0.025%) using proprietary design techniques. These features, combined with very low flicker noise (0.5µVPP/V), make the REF50xx family an excellent choice for use in high-precision data acquisition systems. REF50 family is available in enhanced grade (REF50xxEI), high grade (REF50xxI), and standard grade (REF50xxAI). The reference voltages are offered in 8-pin SOIC and VSSOP packages and are specified from –40°C to 125°C.

For detailed comparison across various grades, refer to .

The REF50xx is a family of low-noise, low-drift, very high precision voltage references. The references are capable of both sinking and sourcing current, and have excellent line and load regulation.

Achieve excellent temperature drift (2.5ppm/°C) and high accuracy (0.025%) using proprietary design techniques. These features, combined with very low flicker noise (0.5µVPP/V), make the REF50xx family an excellent choice for use in high-precision data acquisition systems. REF50 family is available in enhanced grade (REF50xxEI), high grade (REF50xxI), and standard grade (REF50xxAI). The reference voltages are offered in 8-pin SOIC and VSSOP packages and are specified from –40°C to 125°C.

For detailed comparison across various grades, refer to .

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 19
Top documentation Type Title Format options Date
* Data sheet REF50xx Low-Noise, Very Low Drift, Wide VIN Precision Voltage Reference datasheet (Rev. O) PDF | HTML Oct 16, 2025
Circuit design High-input impedance, true differential, AFE attenuator circuit for SAR ADCs (Rev. B) PDF | HTML Sep 25, 2024
Circuit design High-current battery monitor circuit: 0–10A, 0-10kHz, 18 bit (Rev. A) PDF | HTML Sep 12, 2024
Circuit design ±12-V voltage sensing circuit with an isolated amplifier and differential input (Rev. A) PDF | HTML Jun 6, 2024
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML Jan 9, 2024
Application note Analog Time Gain Control (ATGC) Solutions for TI’s Ultrasound AFE PDF | HTML May 18, 2023
Application note Stacking the REF50xx for High-Voltage References (Rev. B) PDF | HTML Apr 25, 2023
E-book Tips and tricks for designing with voltage references (Rev. A) May 7, 2021
Application note Long-Term Drift in Voltage References PDF | HTML Mar 25, 2021
Application note Low-Noise Negative Reference Design with REF5025 Dec 1, 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
White paper Voltage reference selection basics white paper (Rev. A) Oct 23, 2018
Analog design Journal Q3 2009 Issue Analog Applications Journal Sep 24, 2018
Analog design Journal Q4 2009 Issue Analog Applications Journal Sep 24, 2018
Application brief Level Shifting Signals With Differential Amplifiers (Rev. A) Apr 2, 2018
White paper Voltage-reference impact on total harmonic distortion Aug 1, 2016
Analog design Journal How the voltage reference affects ADC performance, Part 3 Oct 4, 2009
Analog design Journal How the voltage reference affects ADC performance, Part 2 Jul 14, 2009
Application note Low Power Input and Reference Driver Circuit for ADS8318 and ADS8319 Jun 24, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Reference design

TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design

This reference design provides a cost-effective design for multichannel battery formation and test applications. The design uses the C2000™ real-time microcontroller (MCU) with 16-channel simultaneous sampling precision ADC, which can be scaled up to support 8-channel cell testing. The design (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos