NEW

TCAN2411-Q1

ACTIVE

Automotive CAN FD system basis chip (SBC) with partial networking and buck regulator

Product details

Type Mid-range Protocols CAN, CAN FD Number of channels 1 Signaling rate (max) (Mbps) 8 Supply voltage (V) 5.5 to 28 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 1200 Regulated outputs (#) 2 Step-down DC/DC converter 1 Step-down DC/DC Vout (typ) (V) 3.3, 5 LDO 1 LDO Vout (typ) (V) 5 Watchdog type Integrated, Timeout, Window Low-power mode Partial networking, Selective Wake, Sleep, Standby Rating Automotive
Type Mid-range Protocols CAN, CAN FD Number of channels 1 Signaling rate (max) (Mbps) 8 Supply voltage (V) 5.5 to 28 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 1200 Regulated outputs (#) 2 Step-down DC/DC converter 1 Step-down DC/DC Vout (typ) (V) 3.3, 5 LDO 1 LDO Vout (typ) (V) 5 Watchdog type Integrated, Timeout, Window Low-power mode Partial networking, Selective Wake, Sleep, Standby Rating Automotive
VQFN (RHB) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2024 for CAN FD
  • Functional Safety Quality-Managed

  • Integrated 3.3V or 5V Buck regulator (VCC1) with 1A output capability
    • Pin-selectable output (3.3V or 5V) based on VSEL pin connection
    • Switching frequency options from 1.8MHz to 2.4MHz to enable a smaller on-board inductor
    • Integrated spread spectrum modulation to improve EMC performance
  • 5V LDO regulator (VCC2) supporting up to 200mA with off-board capability and short-to-battery protection
  • Multiple methods to wake-up from Sleep mode
    • CAN bus wake-up pattern (WUP)
    • Local wake-up (LWU) using four WAKE pins
      • Cyclic sensing wake-up using a high-side switch (HSS4)
    • Selective wake (partial networking) capability, TCAN2411-Q1 only
    • Digital wake-up using SW pin
  • WAKE pins configurable as ID pins to identify ECU location in the vehicle
  • Four high-side switches to support multiple loads and allow for cyclic sensing wake
  • Fail-safe output pin (LIMP) that can also be used optionally as a low-side switch
  • ±58V Bus fault protection
  • Advanced CAN bus fault diagnostics
  • Timeout, window and Q&A watchdog support
  • Access to EEPROM to save device configuration
  • Available in 32-pin leadless package with wettable flank for improved automated optical inspection (AOI) capability
  • AEC-Q100 qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2024 for CAN FD
  • Functional Safety Quality-Managed

  • Integrated 3.3V or 5V Buck regulator (VCC1) with 1A output capability
    • Pin-selectable output (3.3V or 5V) based on VSEL pin connection
    • Switching frequency options from 1.8MHz to 2.4MHz to enable a smaller on-board inductor
    • Integrated spread spectrum modulation to improve EMC performance
  • 5V LDO regulator (VCC2) supporting up to 200mA with off-board capability and short-to-battery protection
  • Multiple methods to wake-up from Sleep mode
    • CAN bus wake-up pattern (WUP)
    • Local wake-up (LWU) using four WAKE pins
      • Cyclic sensing wake-up using a high-side switch (HSS4)
    • Selective wake (partial networking) capability, TCAN2411-Q1 only
    • Digital wake-up using SW pin
  • WAKE pins configurable as ID pins to identify ECU location in the vehicle
  • Four high-side switches to support multiple loads and allow for cyclic sensing wake
  • Fail-safe output pin (LIMP) that can also be used optionally as a low-side switch
  • ±58V Bus fault protection
  • Advanced CAN bus fault diagnostics
  • Timeout, window and Q&A watchdog support
  • Access to EEPROM to save device configuration
  • Available in 32-pin leadless package with wettable flank for improved automated optical inspection (AOI) capability

The TCAN241x-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver that meets the physical layer requirements of ISO-11898:2-2024. The CAN FD transceiver supports data rates up to 8Mbps. The TCAN241x-Q1 integrates a buck regulator (VCC1) that can output either 3.3V or 5V, and provide up to 1A output current. The buck regulator integrates spread spectrum modulation to improve EMC performance. VCC2 LDO provides 5V output for loads up to 200mA. TCAN2411-Q1 supports Partial Networking by recognizing a selective wakeup frame (WUF)

The TCAN241x-Q1 includes features such as LIMP, four local wake inputs and four high side switches. The high side switch can be on or off, 10-bit PWM, or timer controlled. Using the GFO pin, it is possible to control an external CAN FD, LIN transceiver, CAN SBC or LIN SBC. The WAKE pins can be configured for static sensing, cyclic sensing (with HSS4 pin) and pulse based for waking up. These devices provide EEPROM to store specific device configuration information, thus avoiding extensive reprogramming after power fluctuations.

The TCAN241x-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver that meets the physical layer requirements of ISO-11898:2-2024. The CAN FD transceiver supports data rates up to 8Mbps. The TCAN241x-Q1 integrates a buck regulator (VCC1) that can output either 3.3V or 5V, and provide up to 1A output current. The buck regulator integrates spread spectrum modulation to improve EMC performance. VCC2 LDO provides 5V output for loads up to 200mA. TCAN2411-Q1 supports Partial Networking by recognizing a selective wakeup frame (WUF)

The TCAN241x-Q1 includes features such as LIMP, four local wake inputs and four high side switches. The high side switch can be on or off, 10-bit PWM, or timer controlled. Using the GFO pin, it is possible to control an external CAN FD, LIN transceiver, CAN SBC or LIN SBC. The WAKE pins can be configured for static sensing, cyclic sensing (with HSS4 pin) and pulse based for waking up. These devices provide EEPROM to store specific device configuration information, thus avoiding extensive reprogramming after power fluctuations.

Download View video with transcript Video
Request more information

Functional safety documents are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TCAN2410-Q1 ACTIVE Automotive CAN FD system basis chip (SBC) with buck regulator Similar device without Partial Networking

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TCAN241x-Q1 Automotive CAN FD System Basis Chip (SBC) with Integrated Buck Regulator and Watchdog datasheet (Rev. A) PDF | HTML 16 Dec 2025
Application brief SBC(시스템 기반 칩) 개론: 초보자를 위한 CAN 및 LIN SBC 가이 드 PDF | HTML 09 Dec 2025
Application brief 系統基礎晶片 (SBC) 101:CAN 和 LIN SBC 入門指南 PDF | HTML 08 Dec 2025
Application brief System Basis Chips (SBCs) 101: A Beginner’s Guide to CAN and LIN SBCs PDF | HTML 03 Dec 2025
Product overview System Basis Chips (SBCs) 101 - Exploration of TI's SBC Portfolio PDF | HTML 20 Nov 2025
Application note Wake Up Methods for CAN SBCs PDF | HTML 10 Nov 2025
Application note Channel Expansion with GFO PDF | HTML 04 Nov 2025
Application note Firmware Guide for TCAN24xx and TCAN28xx Devices PDF | HTML 07 Apr 2025
Certificate TCAN24XXEVM EU Declaration of Conformity (DoC) 14 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN24XXEVM — TCAN24xx evaluation module

The TCAN24XXEVM helps designers evaluate device performance, support fast development, and analyze automotive Controller Area Network (CAN) systems using the TCAN24xx-Q1 family of CAN system basis chips (SBCs), which include integrated 1A buck regulator output (3.3V or 5V), LDO regulator output (...)
User guide: PDF | HTML
Not available on TI.com
Design tool

SBC-MCU-POWER-DESIGN Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs

Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs
Supported products & hardware

Supported products & hardware

Products
System basis chips (SBCs)
  • TCAN11623-Q1 Automotive CAN-FD transceiver with integrated 5-V supply and 3.3-V, 70-mA LDO
  • TCAN11625-Q1 Automotive CAN-FD transceiver with integrated 5-V supply and 5-V, 100-mA LDO
  • TCAN1164-Q1 Automotive CAN FD system basis chip with LDO output and watchdog
  • TCAN1167-Q1 Automotive CAN FD system basis chip with LDO output and watchdog
  • TCAN2410-Q1 Automotive CAN FD system basis chip (SBC) with buck regulator
  • TCAN2411-Q1 Automotive CAN FD system basis chip (SBC) with partial networking and buck regulator
  • TCAN2450-Q1 Automotive CAN FD signal improvement capable (SIC) system basis chip (SBC) with buck regulator
  • TCAN2451-Q1 Automotive CAN FD SIC system basis chip (SBC) with buck regulator and partial networking
  • TCAN2845-Q1 Automotive CAN FD System Basis Chip (SBC) with partial networking
  • TCAN2847-Q1 Automotive CAN FD and LIN System Basis Chip (SBC) with partial networking
  • TCAN2855-Q1 Automotive CAN FD SIC System Basis Chip (SBC) with partial networking
  • TCAN2857-Q1 Automotive CAN FD SIC and LIN System Basis Chip (SBC) with partial networking
  • TCAN4550 CAN FD controller with integrated transceiver
  • TCAN4550-Q1 Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver
  • TLIN1028-Q1 Automotive local interconnect network (LIN) transceiver with integrated voltage regulator
  • TLIN1431-Q1 Automotive LIN SBC for 12-V systems with integrated VREG and watchdog
Hardware development
Evaluation board
  • TCAN24XXEVM TCAN24xx evaluation module
  • TCAN284XEVM TCAN284x evaluation module
  • TLIN1028EVM TLIN1028 LIN system basis chip with integrated LDO and MCU reset evaluation module
  • TCAN1162EVM TCAN1162 CAN transceiver with WAKE pin and integrated LDO evaluation module
  • TCAN1167EVM TCAN1167-Q1 evaluation module for CAN FD system basis chip with LDO output and watchdog
  • TCAN4550EVM TCAN4550-Q1 CAN FD controller with integrated transceiver evaluation module
  • TLIN1431EVM TLIN1431-Q1 LIN evaluation module with WAKE, HSS and watchdog
Design tool

TCAN24XX-Q1-DESIGN Automotive CAN FD / CAN SIC system basis chip (SBC) with buck regulator (and partial networking)

TCAN24XX-Q1 FUNCTIONAL SAFETY DOCS
Supported products & hardware

Supported products & hardware

Products
System basis chips (SBCs)
  • TCAN2450-Q1 Automotive CAN FD signal improvement capable (SIC) system basis chip (SBC) with buck regulator
  • TCAN2451-Q1 Automotive CAN FD SIC system basis chip (SBC) with buck regulator and partial networking
  • TCAN2410-Q1 Automotive CAN FD system basis chip (SBC) with buck regulator
  • TCAN2411-Q1 Automotive CAN FD system basis chip (SBC) with partial networking and buck regulator
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos