Home Power management Voltage references Shunt voltage references

TL431LI-Q1

ACTIVE

Automotive, adjustable, precision shunt regulator with optimized reference current

Product details

Rating Automotive VO (V) 2.495 Initial accuracy (max) (%) 0.5, 1 Iz for regulation (min) (µA) 400 VO adj (min) (V) 2.495 VO adj (max) (V) 36 Reference voltage (V) adjustable TI functional safety category Functional Safety-Capable Temp coeff (max) (ppm/°C) 63 Operating temperature range (°C) -40 to 150 Iout/Iz (max) (mA) 15
Rating Automotive VO (V) 2.495 Initial accuracy (max) (%) 0.5, 1 Iz for regulation (min) (µA) 400 VO adj (min) (V) 2.495 VO adj (max) (V) 36 Reference voltage (V) adjustable TI functional safety category Functional Safety-Capable Temp coeff (max) (ppm/°C) 63 Operating temperature range (°C) -40 to 150 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device temperature grade 0: –40°C to +150°C ambient operating temperature
  • Reference voltage tolerance at 25°C
    • 0.5% (B grade)
    • 1% (A grade)
  • Minimum typical output voltage: 2.495 V
  • Adjustable output voltage: Vref to 36 V
  • 27 mV maximum temperature drift for grade 1
  • 34 mV maximum temperature drift for grade 0
  • 0.3-Ω typical output impedance
  • Sink-current capability
    • Imin = 0.6 mA (max)
    • IKA = 15 mA (max)
  • Reference input current IREF: 0.4 µA (max)
  • Deviation of reference input current over temperature, II(dev): 0.3 µA (max)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device temperature grade 0: –40°C to +150°C ambient operating temperature
  • Reference voltage tolerance at 25°C
    • 0.5% (B grade)
    • 1% (A grade)
  • Minimum typical output voltage: 2.495 V
  • Adjustable output voltage: Vref to 36 V
  • 27 mV maximum temperature drift for grade 1
  • 34 mV maximum temperature drift for grade 0
  • 0.3-Ω typical output impedance
  • Sink-current capability
    • Imin = 0.6 mA (max)
    • IKA = 15 mA (max)
  • Reference input current IREF: 0.4 µA (max)
  • Deviation of reference input current over temperature, II(dev): 0.3 µA (max)

The TL431LI-Q1 is a three-terminal adjustable shunt regulator, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. The output voltage can be set to any value between Vref (approximately 2.495 V) and 36 V with two external resistors. The device has a typical output impedance of 0.3 Ω. Its active output circuitry provides a very sharp turn-on characteristic, making it an excellent replacement for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. This device is a pin-to-pin alternative to the industry standard TL431-Q1 with optimized Iref and IIdev performance. The lower Iref and IIdev values of the TL431LI-Q1 enable designers to achieve higher system accuracy and lower leakage current. The TL432LI-Q1 has exactly the same functionality and electrical specifications as the TL431LI-Q1, but has a different pinout for the DBZ package.

The TL431LI-Q1 is offered in two grades, with initial tolerances (at 25°C) of 0.5% and 1%, for the B and A grade, respectively. The TL431LI-Q1 is also available in two temperature grades: grade 1 (denoted by a ’Q’ in the part number), and grade 0 (denoted by a ’E’ in the part number), which represent maximum ambient operating temperatures of 125°C and 150°C respectively. The TL43xLI-Q1 is characterized for operation from –40°C to 125°C for grade 1, and –40°C to 150°C for grade 0, and its low output drift versus temperature ensures good stability over the entire temperature range.

The TL431LI-Q1 is a three-terminal adjustable shunt regulator, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. The output voltage can be set to any value between Vref (approximately 2.495 V) and 36 V with two external resistors. The device has a typical output impedance of 0.3 Ω. Its active output circuitry provides a very sharp turn-on characteristic, making it an excellent replacement for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. This device is a pin-to-pin alternative to the industry standard TL431-Q1 with optimized Iref and IIdev performance. The lower Iref and IIdev values of the TL431LI-Q1 enable designers to achieve higher system accuracy and lower leakage current. The TL432LI-Q1 has exactly the same functionality and electrical specifications as the TL431LI-Q1, but has a different pinout for the DBZ package.

The TL431LI-Q1 is offered in two grades, with initial tolerances (at 25°C) of 0.5% and 1%, for the B and A grade, respectively. The TL431LI-Q1 is also available in two temperature grades: grade 1 (denoted by a ’Q’ in the part number), and grade 0 (denoted by a ’E’ in the part number), which represent maximum ambient operating temperatures of 125°C and 150°C respectively. The TL43xLI-Q1 is characterized for operation from –40°C to 125°C for grade 1, and –40°C to 150°C for grade 0, and its low output drift versus temperature ensures good stability over the entire temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TL431LI-Q1 / TL432LI-Q1 Programmable Shunt Regulator With Optimized Reference Current datasheet (Rev. A) PDF | HTML 14 Nov 2019
Analog Design Journal High-power, low-cost, discrete linear pre-regulator for automotive rear lights 21 Dec 2020
Functional safety information TL43xLI-Q1 Functional Safety FIT Rate and Failure Mode Distribution 18 Dec 2019
Application note Current Supply Monitoring with the TL431LI-Q1 07 Oct 2019
Application note Designing With the Improved TL431LI (Rev. A) 28 Jun 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Implementing Voltage References and Supervisors Into Your Traction Inverter Desi 22 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TL431LI PSpice Transient Model

SLVMCW2.ZIP (56 KB) - PSpice Model
Simulation model

TL431LI Unencrypted PSpice Transient Model

SLVMCW1.ZIP (2 KB) - PSpice Model
Simulation model

TL431LI and ATL431LI PSpice Average Model

SLVMCX5.ZIP (78 KB) - PSpice Model
Simulation model

TL431LI and ATL431LI Unencrypted PSpice Average Model

SLVMCX4.ZIP (1 KB) - PSpice Model
Calculation tool

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
Supported products & hardware

Supported products & hardware

Products
Shunt voltage references
  • ATL431 2.5-V low-IQ adjustable precision shunt regulator
  • ATL431LI Low-IQ programmable shunt regulator offered in an ultra-small DQN package
  • ATL431LI-Q1 Automotive, high-bandwidth, low-IQ programmable shunt regulator (pinout: KRA)
  • ATL432 2.5-V precision programmable shunt regulator
  • ATL432LI High-bandwidth, low-IQ programmable shunt regulator (pinout: RKA)
  • ATL432LI-Q1 Automotive, high-bandwidth, low-IQ programmable shunt regulator (pinout: RKA)
  • LM4030 Ultra-high-precision shunt voltage reference
  • LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference
  • LM4040-N 100-ppm/°C precision micropower shunt voltage reference
  • LM4040-N-Q1 Automotive, 100-ppm/°C precision micropower shunt voltage reference
  • LM4040C25-EP Enhanced Product 2.5-V Precision Micropower Shunt Voltage Reference, 0.5% accuracy
  • LM4041-N Fixed & adjustable, 45-µA, precision micropower shunt voltage reference
  • LM4041-N-Q1 Automotive, precision micropower shunt voltage reference
  • LM4041A12 1.2-V precision micropower shunt voltage reference with 0.1% accuracy
  • LM4041B Adjustable, precision micropower shunt voltage reference with 0.2% accuracy
  • LM4041B12 1.2-V precision micropower shunt voltage reference with 0.2% accuracy
  • LM4041C Adjustable, precision micropower shunt voltage reference with 0.5% accuracy
  • LM4041C12 1.2-V precision micropower shunt voltage reference with 0.5% accuracy
  • LM4041D Adjustable, precision micropower shunt voltage reference with 1% accuracy
  • LM4041D12 1.2-V precision micropower shunt voltage reference with 1% accuracy
  • LM4050-N 50-ppm/°C precision micropower shunt voltage reference
  • LM4050-N-Q1 Automotive, 50-ppm/°C precision micropower shunt voltage reference
  • LM4050QML-SP Radiation-hardened QMLV, 2.5-V or 5-V shunt voltage reference
  • LM4051-N Fixed & adjustable, precision micropower shunt voltage reference
  • LM4060 20ppm/°C maximum drift high-precision shunt voltage reference
  • LMV431 1.5%, low-voltage (1.24-V) adjustable precision shunt regulator
  • LMV431A 1%, low-voltage (1.24-V) adjustable precision shunt regulator
  • LMV431B 0.5%, low-voltage (1.24-V) adjustable precision shunt regulator
  • TL431 Adjustable precision shunt regulator
  • TL431-Q1 Automotive adjustable precision shunt regulator (pin layout: KRA)
  • TL431C 2% adjustable precision shunt regulator
  • TL431LI Adjustable precision shunt regulator with optimized reference current (pin layout: KRA)
  • TL431LI-Q1 Automotive, adjustable, precision shunt regulator with optimized reference current
  • TL432 Adjustable precision shunt regulator (reverse pinout)
  • TL432-Q1 Automotive adjustable precision shunt regulator (pin layout: RKA)
  • TL432LI Adjustable precision shunt regulator with optimized reference current (pin layout: RKA)
  • TL432LI-Q1 Automotive, adjustable, precision shunt regulator with optimized reference current
  • TLA431 All-capacitor stable precision programmable reference with KRA pin layout
  • TLA432 All-capacitor stable precision programmable reference with RKA pin layout
  • TLV431 1.5% accuracy, low-voltage, adjustable precision shunt regulator
  • TLV431A 1% accuracy, low-voltage, adjustable precision shunt regulator
  • TLV431A-Q1 Automotive, low-voltage adjustable precision shunt regulator
  • TLV431B 0.5% accuracy, low-voltage, adjustable precision shunt regulator
  • TLV431B-Q1 Automotive, low-voltage adjustable precision shunt regulator
  • TLVH431 1.5% low-voltage wide-operating current adjustable precision shunt regulator
  • TLVH431A 1% low-voltage wide-operating current adjustable precision shunt regulator
  • TLVH431A-Q1 Automotive, low-voltage adjustable precision shunt regulator
  • TLVH431B 0.5% low-voltage wide-operating current adjustable precision shunt regulator
  • TLVH431B-EP Enhanced-plastic 0.5% low-voltage wide-operating-current adjustable precision shunt regulator
  • TLVH431B-Q1 Automotive, low-voltage adjustable precision shunt regulator (reverse pinout)
  • TLVH432 1.5% low-voltage wide-operating current adjustable precision shunt regulator (reverse pinout)
  • TLVH432A 1% low-voltage wide-operating current adjustable precision shunt regulator (reverse pinout)
  • TLVH432B 0.5% low-voltage wide-operating current adjustable precision shunt regulator (reverse pinout)
General-purpose op amps
  • TLV4313 Quad, 5.5-V, 1-MHz, low quiescent current (65-μA), RRIO operational amplifier
  • TLV4314 Quad, 5.5-V, 3-MHz, RRIO operational amplifier
  • TLV4314-Q1 Automotive-grade, quad, 5.5-V, 3-MHz, RRIO operational amplifier
  • TLV4316 Quad, 5.5-V, 10-MHz, RRIO operational amplifier
  • TLV4316-Q1 Automotive-grade, quad, 5.5-V, 10-MHz, RRIO operational amplifier
  • TLV4379 Quad, 5.5-V, 90-kHz, low quiescent current (4-μA), RRIO operational amplifier
Precision op amps (Vos<1mV)
  • TLV4333 Quad, 350-kHz, low-noise, RRIO, CMOS operational amplifier for cost-sensitive systems
  • TLV4376 Quad 5.5-MHz, 100-µV offset, 8-nV/√Hz noise, 815-µA power, precision operational amplifiers
  • TLV4387 Quad, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos