Home Power management LED drivers LED display drivers

TLC59025

ACTIVE

Low-power 16-channel constant-current LED sink driver with 3.0-5.5V supply voltage

Product details

Features ON/OFF LED Driver, Thermal shutdown Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 5 Rating Catalog Operating temperature range (°C) -40 to 125
Features ON/OFF LED Driver, Thermal shutdown Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 5 Rating Catalog Operating temperature range (°C) -40 to 125
SSOP (DBQ) 24 51.9 mm² (8.65 mm × 6 mm)
  • 16 constant current output channels
  • Matches industry standard IOUT to external resistor ratio
  • Constant output current invariant to load voltage change
  • Output current accuracy:
    • Between channels: < ±5% (maximum)
    • Between ICs: < ±6% (maximum)
  • Constant output current range: 3 mA to 45 mA
  • Output current adjusted by external resistor
  • Fast response of output current, OE (minimum): 100 ns
  • 30-MHz clock frequency
  • Schmitt-trigger inputs
  • 3.0-V to 5.5-V supply voltage
  • Thermal shutdown for overtemperature protection
  • ESD performance: 1-kV HBM
  • 16 constant current output channels
  • Matches industry standard IOUT to external resistor ratio
  • Constant output current invariant to load voltage change
  • Output current accuracy:
    • Between channels: < ±5% (maximum)
    • Between ICs: < ±6% (maximum)
  • Constant output current range: 3 mA to 45 mA
  • Output current adjusted by external resistor
  • Fast response of output current, OE (minimum): 100 ns
  • 30-MHz clock frequency
  • Schmitt-trigger inputs
  • 3.0-V to 5.5-V supply voltage
  • Thermal shutdown for overtemperature protection
  • ESD performance: 1-kV HBM

The TLC59025 device is designed for LED displays and LED lighting applications. The TLC59025 contains a 16-bit shift register and data latches, which convert serial input data into parallel output format. At the TLC59025 output stage, 16 regulated-current ports provide uniform and constant current for driving LEDs within a wide range of VF variations. Used in system design for LED display applications (for example, LED panels), the TLC59025 provides great flexibility and device performance. Users can adjust the output current from 3 mA to 45 mA through an external resistor, Rext, which gives flexibility in controlling the light intensity of LEDs. TLC59025 is designed for up to 17 V at the output port. The high clock frequency, 30 MHz, also satisfies the system requirements of high-volume data transmission.

The serial data is transferred into TLC59025 through SDI, shifted in the shift register, and transferred out through SDO. LE can latch the serial data in the shift register to the output latch. OE enables the output drivers to sink current.

The TLC59025 device is designed for LED displays and LED lighting applications. The TLC59025 contains a 16-bit shift register and data latches, which convert serial input data into parallel output format. At the TLC59025 output stage, 16 regulated-current ports provide uniform and constant current for driving LEDs within a wide range of VF variations. Used in system design for LED display applications (for example, LED panels), the TLC59025 provides great flexibility and device performance. Users can adjust the output current from 3 mA to 45 mA through an external resistor, Rext, which gives flexibility in controlling the light intensity of LEDs. TLC59025 is designed for up to 17 V at the output port. The high clock frequency, 30 MHz, also satisfies the system requirements of high-volume data transmission.

The serial data is transferred into TLC59025 through SDI, shifted in the shift register, and transferred out through SDO. LE can latch the serial data in the shift register to the output latch. OE enables the output drivers to sink current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LP5009 ACTIVE 9-channel I2C constant-current RGB LED driver LP50xx is the new multi-channel family

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLC59025 Low-Power 16-Channel Constant-Current LED Sink Driver datasheet (Rev. C) PDF | HTML Feb 4, 2021
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

TIDA-00737 — Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller

This reference design demonstrates the working of various functional blocks of an automatic power factor controller (PFC) used in MV/LV electrical distribution. This includes accurate measurement and computation of voltages, currents, power and power factor, display of measured parameters (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos