TLC5958

ACTIVE

48 channel, 16 bit ES-PWM, LED driver with pre-charge FET, LED open detection and 48k bit memory

alarmNotifications Order now

Product details

Features 48CH LED Driver, Error Flag, Fault Detection, LED Open Detection, PWM LED Driver, Pre-Charge FET, SRAM, Thermal shutdown Analog dimming steps 512 Data transfer rate (typ) (MHz) 25 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features 48CH LED Driver, Error Flag, Fault Detection, LED Open Detection, PWM LED Driver, Pre-Charge FET, SRAM, Thermal shutdown Analog dimming steps 512 Data transfer rate (typ) (MHz) 25 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RTQ) 56 64 mm² 8 x 8
  • 48 Channels Constant Current Sink Output
  • Sink Current Capability with Max BC/CC data:
    • 25mA at 5VCC
    • 20mA at 3.3VCC
  • Global Brightness Control (BC) : 3-Bit (8 Step)
  • Color Brightness Control (CC) for Each Color Group:
    9-Bit (512 Step), Three Groups
  • Grayscale(GS) Control with Multiplexed
    Enhanced Spectrum(ES) PWM: 16bit
  • 48K bit Grayscale Data Memory Support
    32-multiplexing
  • LED Power Supply Voltage Up To 10V
  • Vcc = 3.0V to 5.5V
  • Constant Current Accuracy
    • Channel to Channel = ±1%(Typ), ±3%(Max)
    • Device to Device = ±1%(Typ), ±2%(Max)
  • Data Transfer Rate: 25MHz
  • Gray Scale Clock: 33MHz
  • LED Open Detection (LOD)
  • Thermal Shut Down (TSD)
  • IREF Resistor Short Protection (ISP)
  • Power-Save Mode (PSM) with high speed recovery
  • Delay Switching to Prevent Inrush Current
  • Pre-charge FET to Avoid Ghosting Phenomenon
  • Operating Temperature : –40°C to +85°C
  • 48 Channels Constant Current Sink Output
  • Sink Current Capability with Max BC/CC data:
    • 25mA at 5VCC
    • 20mA at 3.3VCC
  • Global Brightness Control (BC) : 3-Bit (8 Step)
  • Color Brightness Control (CC) for Each Color Group:
    9-Bit (512 Step), Three Groups
  • Grayscale(GS) Control with Multiplexed
    Enhanced Spectrum(ES) PWM: 16bit
  • 48K bit Grayscale Data Memory Support
    32-multiplexing
  • LED Power Supply Voltage Up To 10V
  • Vcc = 3.0V to 5.5V
  • Constant Current Accuracy
    • Channel to Channel = ±1%(Typ), ±3%(Max)
    • Device to Device = ±1%(Typ), ±2%(Max)
  • Data Transfer Rate: 25MHz
  • Gray Scale Clock: 33MHz
  • LED Open Detection (LOD)
  • Thermal Shut Down (TSD)
  • IREF Resistor Short Protection (ISP)
  • Power-Save Mode (PSM) with high speed recovery
  • Delay Switching to Prevent Inrush Current
  • Pre-charge FET to Avoid Ghosting Phenomenon
  • Operating Temperature : –40°C to +85°C

The TLC5958 is a 48 channels constant-current sink driver for multiplexing system with 1 to 32 duty ratio. Each channel has an individually-adjustable, 65536-step, pulse width modulation (PWM) grayscale (GS).

48K bit display memory is implemented to increase the visual refresh rate and to decrease the GS data writing frequency.

The output channels are grouped into three groups, each group has 16 channels. Each group has a 512-step color brightness control (CC) function. The maximum current value of all 48 channels can be set by 8-step global brightness control (BC) function. CC and BC can be used to adjust the brightness deviation between LED drivers. GS, CC, and BC data are accessible via a serial interface port.

Send request via email for Application Note: Build High Density, High Refresh Rate, Multiplexing LED Panel with TLC5958.

The TLC5958 has one error flag: LED open detection (LOD), which can be read via a serial interface port. The TLC5958 also has a power-save mode that sets the total current consumption to 0.8mA (typ) when all outputs are off.

Send request via email for Application Note: .

The TLC5958 is a 48 channels constant-current sink driver for multiplexing system with 1 to 32 duty ratio. Each channel has an individually-adjustable, 65536-step, pulse width modulation (PWM) grayscale (GS).

48K bit display memory is implemented to increase the visual refresh rate and to decrease the GS data writing frequency.

The output channels are grouped into three groups, each group has 16 channels. Each group has a 512-step color brightness control (CC) function. The maximum current value of all 48 channels can be set by 8-step global brightness control (BC) function. CC and BC can be used to adjust the brightness deviation between LED drivers. GS, CC, and BC data are accessible via a serial interface port.

Send request via email for Application Note: Build High Density, High Refresh Rate, Multiplexing LED Panel with TLC5958.

The TLC5958 has one error flag: LED open detection (LOD), which can be read via a serial interface port. The TLC5958 also has a power-save mode that sets the total current consumption to 0.8mA (typ) when all outputs are off.

Send request via email for Application Note: .

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLC5958 48-Channel, 16-Bit ES-PWM LED Driver with Pre-Charge FET, LED Open Detection and Display Data Memory Support 32-Multiplexing datasheet (Rev. A) PDF | HTML 05 Sep 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Build high density, high refresh rate, multiplexing LED panel with TLC5958 17 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00161 — 64x64 Full Color (R/G/B) LED Matrix with High Multiplexing Reference Design

This reference design is a complete 64 pixel x 64 pixel Red/Green/Blue LED panel with TLC5958 driver IC.
Due to its higher integration and high time multiplexing support, this design drives total 12,288 individual LED lamps (= 64 x 64 x 3color) by only 8pcs of TLC5958 IC.  Still this LED panel (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RTQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos