Home Power management Voltage references Shunt voltage references

TLV431A-Q1

ACTIVE

Automotive, low-voltage adjustable precision shunt regulator

Product details

Rating Automotive VO (V) 1.24 Initial accuracy (max) (%) 1 Iz for regulation (min) (µA) 55 VO adj (min) (V) 1.24 VO adj (max) (V) 6 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 161 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
Rating Automotive VO (V) 1.24 Initial accuracy (max) (%) 1 Iz for regulation (min) (µA) 55 VO adj (min) (V) 1.24 VO adj (max) (V) 6 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 161 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to 125°C ambient operating temperature range
  • Low-voltage operation, VREF = 1.24V
  • Adjustable output voltage, VO = VREF to 6V
  • Reference voltage tolerances at 25°C
    • 0.5% for TLV431B
    • 1% for TLV431A
  • Typical temperature drift
    • 11mV (–40°C to 125°C)
  • Low operational cathode current, 80µA typical
  • 0.25Ω Typical output impedance
  • See TLVH431 and TLVH432 for:
    • Wider VKA (1.24V to 18V) and IK (80mA)
    • Multiple pinouts for SOT-23-3 and SOT-89 packages
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to 125°C ambient operating temperature range
  • Low-voltage operation, VREF = 1.24V
  • Adjustable output voltage, VO = VREF to 6V
  • Reference voltage tolerances at 25°C
    • 0.5% for TLV431B
    • 1% for TLV431A
  • Typical temperature drift
    • 11mV (–40°C to 125°C)
  • Low operational cathode current, 80µA typical
  • 0.25Ω Typical output impedance
  • See TLVH431 and TLVH432 for:
    • Wider VKA (1.24V to 18V) and IK (80mA)
    • Multiple pinouts for SOT-23-3 and SOT-89 packages

The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to 1.24V on stand alone mode or any value between VREF (1.24V) and 6V with two external resistors (see Figure 6-2). These devices operate from a lower voltage (1.24V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLV431 device is a voltage reference in isolated feedback circuits designed for 3V to 3.3V switching-mode power supplies. These devices have a typical output impedance of 0.25Ω. Active output circuitry provides a very sharp turn-on characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to 1.24V on stand alone mode or any value between VREF (1.24V) and 6V with two external resistors (see Figure 6-2). These devices operate from a lower voltage (1.24V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLV431 device is a voltage reference in isolated feedback circuits designed for 3V to 3.3V switching-mode power supplies. These devices have a typical output impedance of 0.25Ω. Active output circuitry provides a very sharp turn-on characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLV431x-Q1 Low-Voltage Adjustable Precision Shunt Regulator datasheet (Rev. B) PDF | HTML 19 Jul 2024
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application brief Automotive LED Lighting with Adjustable Shunt References 17 Jul 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV431 Family TINA-TI AC Reference Design

SLVM090.TSC (80 KB) - TINA-TI Reference Design
Simulation model

TLV431 Family TINA-TI Transient Reference Design

SLVM089.TSC (45 KB) - TINA-TI Reference Design
Simulation model

TLV431 Family TINA-TI Transient and AC Spice Model

SLVM088.ZIP (3 KB) - TINA-TI Spice Model
Simulation model

TLV431 Family Unencrypted PSpice Transient and AC Model (Rev. A)

SLIM005A.ZIP (161 KB) - PSpice Model
Calculation tool

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP31342 — Automotive 300W µDC/DC converter reference design using half-bridge LLC

This automotive µDC/DC converter reference design demonstrates a non-synchronous half-bridge inductor inductor-capacitor (LLC) converter, which covers an input voltage range of 225V to 450V using the UCC256612-Q1. The output voltage is 48V with a maximum load current of 6.25A. The design can (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos