Home Power management DC/DC switching regulators DC/DC converters

TLV61047

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 20 Vin (min) (V) 2.6 Vout (max) (V) 28 Vout (min) (V) 4.5 Switch current limit (typ) (A) 2.2 Features Enable, Fixed soft start, Light-load efficiency, Nonsynchronous rectification, UVLO Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 92
Rating Catalog Topology Boost Vin (max) (V) 20 Vin (min) (V) 2.6 Vout (max) (V) 28 Vout (min) (V) 4.5 Switch current limit (typ) (A) 2.2 Features Enable, Fixed soft start, Light-load efficiency, Nonsynchronous rectification, UVLO Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 92
SOT-23-THN (DDC) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Input voltage range: 2.6V to 20V
  • Output voltage range: 4.5V to 28V
  • Integrated low-side FET: 200mΩ
  • High efficiency
    • Up to 91.2% efficiency at VIN = 5V to VOUT = 12V, and IOUT = 0.2A
    • Up to 91.7% efficiency at VIN = 12V to VOUT = 28V, and IOUT = 0.3A
  • 2.2A peak switch current limit
  • Switching frequency
    • TLV61047: 1.6MHz
    • TLV610471: 0.6MHz
  • ±2.0% Reference voltage accuracy
  • Typical 25µA quiescent current
  • Typical 0.4µA shutdown current
  • PFM operation mode at ultra light load or TON min triggered
  • Internal compensation
  • Internal 2.5ms soft start time
  • Cycle-by-cycle current limit
  • Thermal shutdown protection
  • SOT-23-5 DDC package
  • Input voltage range: 2.6V to 20V
  • Output voltage range: 4.5V to 28V
  • Integrated low-side FET: 200mΩ
  • High efficiency
    • Up to 91.2% efficiency at VIN = 5V to VOUT = 12V, and IOUT = 0.2A
    • Up to 91.7% efficiency at VIN = 12V to VOUT = 28V, and IOUT = 0.3A
  • 2.2A peak switch current limit
  • Switching frequency
    • TLV61047: 1.6MHz
    • TLV610471: 0.6MHz
  • ±2.0% Reference voltage accuracy
  • Typical 25µA quiescent current
  • Typical 0.4µA shutdown current
  • PFM operation mode at ultra light load or TON min triggered
  • Internal compensation
  • Internal 2.5ms soft start time
  • Cycle-by-cycle current limit
  • Thermal shutdown protection
  • SOT-23-5 DDC package

The TLV61047 is a high voltage non-synchronous boost converter integrates a 200mΩ low side power switch to provide an easy use and small size power solution. The TLV61047 has a wide input voltage range from 2.6V to 20V and output voltage covers up to 28V with 2.2A switch current capability.

The TLV61047 uses adaptive constant off-time peak current control topology to regulate the output voltage. At heavy to light load condition, the TLV61047 works in pulse width modulation (PWM) mode until trigger the Ton min or minimum peak current (typical 20mA). At ultra light load condition , the devices work in pulse frequency modulation (PFM) mode to improve the efficiency and ripple performance.

The quasi-constant switching frequency is internally set to either 1.6MHz (TLV61047) or 0.6MHz (TLV610471), allowing the use of extremely small surface mount inductor and capacitors. The TLV61047 has built in 2.5ms soft start to minimize the inrush current during start up. Additional features include internal compensation, cycle by cycle current limit and thermal shutdown.

The TLV61047 is available in a SOT-23-5 DDC package.

The TLV61047 is a high voltage non-synchronous boost converter integrates a 200mΩ low side power switch to provide an easy use and small size power solution. The TLV61047 has a wide input voltage range from 2.6V to 20V and output voltage covers up to 28V with 2.2A switch current capability.

The TLV61047 uses adaptive constant off-time peak current control topology to regulate the output voltage. At heavy to light load condition, the TLV61047 works in pulse width modulation (PWM) mode until trigger the Ton min or minimum peak current (typical 20mA). At ultra light load condition , the devices work in pulse frequency modulation (PFM) mode to improve the efficiency and ripple performance.

The quasi-constant switching frequency is internally set to either 1.6MHz (TLV61047) or 0.6MHz (TLV610471), allowing the use of extremely small surface mount inductor and capacitors. The TLV61047 has built in 2.5ms soft start to minimize the inrush current during start up. Additional features include internal compensation, cycle by cycle current limit and thermal shutdown.

The TLV61047 is available in a SOT-23-5 DDC package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV61047 20VIN , 28VOUT , 2.2A Non-synchronous Boost Converter datasheet (Rev. A) PDF | HTML Jan 23, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV61047EVM — TLV61047 evaluation module

The TLV61047 is a high-voltage nonsynchronous boost converter which provides a high efficiency and small 2.9mm × 1.6mm SOT-23 package. The TLV61047 has a wide input voltage range of 2.6V to 20V, and the output voltage covers up to 28V with 2.2A peak switching current capability. This evaluation (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV61047 PSpice Transient Model

SLVMEA0.ZIP (443 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-010963 — Digital addressable lighting interface (DALI) 103 reference design based on MSPM0

This reference design implements a Digital Addressable Lighting Interface (DALI) 103 utilizing the MSPM0 microcontrollers, which meets compliant hardware and software requirements for IEC 62386-103. The design features a customizable DALI transceiver, power supply, isolation and firmware that (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos