Home Power management Linear & low-dropout (LDO) regulators

TLV700XX-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 2 Iout (max) (A) 0.2 Output options Fixed Output Vout (max) (V) 3.2 Vout (min) (V) 2.8 Fixed output options (V) 2.5, 2.8, 3.2, 3.3 Noise (µVrms) 48 PSRR at 100 KHz (dB) 51 Iq (typ) (mA) 0.03 Features Enable Thermal resistance θJA (°C/W) 263 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 175 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 2 Iout (max) (A) 0.2 Output options Fixed Output Vout (max) (V) 3.2 Vout (min) (V) 2.8 Fixed output options (V) 2.5, 2.8, 3.2, 3.3 Noise (µVrms) 48 PSRR at 100 KHz (dB) 51 Iq (typ) (mA) 0.03 Features Enable Thermal resistance θJA (°C/W) 263 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 175 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • 2% accuracy
  • Low IQ: 31µA
  • Fixed output voltage combination possible from 1.9V to 4.8V
  • High PSRR: 68dB at 1kHz
  • Stable with effective capacitance of 0.1µF
  • Thermal shutdown and overcurrent protection
  • Latch-up performance meets 100mA per AEC-Q100, level I
  • Available in SOT-23-5 and SC70 packages
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • 2% accuracy
  • Low IQ: 31µA
  • Fixed output voltage combination possible from 1.9V to 4.8V
  • High PSRR: 68dB at 1kHz
  • Stable with effective capacitance of 0.1µF
  • Thermal shutdown and overcurrent protection
  • Latch-up performance meets 100mA per AEC-Q100, level I
  • Available in SOT-23-5 and SC70 packages

The TLV700xx-Q1 family of low-dropout (LDO) linear regulators are low-quiescent-current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision band-gap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices designed for for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV700xx-Q1 LDOs are available in SOT-23-5 and SC70 packages.

The TLV700xx-Q1 family of low-dropout (LDO) linear regulators are low-quiescent-current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision band-gap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices designed for for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV700xx-Q1 LDOs are available in SOT-23-5 and SC70 packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV733P-Q1 ACTIVE Automotive 300-mA, low-IQ, low-dropout voltage regulator with enable Pin-to-pin in an SOT-23 and a cost-effective solution.
TPS784-Q1 ACTIVE Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable Pin-to-pin in SOT-23 package with better thermal performance and improved accuracy (+/-0.5% typ).

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV700xx-Q1 Automotive, 200mA, Low-IQ , Low-Dropout Regulator (LDO) for Portable Devices datasheet (Rev. D) PDF | HTML Jan 13, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV70033EVM-503 — TLV70033 200-mA low-IQ low-dropout (LDO) regulator evaluation module

The TLV70033EVM-503 evaluation module (EVM) helps with evaluation of the TLV70033 200-mA, low quiescent current (IQ), low dropout (LDO) regulator in the DDC (2.9 x 2.9mm, 5-pin SOT-23) package with a 3.3-V output.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos