Home Power management Linear & low-dropout (LDO) regulators

TLV733P

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable General purpose LDO with higher PSRR

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.4 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.2, 1.5, 1.8, 2.5, 2.55, 2.8, 2.85, 3, 3.3 Noise (µVrms) 120 PSRR at 100 KHz (dB) 28 Iq (typ) (mA) 0.034 Features Enable, Foldback Overcurrent protection Thermal resistance θJA (°C/W) 219 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 1.4 Dropout voltage (Vdo) (typ) (mV) 122 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.4 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.2, 1.5, 1.8, 2.5, 2.55, 2.8, 2.85, 3, 3.3 Noise (µVrms) 120 PSRR at 100 KHz (dB) 28 Iq (typ) (mA) 0.034 Features Enable, Foldback Overcurrent protection Thermal resistance θJA (°C/W) 219 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 1.4 Dropout voltage (Vdo) (typ) (mV) 122 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) X2SON (DQN) 4 1 mm² (1 mm × 1 mm)
  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With or Without Capacitors
  • Foldback Overcurrent Protection
  • Packages:
    • 1.0-mm × 1.0-mm X2SON (4)
    • SOT-23 (5)
  • Very Low Dropout: 125 mV at 300 mA (3.3 VOUT)
  • Accuracy: 1% typical, 1.4% maximum
  • Low IQ: 34 µA
  • Available in Fixed-Output Voltages:
    1.0 V to 3.3 V
  • High PSRR: 50 dB at 1 kHz
  • Active Output Discharge
  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With or Without Capacitors
  • Foldback Overcurrent Protection
  • Packages:
    • 1.0-mm × 1.0-mm X2SON (4)
    • SOT-23 (5)
  • Very Low Dropout: 125 mV at 300 mA (3.3 VOUT)
  • Accuracy: 1% typical, 1.4% maximum
  • Low IQ: 34 µA
  • Available in Fixed-Output Voltages:
    1.0 V to 3.3 V
  • High PSRR: 50 dB at 1 kHz
  • Active Output Discharge

The TLV733 series of low-dropout linear regulators (LDOs) are ultra-small, low quiescent current LDOs that can source 300 mA with good line and load transient performance. These devices provide a typical accuracy of 1%.

The TLV733 series is designed with a modern capacitor-free architecture to ensure stability without an input or output capacitor. The removal of the output capacitor allows for a very small solution size, and can eliminate inrush current at startup. However, the TLV733 series is also stable with ceramic output capacitors if an output capacitor is necessary. The TLV733 also provides foldback current control during device power-up and enabling if an output capacitor is used. This functionality is especially important in battery-operated devices.

The TLV733 provides an active pull-down circuit to quickly discharge output loads when disabled.

The TLV733 series is available in standard DBV (SOT-23) and DQN (X2SON) packages.

 

The TLV733 series of low-dropout linear regulators (LDOs) are ultra-small, low quiescent current LDOs that can source 300 mA with good line and load transient performance. These devices provide a typical accuracy of 1%.

The TLV733 series is designed with a modern capacitor-free architecture to ensure stability without an input or output capacitor. The removal of the output capacitor allows for a very small solution size, and can eliminate inrush current at startup. However, the TLV733 series is also stable with ceramic output capacitors if an output capacitor is necessary. The TLV733 also provides foldback current control during device power-up and enabling if an output capacitor is used. This functionality is especially important in battery-operated devices.

The TLV733 provides an active pull-down circuit to quickly discharge output loads when disabled.

The TLV733 series is available in standard DBV (SOT-23) and DQN (X2SON) packages.

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV743P ACTIVE 300mA low-Iq low-dropout (LDO) voltage regulator with enable Pin-to-pin, cost-sensitive, requires COUT

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLV733P Capacitor-Free, 300-mA, Low-Dropout Regulator in 1-mm × 1-mm X2SON Package datasheet (Rev. C) PDF | HTML Jul 10, 2019
Technical article Overcoming common design challenges in an UV sterilization box system PDF | HTML Jul 27, 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) Mar 21, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TLV73312PEVM-643 — TLV73312 low-dropout (LDO) voltage regulator evaluation module

The TLV73312PEVM-643 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV73312 300mA, Low IQ, High PSRR Low-Dropout Regulator for portable applications. The EVM contains header connectors for easy connection to external test and application circuitry.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV73310P PSpice transient model

SNVM661.ZIP (46 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73310P Unencrypted PSpice Transient Model

SBVM472.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73311P PSpice Transient Model

SNVM683.ZIP (53 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73311P Unencrypted PSpice Transient Model

SBVM476.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73312P PSPICE Transient model

SNVM662.ZIP (44 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73312P Unencrypted PSpice Transient Model

SBVM470.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73315P PSPICE Transient model

SNVM663.ZIP (46 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73315P Unencrypted PSpice Transient Model

SBVM475.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73318P PSPICE Transient model

SNVM664.ZIP (45 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73318P Unencrypted PSpice Transient Model

SBVM474.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TLV733255P PSpice Transient Model

SLVMAO9.ZIP (56 KB) - PSpice model
Supported products & hardware
Simulation model

TLV733255P Unencrypted PSpice Transient Model

SBVM466.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73325P PSPICE Transient model

SNVM665.ZIP (45 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73325P Unencrypted PSpice Transient Model

SBVM473.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TLV733285P PSpice Transient Model

SLVMAP1.ZIP (56 KB) - PSpice model
Supported products & hardware
Simulation model

TLV733285P Unencrypted PSpice Transient Model

SBVM464.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73328P PSpice Transient Model

SLVMAP0.ZIP (55 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73328P Unencrypted PSpice Transient Model

SBVM465.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73330P PSpice Transient Model

SLVMAP2.ZIP (56 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73330P Unencrypted PSpice Transient Model

SBVM463.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73333P PSPICE Transient model

SNVM666.ZIP (47 KB) - PSpice model
Supported products & hardware
Simulation model

TLV73333P Unencrypted PSpice Transient Model

SBVM471.ZIP (1 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01559 — Capacitive Touch Based User Interface with Proximity Sensing and LED Animation Reference Design

The TIDA-01559 is a Human Machine Interface (HMI) reference design that uses the MSP430FR2522 MCU and LP5569 device, and can achieve extremely low standby power consumption and offload the resources of the MCU with LED engine control. This solution can be used anywhere a low-power consuming HMI (...)
Supported products & hardware
Reference design

TIDA-03030 — USB Type-C™ Power-Path Protection With Audio Accessory Support Reference Design

The TIDA-03030 reference design provides a robust protection solution for the power path in USB Type-C™ applications. The design protects the power path from overvoltage, overcurrent, hot-plug, and reverse-current events by leveraging the TPS25923 (eFuse) and CSD17571Q2 (reverse-blocking (...)

Supported products & hardware
Reference design

TIDA-050044 — Small, efficient power supply reference design for M.2 form factor SSD

This small and efficient power supply reference design is for M.2 form factor client solid state drives (SSD). This design uses three DC/DC converters and a single linear converter. Furthermore, one of the outputs offers the flexibility to change the output voltage through I²C communication. 

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos