Home Power management Linear & low-dropout (LDO) regulators

TLV7A03

ACTIVE

200mA, ultra-low-IQ (400nA) low-dropout (LDO) regulator with enable

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 1.5 Iout (max) (A) 0.2 Output options Fixed Output Vout (max) (V) 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.1, 3.3 Vout (min) (V) 0.8 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.1, 3.3 Noise (µVrms) 130 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 0.0004 Features Enable, Output discharge Thermal resistance θJA (°C/W) 179.1, 181.9 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 205 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 1.5 Iout (max) (A) 0.2 Output options Fixed Output Vout (max) (V) 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.1, 3.3 Vout (min) (V) 0.8 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.1, 3.3 Noise (µVrms) 130 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 0.0004 Features Enable, Output discharge Thermal resistance θJA (°C/W) 179.1, 181.9 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 205 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 X2SON (DQN) 4 1 mm² 1 x 1
  • Ultra-low IQ: 250nA (typ), 400nA (max)
  • Shutdown IQ: 3nA (typ)
  • Excellent transient response (1mA to 50mA)
    • < 10µs settling time
    • 80mV undershoot
  • Packages:
    • 1.0mm × 1.0mm X2SON
    • SOT23-5
  • Input voltage range: 1.5V to 6.0V
  • Output voltage range: 0.8V to 5.0V (fixed)
  • Output accuracy: 1.5% over temperature
  • Smart enable pulldown
  • Very low dropout:
    • 270mV (max) at 200mA (VOUT = 3.3V)
  • Stable with a 1µF or larger capacitor
  • Ultra-low IQ: 250nA (typ), 400nA (max)
  • Shutdown IQ: 3nA (typ)
  • Excellent transient response (1mA to 50mA)
    • < 10µs settling time
    • 80mV undershoot
  • Packages:
    • 1.0mm × 1.0mm X2SON
    • SOT23-5
  • Input voltage range: 1.5V to 6.0V
  • Output voltage range: 0.8V to 5.0V (fixed)
  • Output accuracy: 1.5% over temperature
  • Smart enable pulldown
  • Very low dropout:
    • 270mV (max) at 200mA (VOUT = 3.3V)
  • Stable with a 1µF or larger capacitor

The TLV7A03 is an ultra-small, ultra-low quiescent current low-dropout linear regulator (LDO) that sources 200mA with excellent transient performance.

The TLV7A03, with an ultra-low IQ of 250nA, is designed specifically for applications where very low quiescent current is a critical parameter. This device maintains low IQ consumption even in dropout mode to further increase battery life. When in shutdown or disabled mode, the device consumes only 3nA IQ, which helps increase battery shelf life. The TLV7A03 has an output range of 0.8V to 5.0V, available in 50mV steps, to support the lower core voltages of modern microcontrollers (MCUs).

The TLV7A03 features a smart enable circuit with an internally controlled pulldown resistor that keeps the LDO disabled even when the EN pin is floating. This circuit also helps minimize the external components used to pulldown the EN pin. This circuit also helps minimize the current drawn through the external pulldown circuit when the device is enabled.

The TLV7A03 is fully specified for TJ = –40°C to +125°C operation.

The TLV7A03 is an ultra-small, ultra-low quiescent current low-dropout linear regulator (LDO) that sources 200mA with excellent transient performance.

The TLV7A03, with an ultra-low IQ of 250nA, is designed specifically for applications where very low quiescent current is a critical parameter. This device maintains low IQ consumption even in dropout mode to further increase battery life. When in shutdown or disabled mode, the device consumes only 3nA IQ, which helps increase battery shelf life. The TLV7A03 has an output range of 0.8V to 5.0V, available in 50mV steps, to support the lower core voltages of modern microcontrollers (MCUs).

The TLV7A03 features a smart enable circuit with an internally controlled pulldown resistor that keeps the LDO disabled even when the EN pin is floating. This circuit also helps minimize the external components used to pulldown the EN pin. This circuit also helps minimize the current drawn through the external pulldown circuit when the device is enabled.

The TLV7A03 is fully specified for TJ = –40°C to +125°C operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV7A03 Nanopower, 250nA IQ , 200mA IOUT , Low-Dropout Regulator With Fast Transient Response datasheet PDF | HTML 19 Jun 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos