Home Power management Load switches

TPS2041B-Q1

ACTIVE

Product details

Product type Fixed current limit, Power switch Vin (max) (V) 5.5 Vin (min) (V) 2.7 Rating Automotive Number of channels 1 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.25 Enable Active Low
Product type Fixed current limit, Power switch Vin (max) (V) 5.5 Vin (min) (V) 2.7 Rating Automotive Number of channels 1 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.25 Enable Active Low
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
    • Device MM ESD classification level M0
  • 105-mΩ high-side MOSFET
  • 500-mA continuous current
  • Thermal and short-circuit protection
  • Accurate current limit: 0.75 A (minimum), 1.25 A (maximum)
  • Operating range: 2.7 V to 5.5 V
  • 0.6-ms typical rise time
  • Undervoltage lockout
  • Deglitched fault report (OC)
  • No OC glitch during power up
  • Maximum standby supply current: 1 µA (single, dual) or 2 µA (triple, quad)
  • Bidirectional switch
  • UL recognized under file number E169910
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
    • Device MM ESD classification level M0
  • 105-mΩ high-side MOSFET
  • 500-mA continuous current
  • Thermal and short-circuit protection
  • Accurate current limit: 0.75 A (minimum), 1.25 A (maximum)
  • Operating range: 2.7 V to 5.5 V
  • 0.6-ms typical rise time
  • Undervoltage lockout
  • Deglitched fault report (OC)
  • No OC glitch during power up
  • Maximum standby supply current: 1 µA (single, dual) or 2 µA (triple, quad)
  • Bidirectional switch
  • UL recognized under file number E169910

The TPS20xxB-Q1 power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporate 105-mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent ( OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1 A (typical).

The TPS20xxB-Q1 power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporate 105-mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent ( OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1 A (typical).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS2051B-Q1 ACTIVE Automotive 0.5A loading, 2.7-5.5V, 105mΩ USB power switch, active-high This product offers the same functionality and pinout and enable active-high.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS20xxB-Q1 Current-Limited Power-Distribution Switches datasheet (Rev. D) PDF | HTML Oct 9, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2041BEVM — TPS2041B evaluation board 

The TPS2041BEVM provides a means for the user to quickly evaluate the functionality and electrical performance of the TPS2041B. All inputs and outputs are brought out to test points for control and monitoring. All passive components are included on the EVM for device operation.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS2041B TINA-TI Transient Reference Design

SLVM492.TSC (649 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS2041B TINA-TI Transient Spice Model

SLVM493.ZIP (36 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS2041B Unencrypted PSpice Transient Model Package (Rev. A)

SLVM381A.ZIP (32 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos