Home Power management Load switches

TPS22917

ACTIVE

Product details

Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1 Imax (A) 2 Rating Catalog Features Active Low, Inrush current control, Quick output discharge, Reverse current protection Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.5 Shutdown current (ISD) (typ) (µA) 0.01 Soft start Adjustable Rise Time Ron (typ) (mΩ) 80 Operating temperature range (°C) -45 to 125
Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1 Imax (A) 2 Rating Catalog Features Active Low, Inrush current control, Quick output discharge, Reverse current protection Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.5 Shutdown current (ISD) (typ) (µA) 0.01 Soft start Adjustable Rise Time Ron (typ) (mΩ) 80 Operating temperature range (°C) -45 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Input operating voltage range (VIN): 1 V to 5.5 V
  • Maximum continuous current (IMAX): 2 A
  • On-resistance (RON):
    • 5 VIN = 80 mΩ (typical)
    • 1.8 VIN = 120 mΩ (typical)
    • 1 VIN = 220 mΩ (typical)
  • Ultra-low power consumption:
    • ON state (IQ): 0.5 µA (typical)
    • OFF state (ISD): 10 nA (typical)
  • Smart ON pin pulldown (RPD):
    • ON ≥ VIH (ION): 10 nA (maximum)
    • ON ≤ VIL (RPD): 750 kΩ (typical)
  • Adjustable turn ON limits inrush current (tON):
    • 5-V tON = 100 µs at 72 mV/µs (CT = open)
    • 5-V tON = 4000 µs at 2.3 mV/µs (CT = 1000 pF)
  • Adjustable output discharge and fall time:
    • Optional QOD resistance ≥ 150 Ω (internal)
  • Always-ON true Reverse Current Blocking (RCB):
    • Activation current (IRCB): –500 mA (typical)
    • Reverse leakage (IIN,RCB): –1 µA (maximum)
  • Input operating voltage range (VIN): 1 V to 5.5 V
  • Maximum continuous current (IMAX): 2 A
  • On-resistance (RON):
    • 5 VIN = 80 mΩ (typical)
    • 1.8 VIN = 120 mΩ (typical)
    • 1 VIN = 220 mΩ (typical)
  • Ultra-low power consumption:
    • ON state (IQ): 0.5 µA (typical)
    • OFF state (ISD): 10 nA (typical)
  • Smart ON pin pulldown (RPD):
    • ON ≥ VIH (ION): 10 nA (maximum)
    • ON ≤ VIL (RPD): 750 kΩ (typical)
  • Adjustable turn ON limits inrush current (tON):
    • 5-V tON = 100 µs at 72 mV/µs (CT = open)
    • 5-V tON = 4000 µs at 2.3 mV/µs (CT = 1000 pF)
  • Adjustable output discharge and fall time:
    • Optional QOD resistance ≥ 150 Ω (internal)
  • Always-ON true Reverse Current Blocking (RCB):
    • Activation current (IRCB): –500 mA (typical)
    • Reverse leakage (IIN,RCB): –1 µA (maximum)

The TPS22917x device is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-Resistance and power loss.

The Rise and Fall times can be independently adjusted with external components for system level optimizations. The timing capacitor (CT) and turn on time can be adjusted to manage inrush current without adding unnecessary system delays. The output discharge resistance (QOD) can be used to adjust the output fall time. Connect the QOD pin directly to the output for a fastest fall time or leave it open for the slowest fall time.

The switch ON state is controlled by a digital input that can interface directly with low-voltage control signals. The TPS22917 uses active high enable logic, while the TPS22917L uses active low. When power is first applied, a Smart Pulldown is used to keep the ON pin from floating until system sequencing is complete. After the ON pin is deliberately driven high (≥VIH), the Smart Pulldown (RPD) is disconnected to prevent unnecessary power loss.

The TPS22917x device is available in a leaded SOT-23 package (DBV) which allows visual inspection of solder joints. The device is characterized for operation over a temperature range of –40°C to 125°C.

The TPS22917x device is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-Resistance and power loss.

The Rise and Fall times can be independently adjusted with external components for system level optimizations. The timing capacitor (CT) and turn on time can be adjusted to manage inrush current without adding unnecessary system delays. The output discharge resistance (QOD) can be used to adjust the output fall time. Connect the QOD pin directly to the output for a fastest fall time or leave it open for the slowest fall time.

The switch ON state is controlled by a digital input that can interface directly with low-voltage control signals. The TPS22917 uses active high enable logic, while the TPS22917L uses active low. When power is first applied, a Smart Pulldown is used to keep the ON pin from floating until system sequencing is complete. After the ON pin is deliberately driven high (≥VIH), the Smart Pulldown (RPD) is disconnected to prevent unnecessary power loss.

The TPS22917x device is available in a leaded SOT-23 package (DBV) which allows visual inspection of solder joints. The device is characterized for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22919 ACTIVE 5.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge Lower current

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet TPS22917x 1 V–5.5-V, 2-A, 80-mΩ Ultra-Low Leakage Load Switch datasheet (Rev. B) PDF | HTML Dec 15, 2021
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application brief Making the Switch to an Integrated Load Switch Jun 11, 2019
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) May 6, 2019
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Fundamentals of On-Resistance in Load Switches Jun 9, 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption Mar 30, 2016
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HALL-TRIGGER-EVM — Evaluation module for contactless, Hall-effect variable-speed trigger with external field protection

This evaluation module (EVM) uses Hall-effect sensors to implement a trigger that outputs a varying voltage based on how far the trigger is pressed. The EVM uses a contactless approach that reduces wear and tear compared to traditional mechanical-based triggers, thereby improving product lifetime. (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS22917EVM — TPS22917 5.5V, 2A, 80mΩ On-Resistance Load Switch Evaluation Module

The TPS22917 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22916xx load switches. The TPS22917EVM allows the user to apply different input voltages (1.0 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22917 device. The VIN and VOUT (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22917 Unencrypted PSpice Transient Model

SLVMCE8.ZIP (4 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22917 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCE9A.ZIP (6743 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22917L PSpice Model

SLVMDR5.ZIP (86 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00300 — Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a means to isolate I2C or SPI communication lines. This is often required in grid infrastructure applications such as protection relays and circuit breakers where high voltages are involved. This reference design provides both power isolation and signal isolation.

Supported products & hardware
Reference design

TIDA-010049 — TUV-assessed digital input reference design for IEC 61508 (SIL-2)

This 8-channel, group-isolated, digital input module reference design, focuses on applications with the need for industrial functional safety. This design has diagnostics implemented to help detect both permanent and transient random hardware faults. The concept of this input module has been (...)
Supported products & hardware
Reference design

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Supported products & hardware
Reference design

TIDA-01584 — Power Sequencing Reference Design Using Load Switches

The TIDA-01584 reference design demonstrates various power sequencing configurations using load switches. By using integrated load switches, the timing of each voltage rail can be adjusted independently. Each voltage rail can be controlled without extensive processor intervention or external (...)

Supported products & hardware
Reference design

TIDA-060032 — Contactless, Hall-effect variable-speed trigger reference design with external field protection

This reference design uses Hall-effect sensors to implement a trigger that outputs varying voltage based on how far the trigger is pressed. These types of triggers are useful in cordless power tools or any other end equipment that uses trigger displacement information.

The design uses a contactless (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos