Home Power management Load switches

TPS22948

ACTIVE

Product details

Product type Load switches Current limit type Fixed Vin (max) (V) 5.5 Vin (min) (V) 2.5 Imax (A) 0.24 Rating Catalog Features Inrush current control, Reverse current protection, Short circuit protection, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 50 Shutdown current (ISD) (typ) (µA) 0.3 Soft start Fixed Rise Time Ron (typ) (mΩ) 300 Operating temperature range (°C) -40 to 125
Product type Load switches Current limit type Fixed Vin (max) (V) 5.5 Vin (min) (V) 2.5 Imax (A) 0.24 Rating Catalog Features Inrush current control, Reverse current protection, Short circuit protection, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 50 Shutdown current (ISD) (typ) (µA) 0.3 Soft start Fixed Rise Time Ron (typ) (mΩ) 300 Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Input operating voltage range (VIN):
    2.5 V to 5.5 V
  • Output current limit (ILIMIT):
    240 mA (typical)
  • Thermal shutdown (TSD)
  • ON-Resistance (RON):
    300 mΩ (typical)
  • Slow Turn ON timing limits inrush current (typical):
    • Turn ON time (tON):
      820 us at 6.6 mV/µs
  • Always-ON Reverse Current Blocking (RCB):
    • ON State activation current (IRCB):
      –200 mA (typical)
  • Fault indication (FLT)
  • Smart ON pin pull down (RPD,ON):
    • ON VIH (ION): 25 nA (maximum)
    • ON VIL (RPD,ON): 500 kΩ (typical)
  • Low power consumption:
    • ON State (IQ): 50 uA (typical)
    • OFF State (ISD): 0.3 uA (typical)
  • Input operating voltage range (VIN):
    2.5 V to 5.5 V
  • Output current limit (ILIMIT):
    240 mA (typical)
  • Thermal shutdown (TSD)
  • ON-Resistance (RON):
    300 mΩ (typical)
  • Slow Turn ON timing limits inrush current (typical):
    • Turn ON time (tON):
      820 us at 6.6 mV/µs
  • Always-ON Reverse Current Blocking (RCB):
    • ON State activation current (IRCB):
      –200 mA (typical)
  • Fault indication (FLT)
  • Smart ON pin pull down (RPD,ON):
    • ON VIH (ION): 25 nA (maximum)
    • ON VIL (RPD,ON): 500 kΩ (typical)
  • Low power consumption:
    • ON State (IQ): 50 uA (typical)
    • OFF State (ISD): 0.3 uA (typical)

The TPS22948 device is a small, single channel load switch with robust protection against fault cases with output current limiting, reverse current blocking, and thermal shutdown.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a smart pull down is used to keep the ON pin from floating until system sequencing is complete. Once the pin is deliberately driven high (>VIH), the smart pull down will be disconnected to prevent unnecessary power loss. ™

TPS22948 is available in a standard SC-70 package characterized for operation over a temperature range of –40°C to 125°C.

The TPS22948 device is a small, single channel load switch with robust protection against fault cases with output current limiting, reverse current blocking, and thermal shutdown.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a smart pull down is used to keep the ON pin from floating until system sequencing is complete. Once the pin is deliberately driven high (>VIH), the smart pull down will be disconnected to prevent unnecessary power loss. ™

TPS22948 is available in a standard SC-70 package characterized for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22950 ACTIVE 5.5V, 3.2A, 34mΩ load switch with adjustable current limit Same functionality with 0.05-A to 2-A current limit

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS22948 5.5-V, 240-mA Current Limited Load Switch with Reverse Current Blocking datasheet (Rev. A) PDF | HTML Sep 27, 2019
Application note How to Meet the HDMI 5V Source Requirement (Rev. C) Sep 26, 2019
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22948EVM — TPS22948 5.5V, 0.3A, Current limited load switch evaluation module

The TPS22948 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22948 load switches. The TPS22948EVM allows the user to apply different input voltages (1.6 V to 5.5 V) under different loading conditions (0 A to 0.3 A) to the TPS22948 device. Parameters such as the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22948 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMD59A.ZIP (43 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos