Home Power management Load switches

TPS22961

ACTIVE

3.5-V, 6-A, 7mΩ load switch with output discharge

Product details

Imax (A) 6 Vin (max) (V) 3.5 Vin (min) (V) 0.8 Number of channels 1 Features Inrush current control, Quick output discharge Quiescent current (Iq) (typ) (µA) 0.68 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 4.4 Shutdown current (ISD) (typ) (µA) 0.6 Current limit type None Function Inrush current control FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
Imax (A) 6 Vin (max) (V) 3.5 Vin (min) (V) 0.8 Number of channels 1 Features Inrush current control, Quick output discharge Quiescent current (Iq) (typ) (µA) 0.68 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 4.4 Shutdown current (ISD) (typ) (µA) 0.6 Current limit type None Function Inrush current control FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
WSON (DNY) 8 9 mm² 3 x 3
  • Integrated Single Channel Load Switch
  • VBIAS Voltage Range: 3 V to 5.5 V
  • Input Voltage Range: 0.8 V to 3.5 V
  • Ultra low RON Resistance
    • RON = 4.4 mΩ at VIN = 1.05 V (VBIAS = 5 V)
  • 6A Maximum Continuous Switch Current
  • Low Quiescent Current < 1 µA (max)
  • Low Control Input Threshold Enables use of 1.2-V/1.8-V/2.5-V/3.3-V Logic
  • Controlled Slew Rate
    • tR = 4.2 µs at VIN = 1.05 V (VBIAS = 5 V)
  • Quick Output Discharge (QOD)
  • SON 8-terminal Package with Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM
  • Integrated Single Channel Load Switch
  • VBIAS Voltage Range: 3 V to 5.5 V
  • Input Voltage Range: 0.8 V to 3.5 V
  • Ultra low RON Resistance
    • RON = 4.4 mΩ at VIN = 1.05 V (VBIAS = 5 V)
  • 6A Maximum Continuous Switch Current
  • Low Quiescent Current < 1 µA (max)
  • Low Control Input Threshold Enables use of 1.2-V/1.8-V/2.5-V/3.3-V Logic
  • Controlled Slew Rate
    • tR = 4.2 µs at VIN = 1.05 V (VBIAS = 5 V)
  • Quick Output Discharge (QOD)
  • SON 8-terminal Package with Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM

The TPS22961 is a small, ultra-low RON, single channel load switch with controlled turn on. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 3.5 V and supports a maximum continuous current of 6 A.

The combination of ultra-low RON and high current capability of the device makes it ideal for driving processor rails with very tight voltage dropout tolerances. Quick rise time of the device allows for power rails to come up quickly when the device is enabled, thereby reducing response time for power distribution. The switch can be independently controlled via the ON terminal, which is capable of interfacing directly with low-voltage control signals originating from microcontrollers or low voltage discrete logic. The device further reduces the total solution size by integrating a 260 Ω pull-down transistor for quick output discharge (QOD) when the switch is turned off.

The TPS22961 is available in a small, space-saving 3 mm x 3 mm 8-SON package (DNY) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22961 is a small, ultra-low RON, single channel load switch with controlled turn on. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 3.5 V and supports a maximum continuous current of 6 A.

The combination of ultra-low RON and high current capability of the device makes it ideal for driving processor rails with very tight voltage dropout tolerances. Quick rise time of the device allows for power rails to come up quickly when the device is enabled, thereby reducing response time for power distribution. The switch can be independently controlled via the ON terminal, which is capable of interfacing directly with low-voltage control signals originating from microcontrollers or low voltage discrete logic. The device further reduces the total solution size by integrating a 260 Ω pull-down transistor for quick output discharge (QOD) when the switch is turned off.

The TPS22961 is available in a small, space-saving 3 mm x 3 mm 8-SON package (DNY) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22971 ACTIVE 3.6-V, 3-A, 6.7-mΩ load switch with adj. rise time, power good, and output discharge This product is A small (1.9mm x 0.9mm) load switch with fast rise time (<65us).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS22961 3.5-V, 6-A, Ultra-low Resistance Load Switch datasheet (Rev. B) PDF | HTML 18 Sep 2014
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide Using the TPS22961EVM-067 Single Channel Load Switch IC (Rev. A) 19 Mar 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS22961 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA63A.ZIP (62 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WSON (DNY) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos