Home Power management Load switches

TPS22991

ACTIVE

Product details

Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1 Imax (A) 3 Rating Catalog Features Inrush current control, Quick output discharge, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 6 Shutdown current (ISD) (typ) (µA) 0.014 Soft start Fixed Rise Time Ron (typ) (mΩ) 25 Operating temperature range (°C) -55 to 125
Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1 Imax (A) 3 Rating Catalog Features Inrush current control, Quick output discharge, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 6 Shutdown current (ISD) (typ) (µA) 0.014 Soft start Fixed Rise Time Ron (typ) (mΩ) 25 Operating temperature range (°C) -55 to 125
UQFN-HR (RAA) 4 0.6375 mm² (0.75 mm × 0.85 mm)
  • Integrated single channel load switch
  • Input voltage range: 1V to 5.5V
  • 3A maximum continuous switch current
  • 25mΩ typical ON-resistance
  • Low quiescent current:
    • IQ at 3.3V VIN = 6µA (typ)
  • Low shutdown current:
    • ISD at 3.3V VIN = 14nA (typ)
  • Controlled slew rate:
    • Version B, BN: rise time (tR) at 3.3V VIN = 141µs
    • Version C, CN: rise time (tR) at 3.3V VIN = 662µs
  • Quick output discharge (QOD) of 150Ω
  • Thermal shutdown protection
  • 0.85 × 0.75mm, 0.4mm pitch UQFN package
  • Integrated single channel load switch
  • Input voltage range: 1V to 5.5V
  • 3A maximum continuous switch current
  • 25mΩ typical ON-resistance
  • Low quiescent current:
    • IQ at 3.3V VIN = 6µA (typ)
  • Low shutdown current:
    • ISD at 3.3V VIN = 14nA (typ)
  • Controlled slew rate:
    • Version B, BN: rise time (tR) at 3.3V VIN = 141µs
    • Version C, CN: rise time (tR) at 3.3V VIN = 662µs
  • Quick output discharge (QOD) of 150Ω
  • Thermal shutdown protection
  • 0.85 × 0.75mm, 0.4mm pitch UQFN package

The TPS22991 is a small, low RON, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.0V to 5.5V and can support a maximum continuous current of 3A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The small size and low RON makes the device ideal for being used in space constrained, battery powered applications. The wide input voltage range of the switch makes it a versatile solution for many different voltage rails. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22991 further reduces the total solution size by integrating a 150Ω pulldown resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22991 is available in a small, space saving 0.85mm × 0.75mm, 0.4mm pitch, 4-pin UQFN package. The device is characterized for operation over the free-air temperature range of –55°C to +125°C.

The TPS22991 is a small, low RON, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.0V to 5.5V and can support a maximum continuous current of 3A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The small size and low RON makes the device ideal for being used in space constrained, battery powered applications. The wide input voltage range of the switch makes it a versatile solution for many different voltage rails. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22991 further reduces the total solution size by integrating a 150Ω pulldown resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22991 is available in a small, space saving 0.85mm × 0.75mm, 0.4mm pitch, 4-pin UQFN package. The device is characterized for operation over the free-air temperature range of –55°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS22991 5V, 3A, 25mΩ Load Switch Device With Small Plastic Package datasheet (Rev. B) PDF | HTML Feb 13, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22991EVM — TPS22991 evaluation module

The TPS22991EVM is a PCB containing the TPS22991 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections allow the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
UQFN-HR (RAA) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos