Home Power management Load switches

TPS22995H-Q1

ACTIVE

TPS22995H-Q1

ACTIVE

Product details

Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 0.8 Imax (A) 3 Rating Automotive Features Inrush current control, Quick output discharge, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 10 Shutdown current (ISD) (typ) (µA) 0.1 Soft start Adjustable Rise Time Ron (typ) (mΩ) 19 Operating temperature range (°C) -40 to 125
Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 0.8 Imax (A) 3 Rating Automotive Features Inrush current control, Quick output discharge, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 10 Shutdown current (ISD) (typ) (µA) 0.1 Soft start Adjustable Rise Time Ron (typ) (mΩ) 19 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Input operating voltage range (VIN): 0.8 V–5.5 V
  • Bias voltage supply (VBIAS): 1.5 V–5.5 V

  • Maximum continuous current: 3 A

  • ON-resistance (RON): 19 mΩ (typ.)

  • Adjustable slew rate control through external resistor

  • Quick Output Discharge (QOD): 100 Ω (typ.)

  • Thermal shutdown

  • Humidity resistant pins:
    • 100-kΩ short to GND
    • 100-kΩ short to power
  • Smart ON pin pulldown (RPD,ON):
    • ON ≥ VIH (ION): 25 nA (max.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)
  • Low power consumption:
    • ON state (IQ): 10 µA (typ.)
    • OFF state (ISD): 0.1 µA (typ.)

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Input operating voltage range (VIN): 0.8 V–5.5 V
  • Bias voltage supply (VBIAS): 1.5 V–5.5 V

  • Maximum continuous current: 3 A

  • ON-resistance (RON): 19 mΩ (typ.)

  • Adjustable slew rate control through external resistor

  • Quick Output Discharge (QOD): 100 Ω (typ.)

  • Thermal shutdown

  • Humidity resistant pins:
    • 100-kΩ short to GND
    • 100-kΩ short to power
  • Smart ON pin pulldown (RPD,ON):
    • ON ≥ VIH (ION): 25 nA (max.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)
  • Low power consumption:
    • ON state (IQ): 10 µA (typ.)
    • OFF state (ISD): 0.1 µA (typ.)

The TPS22995H-Q1 is a single-channel load switch that contains a 19-mΩ N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 3 A.

The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low voltage GPIO signals. The TPS22995H-Q1 has a Quick Output Discharge when switch is turned off, pulling the output voltage down to a known 0-V state. Additionally, the device provides an adjustable rise to limit inrush currents with high capacitive loads.

The pins of the TPS22995H-Q1 are resistant to high humidity conditions, meaning that the device is able to function with a 100-kΩ short from any pin to GND or power. When the timing pin (RT) is affected by high humidity, timing is expected to stay within +/–20%.

The TPS22995H-Q1 is available in a 2.8-mm × 2.9-mm, 0.5-mm pitch, 6-pin SOT package. The device is characterized for operation over the free-air temperature range of –40°C to +125°C.

The TPS22995H-Q1 is a single-channel load switch that contains a 19-mΩ N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 3 A.

The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low voltage GPIO signals. The TPS22995H-Q1 has a Quick Output Discharge when switch is turned off, pulling the output voltage down to a known 0-V state. Additionally, the device provides an adjustable rise to limit inrush currents with high capacitive loads.

The pins of the TPS22995H-Q1 are resistant to high humidity conditions, meaning that the device is able to function with a 100-kΩ short from any pin to GND or power. When the timing pin (RT) is affected by high humidity, timing is expected to stay within +/–20%.

The TPS22995H-Q1 is available in a 2.8-mm × 2.9-mm, 0.5-mm pitch, 6-pin SOT package. The device is characterized for operation over the free-air temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS22995H-Q1 5.5-V, 3-A, 19-mΩ On-Resistance Automotive Load Switch datasheet (Rev. A) PDF | HTML Dec 13, 2022
* Radiation & reliability report TPS22995H-Q1 CISPR-25 EMI Report Dec 15, 2022
Functional safety information TPS22995H-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Aug 19, 2025
Product overview Use of Integrated Load Switches for Power Sequencing PDF | HTML Apr 8, 2024
Application note TPS22995H-Q1 Humidity Performance PDF | HTML Feb 14, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22995HQ1EVM — TPS22995H-Q1 evaluation module for 5-V 25-mΩ 3-A load switch with humidity resistance

The TPS22995H-Q1 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22995H-Q1 load switch. The TPS22995HQ1EVM allows the user to apply different input voltages (0.8 V to 5.5 V) under different loading conditions (0 A to 3 A) to the TPS22995H-Q1 device.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-050071 — Off-battery processor power reference design for ADAS and infotainment applications

The automotive off-battery processor power reference design provides a versatile protected power tree for supplying common Advanced Driver Assistance Systems (ADAS) and infotainment processors, such as TDA4x-Q1 and AM6x-Q1. The processors described work with sensor fusion systems, camera modules (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos