Home Power management Load switches

TPS22997

ACTIVE

Product details

Product type Load switch Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 0.1 Imax (A) 10 Rating Catalog Features Inrush current control, Power good signal, Quick output discharge, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 10 Shutdown current (ISD) (typ) (µA) 0.1 Soft start Adjustable Rise Time Ron (typ) (mΩ) 4 Operating temperature range (°C) -40 to 125
Product type Load switch Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 0.1 Imax (A) 10 Rating Catalog Features Inrush current control, Power good signal, Quick output discharge, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 10 Shutdown current (ISD) (typ) (µA) 0.1 Soft start Adjustable Rise Time Ron (typ) (mΩ) 4 Operating temperature range (°C) -40 to 125
WQFN-HR (RYZ) 10 3 mm² (2 mm × 1.5 mm)
  • Input operating voltage range (VIN): 0.1 V–5.5 V
  • Bias voltage range:1.5 V–5.5 V
  • Maximum continuous current: 10 A
  • ON-Resistance (RON): 4 mΩ (typ.)
  • Adjustable slew rate control
  • Adjustable quick output discharge (QOD)
  • Open drain Power Good (PG) signal
  • Thermal shutdown
  • Low power consumption:
    • ON state (IQ): 10 µA (typ.)
    • OFF state (ISD): 0.1 µA (typ.)
  • Thermal shutdown
  • Smart ON pin pulldown (RPD,ON)
    • ON ≥ VIH (ION): 25 nA (typ.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)
  • Input operating voltage range (VIN): 0.1 V–5.5 V
  • Bias voltage range:1.5 V–5.5 V
  • Maximum continuous current: 10 A
  • ON-Resistance (RON): 4 mΩ (typ.)
  • Adjustable slew rate control
  • Adjustable quick output discharge (QOD)
  • Open drain Power Good (PG) signal
  • Thermal shutdown
  • Low power consumption:
    • ON state (IQ): 10 µA (typ.)
    • OFF state (ISD): 0.1 µA (typ.)
  • Thermal shutdown
  • Smart ON pin pulldown (RPD,ON)
    • ON ≥ VIH (ION): 25 nA (typ.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)

The TPS22997 is a single-channel load switch that provides a configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.1 V to 5.5 V and can support a maximum continuous current of 10 A.

The switch is controlled by an enable pin (ON), which is capable of interfacing directly with low voltage GPIO signals (VIH = 0.8 V). The TPS22997 device has an optional QOD pin for quick output discharge when switch is turned off, and the fall time (tFALL) of the output can be adjusted through an external resistor. There is a Power Good (PG) signal on the device that indicates when the main MOSFET is fully turned on, which can be used to enable a downstream load. Integrated thermal shutdown ensures protection in high temperature environments.

The TPS22997 is available in a 1.5 × 2.0 mm, 0.5 mm pitch, 10-pin WQFN package (RYZ) and is characterized for operation over the free-air temperature range of –40°C to +125°C.

The TPS22997 is a single-channel load switch that provides a configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.1 V to 5.5 V and can support a maximum continuous current of 10 A.

The switch is controlled by an enable pin (ON), which is capable of interfacing directly with low voltage GPIO signals (VIH = 0.8 V). The TPS22997 device has an optional QOD pin for quick output discharge when switch is turned off, and the fall time (tFALL) of the output can be adjusted through an external resistor. There is a Power Good (PG) signal on the device that indicates when the main MOSFET is fully turned on, which can be used to enable a downstream load. Integrated thermal shutdown ensures protection in high temperature environments.

The TPS22997 is available in a 1.5 × 2.0 mm, 0.5 mm pitch, 10-pin WQFN package (RYZ) and is characterized for operation over the free-air temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22998 ACTIVE 5.5-V, 10-A, 4-mΩ On-Resistance load switch Similar 4-mΩ, 10-A load switch with selectable fixed rise time options

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS22997 5.5-V, 10-A, 4-mΩ On-Resistance Load Switch with Adjustable Rise Time datasheet PDF | HTML Dec 19, 2022
Certificate TPS22997EVM EU RoHS Declaration of Conformity (DoC) Sep 20, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22997EVM — TPS22997 evaluation board for 5.5-V 10-A load switch

The TPS22997EVM is a two-layer PCB containing the TPS22997 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22997 PSpice Transient Model

SLVME34.ZIP (108 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RYZ) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos