Home Power management Load switches

TPS22999

ACTIVE

4.5-V, 1.5-A, 7.5-mΩ on-resistance fast turn-on load switch with limited inrush current

Product details

Imax (A) 1.5 Vin (max) (V) 4.5 Vin (min) (V) 0.1 Number of channels 1 Features Inrush current control, Power good signal, Quick output discharge, Thermal shutdown Quiescent current (Iq) (typ) (µA) 10 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 7.5 Shutdown current (ISD) (typ) (µA) 2.7 Current limit type None Function Inrush current control, Power good signal, Thermal shutdown Operating temperature range (°C) -40 to 105 Device type Load switches
Imax (A) 1.5 Vin (max) (V) 4.5 Vin (min) (V) 0.1 Number of channels 1 Features Inrush current control, Power good signal, Quick output discharge, Thermal shutdown Quiescent current (Iq) (typ) (µA) 10 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 7.5 Shutdown current (ISD) (typ) (µA) 2.7 Current limit type None Function Inrush current control, Power good signal, Thermal shutdown Operating temperature range (°C) -40 to 105 Device type Load switches
DSBGA (YCH) 8 0.98 mm² 1.4 x 0.7
  • Input operating voltage range (VIN): 0.1 V – 4.5 V
  • Bias voltage range: 2.3 V – 5.5 V
  • Maximum continuous current: 1.5 A
  • ON-resistance (RON): 7.5 mΩ (typical)
  • Regulated inrush current
  • Integrated quick output discharge: 5.3 Ω
  • Open drain Power-Good (PG) signal
  • Turn-on time: < 200 µs at VIN = 1.0 V
  • Thermal shutdown
  • VBIAS undervoltage lockout (UVLO)
  • Low power consumption:
    • ON state (IQ): 10 µA (typical)
    • OFF state (ISD): 2.7 µA (typical)
  • Smart EN pin pulldown (RPD,EN)
    • EN ≥ VIH (ION): 25 nA (typical)
    • EN ≤ VIL (RPD,ON): 500 kΩ (typical)
  • Input operating voltage range (VIN): 0.1 V – 4.5 V
  • Bias voltage range: 2.3 V – 5.5 V
  • Maximum continuous current: 1.5 A
  • ON-resistance (RON): 7.5 mΩ (typical)
  • Regulated inrush current
  • Integrated quick output discharge: 5.3 Ω
  • Open drain Power-Good (PG) signal
  • Turn-on time: < 200 µs at VIN = 1.0 V
  • Thermal shutdown
  • VBIAS undervoltage lockout (UVLO)
  • Low power consumption:
    • ON state (IQ): 10 µA (typical)
    • OFF state (ISD): 2.7 µA (typical)
  • Smart EN pin pulldown (RPD,EN)
    • EN ≥ VIH (ION): 25 nA (typical)
    • EN ≤ VIL (RPD,ON): 500 kΩ (typical)

The TPS22999 is a single-channel load switch that is designed to achieve a fast turn-on time while keeping a low inrush current The device contains an N-channel MOSFET that can operate over an input voltage range of 0.1 V to VBIAS –1.0 V and can support a maximum continuous current of 1.5 A.

The switch is controlled by an enable pin (EN), which is capable of interfacing directly with low voltage GPIO signals (VIH = 0.8 V). The TPS22999 device has an integrated 5.3-Ω quick output discharge path when the switch is turned off to enable reliable system operation. There is a Power-Good (PG) signal on the device that indicates when the main MOSFET has fully settled to the lowest resistance path , which can be used to enable a downstream load. Integrated thermal shutdown makes sure of protection in high temperature environments.

The TPS22999 is available in a 0.35 mm pitch, 8-pin WCSP package (YCH) and is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22999 is a single-channel load switch that is designed to achieve a fast turn-on time while keeping a low inrush current The device contains an N-channel MOSFET that can operate over an input voltage range of 0.1 V to VBIAS –1.0 V and can support a maximum continuous current of 1.5 A.

The switch is controlled by an enable pin (EN), which is capable of interfacing directly with low voltage GPIO signals (VIH = 0.8 V). The TPS22999 device has an integrated 5.3-Ω quick output discharge path when the switch is turned off to enable reliable system operation. There is a Power-Good (PG) signal on the device that indicates when the main MOSFET has fully settled to the lowest resistance path , which can be used to enable a downstream load. Integrated thermal shutdown makes sure of protection in high temperature environments.

The TPS22999 is available in a 0.35 mm pitch, 8-pin WCSP package (YCH) and is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS22999 4.5-V, 1.5-A, 7.5-mΩ On-Resistance Fast Turn-On Load Switch With Regulated Inrush Current datasheet (Rev. A) PDF | HTML 14 Nov 2023
Certificate TPS22999EVM EU Declaration of Conformity (DoC) 16 Jun 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22999EVM — TPS22999 evaluation module for 4.5-V, 1.5-A, 7.5-mΩ on-resistance fast turn-on load switch

The TPS22999 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22999. The TPS22999  is a 4.5-V, 7.5-mΩ, 1.5-A Fast Turn-On Load Switch With Limited Inrush Current. The EVM allows the user to configure the TPS22999 across it's full voltage and (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCH) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos