Home Power management Load switches

TPS2552

ACTIVE

Product details

Product type Optimized for USB-A Vin (max) (V) 6.5 Vin (min) (V) 2.5 Overcurrent response Current limiting (adjustable) Rating Catalog Number of channels 1 Soft start Fixed Rise Time Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 7.5% (925mA min / 1075mA max) Enable Active Low
Product type Optimized for USB-A Vin (max) (V) 6.5 Vin (min) (V) 2.5 Overcurrent response Current limiting (adjustable) Rating Catalog Number of channels 1 Soft start Fixed Rise Time Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 7.5% (925mA min / 1075mA max) Enable Active Low
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm) WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • Up to 1.5A maximum load current
  • ±6% current-limit accuracy at 1.7A (Typical)
  • Meets USB current-limiting requirements
  • Backwards compatible with TPS2550 and TPS2551
  • Adjustable Current Limit: 75mA to 1700mA (Typical)
  • Constant-current (TPS255x) and latch-off (TPS255x-1) versions
  • Fast overcurrent response - 2µs (Typical)
  • 85mΩ high-side MOSFET (DBV package)
  • 100mΩ high-side MOSFET (DRV package)
  • Reverse input-output voltage protection
  • Operating range: 2.5V to 6.5V
  • Built-in soft start
  • TPS25530-1 additional features:
    • Quick Output Discharge (QOD)
    • 2.5A continuous current in DRV package
    • ±6% current-limit accuracy at 2.64A (Typical)
  • 15kV ESD protection per IEC 61000-4-2 (with external capacitance)
  • Safety-related certifications:
    • UL listed – File No. E169910
    • NEMKO IEC60950-1-am1 ed2.0

  • See the Load switches portfolio
  • Up to 1.5A maximum load current
  • ±6% current-limit accuracy at 1.7A (Typical)
  • Meets USB current-limiting requirements
  • Backwards compatible with TPS2550 and TPS2551
  • Adjustable Current Limit: 75mA to 1700mA (Typical)
  • Constant-current (TPS255x) and latch-off (TPS255x-1) versions
  • Fast overcurrent response - 2µs (Typical)
  • 85mΩ high-side MOSFET (DBV package)
  • 100mΩ high-side MOSFET (DRV package)
  • Reverse input-output voltage protection
  • Operating range: 2.5V to 6.5V
  • Built-in soft start
  • TPS25530-1 additional features:
    • Quick Output Discharge (QOD)
    • 2.5A continuous current in DRV package
    • ±6% current-limit accuracy at 2.64A (Typical)
  • 15kV ESD protection per IEC 61000-4-2 (with external capacitance)
  • Safety-related certifications:
    • UL listed – File No. E169910
    • NEMKO IEC60950-1-am1 ed2.0

  • See the Load switches portfolio

The TPS255x and TPS255x-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5A of continuous load current. These devices offer a programmable current-limit threshold from 75mA to 1.7A (typical) through an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

TPS255x devices limit the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. TPS255x-1 devices provide circuit breaker functionality by latching off the power switch during overcurrent or reverse-voltage situations. An internal reverse-voltage comparator disables the power-switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.

The TPS25530-1 devices have an integrated quick output discharge path when the switch is turned off, pulling the output down to ground. The current limit range is also extended to 2.64A (typical) with the 10kΩ ILIM setting for this device.

The TPS255x and TPS255x-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5A of continuous load current. These devices offer a programmable current-limit threshold from 75mA to 1.7A (typical) through an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

TPS255x devices limit the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. TPS255x-1 devices provide circuit breaker functionality by latching off the power switch during overcurrent or reverse-voltage situations. An internal reverse-voltage comparator disables the power-switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.

The TPS25530-1 devices have an integrated quick output discharge path when the switch is turned off, pulling the output down to ground. The current limit range is also extended to 2.64A (typical) with the 10kΩ ILIM setting for this device.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS2552D ACTIVE 0.075-1.7A adj. ILIMIT 2.5-6.5V 85mΩ USB power switch, active-low, reverse blocking, multip Pin compatible with lower 1 ku price.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS255xx Precision Adjustable Current-Limited Power-Distribution Switches datasheet (Rev. G) PDF | HTML Oct 27, 2026
Certificate TPS255x UL 2367 Certificate of Compliance E169910-20090213 Jun 25, 2024
Certificate TPS255x UL Certificate of Compliance IEC 62368-1 (Rev. A) Jun 24, 2024
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note USB Power Switch Reverse Current Protection Feb 13, 2013
EVM User's guide Power-Distribution Switch with Adjustable Current-Limit Evaluation Module Oct 8, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2552DBVEVM-364 — Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2552DBVEVM-364

The TPS2552/3DBVEVM and TPS2552/3DRVEVM are evaluation modules (EVM) for Texas Instruments’family of power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5 V to 6.5 V range. An onboard jumper sets the output current-limit to either 0.5 A or (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS2552DRVEVM-364 — Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2552DRVEVM-364

The TPS2552/3DBVEVM and TPS2552/3DRVEVM are evaluation modules (EVM) for Texas Instruments’family of power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5 V to 6.5 V range. An onboard jumper sets the output current-limit to either 0.5 A or (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS2552 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM421A.ZIP (33 KB) - PSpice model
Supported products & hardware
Calculation tool

TPS255X-CURRENT-LIMIT-CALC — Current-Limit Calculator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos