Home Power management Load switches

TPS2556-Q1

ACTIVE

Product details

Product type Optimized for USB-A Vin (max) (V) 6.5 Vin (min) (V) 2.5 Rating Automotive Number of channels 1 Soft start Fixed Rise Time Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Current limit accuracy at 1 A 7.0% (4100mA min / 4715mA max) Enable Active Low
Product type Optimized for USB-A Vin (max) (V) 6.5 Vin (min) (V) 2.5 Rating Automotive Number of channels 1 Soft start Fixed Rise Time Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Current limit accuracy at 1 A 7.0% (4100mA min / 4715mA max) Enable Active Low
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC-Q100 Qualified
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Meets USB current-limiting requirements
  • Adjustable current limit, 500 mA – 5 A (typ.)
  • ±6.5% current-limit accuracy at 4.5 A
  • Fast short-circuit response – 3.5 µs (typ.)
  • 22-mΩ high-side MOSFET
  • Operating range: 2.5 V to 6.5 V
  • 2-µA maximum standby supply current
  • Built-in soft-start
  • 15-kV and 8-kV system-level ESD capable
  • Safety-related certifications:
    • UL Recognized for UL 2367
    • CB Certification for IEC 60950
    • CB Certification for IEC 62368
  • AEC-Q100 Qualified
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Meets USB current-limiting requirements
  • Adjustable current limit, 500 mA – 5 A (typ.)
  • ±6.5% current-limit accuracy at 4.5 A
  • Fast short-circuit response – 3.5 µs (typ.)
  • 22-mΩ high-side MOSFET
  • Operating range: 2.5 V to 6.5 V
  • 2-µA maximum standby supply current
  • Built-in soft-start
  • 15-kV and 8-kV system-level ESD capable
  • Safety-related certifications:
    • UL Recognized for UL 2367
    • CB Certification for IEC 60950
    • CB Certification for IEC 62368

The TPS2556-Q1 and TPS2557-Q1 power-distribution switches are specialized for automotive applications which require precision current limiting or capacity to handle heavy capacitive loads and short circuits. These devices offer a programmable current-limit threshold between 500 mA and 5 A (typical) via an external resistor. Control of the power-switch rise and fall times minimizes current surges during turnon or turnoff.

TPS2556-Q1 and TPS2557-Q1 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULT logic output asserts low during overcurrent and overtemperature conditions.

Use with the TPS2511-Q1 or TPS2513A-Q1 for a low-loss, automotive-qualified, USB charging-port solution capable of charging all of today’s popular phones and tablets.

The TPS2556-Q1 and TPS2557-Q1 power-distribution switches are specialized for automotive applications which require precision current limiting or capacity to handle heavy capacitive loads and short circuits. These devices offer a programmable current-limit threshold between 500 mA and 5 A (typical) via an external resistor. Control of the power-switch rise and fall times minimizes current surges during turnon or turnoff.

TPS2556-Q1 and TPS2557-Q1 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULT logic output asserts low during overcurrent and overtemperature conditions.

Use with the TPS2511-Q1 or TPS2513A-Q1 for a low-loss, automotive-qualified, USB charging-port solution capable of charging all of today’s popular phones and tablets.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS2557-Q1 ACTIVE Automotive 0.5-5A adjustable ILIMIT, 2.5-6.5V, 22mΩ USB power switch, active-high This product offers the same functionality and pinout with enable active-high.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS255x-Q1 Precision Automotive Adjustable Current-Limited Power-Distribution Switches datasheet (Rev. B) PDF | HTML Sep 23, 2020
Certificate TPS2556, TPS2557 UL Certificate of Compliance IEC 62368-1 (Rev. A) Jun 24, 2024
Functional safety information TPS2556-Q1, TPS2557-Q1 Functional Safety FIT Rate and Failure Mode Distribution (Rev. A) PDF | HTML Jul 20, 2020
Application note How to Pass MFi Overcurrent Protection Test With USB Charger and Switch Device PDF | HTML Feb 26, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2556DRBEVM-423 — TPS2556DRBEVM-423: Evaluation Module for TPS2556

The TPS2556EVM-423 and TPS2557EVM-423 are evaluation modules (EVM) for Texas Instruments power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5-V to 6.5-V range. An on-board jumper sets the output current-limit to either 0.5 A or 1 A. The board is designed for the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS2556 TINA-TI Transient Reference Design

SLVM496.TSC (635 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS2556 TINA-TI Transient Spice Model

SLVM497.ZIP (22 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS2556 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM410A.ZIP (32 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos