Home Power management High-side switches & controllers High-side switches

TPS281C100

ACTIVE

6-V to 60-V, 100-mΩ, 4.5-A single-channel high-side switch

Product details

Number of channels 1 Rating Catalog Operating voltage (max) (V) 60 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 80 Imax (A) 4.5 Current limit (max) (A) 5 Current limit (min) (A) 1 Current limit type Adjustable FET Internal Features Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Current limit accuracy +30%/-35% Current sense accuracy +/-4% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 1 Rating Catalog Operating voltage (max) (V) 60 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 80 Imax (A) 4.5 Current limit (max) (A) 5 Current limit (min) (A) 1 Current limit type Adjustable FET Internal Features Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Current limit accuracy +30%/-35% Current sense accuracy +/-4% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
WSON (DNT) 12 16 mm² 4 x 4
  • Wide operating voltage range: 6V to 60V
  • Low RON: 83mΩ typ, 168mΩ max
  • Improve system level reliability through adjustable current limiting
    • 1A to 5A (fixed 0.5A)
  • Accurate current sensing
    • ±4% at 1A in standard sense mode
    • ±12.5% at 4mA in high accuracy sense mode
  • Integrated inductive discharge clamp > 64V
  • Low quiescent current (Iq) of < 1.5mA
  • Operating junction temperature: –40 to 125°C
  • Input control: 1.8V, 3.3V, and 5V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Open-load detection in off-state
  • Thermal shutdown and swing detection
  • Enhanced electrical fast transient (EFT) according to IEC61000-4-4
    • Device stays OFF with 22nF output capacitance, ±2kV EFT with DIAG_EN low
  • 14-pin thermally-enhanced TSSOP package
  • 12-pin thermally-enhanced WSON package
  • Wide operating voltage range: 6V to 60V
  • Low RON: 83mΩ typ, 168mΩ max
  • Improve system level reliability through adjustable current limiting
    • 1A to 5A (fixed 0.5A)
  • Accurate current sensing
    • ±4% at 1A in standard sense mode
    • ±12.5% at 4mA in high accuracy sense mode
  • Integrated inductive discharge clamp > 64V
  • Low quiescent current (Iq) of < 1.5mA
  • Operating junction temperature: –40 to 125°C
  • Input control: 1.8V, 3.3V, and 5V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Open-load detection in off-state
  • Thermal shutdown and swing detection
  • Enhanced electrical fast transient (EFT) according to IEC61000-4-4
    • Device stays OFF with 22nF output capacitance, ±2kV EFT with DIAG_EN low
  • 14-pin thermally-enhanced TSSOP package
  • 12-pin thermally-enhanced WSON package

TPS281C100 is a single channel smart high-side switch designed to meet the requirements of industrial control systems. The low RON minimizes device power dissipation, driving a wide range of output load current up to 60V DC operation range improves system robustness.

The device integrates protection features such as thermal shut down, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS281C100 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. In order to drive high inrush current loads such as lamps or fast charging capacitive loads, TPS281C100A implements an inrush current time period with a higher level of allowed current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.

TPS281C100 is available in a small 14-pin, 4.4mm × 5mm HTSSOP leaded package with 0.65mm pin pitch and 12-pin, 4mm × 4mm WSON with 0.5mm pin pitch minimizing the PCB footprint.

TPS281C100 is a single channel smart high-side switch designed to meet the requirements of industrial control systems. The low RON minimizes device power dissipation, driving a wide range of output load current up to 60V DC operation range improves system robustness.

The device integrates protection features such as thermal shut down, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS281C100 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. In order to drive high inrush current loads such as lamps or fast charging capacitive loads, TPS281C100A implements an inrush current time period with a higher level of allowed current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.

TPS281C100 is available in a small 14-pin, 4.4mm × 5mm HTSSOP leaded package with 0.65mm pin pitch and 12-pin, 4mm × 4mm WSON with 0.5mm pin pitch minimizing the PCB footprint.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS281C100x 60V, 100mΩ, Single-Channel Smart High-Side Switch datasheet (Rev. A) PDF | HTML 30 Sep 2024
Application note Basics of High-Side Switches and Controllers PDF | HTML 31 Mar 2026
Certificate TPS281C100EVM EU Declaration of Conformity (DoC) 18 Dec 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS281C100EVM — TPS281C100 evaluation module

The TPS281C100 evaluation module (EVM) enables engineers to evaluate the full performance and functionality of the TPS281C100 high-side switch. The EVM is designed to either be used as a standalone board with an attached voltage supply and output load or in conjunction with an underlying (...)
User guide: PDF | HTML
Not available on TI.com
Design tool

TPS281C100EVM-HW-FILES TPS281C100EVM-HW-FILES

This hardware package contains the Altium board/model files for both the schematic and layout of the TPS281C100EVM evaluation board.
Supported products & hardware

Supported products & hardware

Reference designs

TIDA-010939 — Electric vehicle supply equipment front-end controller reference design

This reference design is an Electric Vehicle Supply Equipment (EVSE) front-end controller which acts as the central communication module for the EV charging process. The design supports AC and a wide range of global DC charging standards, including Combined Charging System (CCS), Guobiao/Tuijian (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DNT) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos