Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3110

ACTIVE

Ultra-low supply current, voltage supervisor with watchdog timer

Product details

Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 0.86, 0.9, 1.14, 1.2, 1.43, 1.5, 2.94, 3.3 Features Manual reset capable, Separate VDD & sense, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.0012 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 130 Watchdog timer WDI (s) 1.1 Supply voltage (min) (V) 0.9 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 0.86, 0.9, 1.14, 1.2, 1.43, 1.5, 2.94, 3.3 Features Manual reset capable, Separate VDD & sense, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.0012 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 130 Watchdog timer WDI (s) 1.1 Supply voltage (min) (V) 0.9 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Precision Supply Voltage Supervision Range: 0.9V, 1.2V, 1.5V, 1.6V, 2V, and 3.3V
  • High Trip-Point Accuracy: 0.75%
  • Supply Current of 1.2µA (Typical)
  • RESET Defined With Input Voltages as Low as 0.4V
  • Power-On Reset Generator With a Delay Time of 130ms
  • Push/Pull or Open-Drain RESET Outputs
  • Package Temperature Range: –40°C to 125°C
  • Precision Supply Voltage Supervision Range: 0.9V, 1.2V, 1.5V, 1.6V, 2V, and 3.3V
  • High Trip-Point Accuracy: 0.75%
  • Supply Current of 1.2µA (Typical)
  • RESET Defined With Input Voltages as Low as 0.4V
  • Power-On Reset Generator With a Delay Time of 130ms
  • Push/Pull or Open-Drain RESET Outputs
  • Package Temperature Range: –40°C to 125°C

The TPS310x and TPS311x families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted low when the supply voltage (VDD) becomes higher than 0.4V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output low as long as VDD remains below the threshold voltage (VIT–). To provide proper system reset, after VDD surpasses the threshold voltage, an internal timer delays the transition of the RESET signal from low to high for the specified time. When VDD drops below VIT–, the output transitions low again.

All the devices of this family have a fixed-sense threshold voltage (VIT–) set by an internal voltage divider.

The TPS3103 and TPS3106 devices have an active-low, open-drain RESET output and either an integrated power-fail input (PFI) or SENSE input with corresponding outputs for monitoring other voltages. The TPS3110 has an active-low push/pull RESET and a watchdog timer to monitor the operation of microprocessors. All three devices have a manual reset pin that can be used to force the outputs low regardless of the sensed voltages.

The product spectrum is designed for supply voltages of 0.9V up to 3.6V. The circuits are available in 6-pin SOT-23 packages. The TPS31xx family is characterized for operation over a temperature range of –40°C to 125°C.

The TPS310x and TPS311x families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted low when the supply voltage (VDD) becomes higher than 0.4V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output low as long as VDD remains below the threshold voltage (VIT–). To provide proper system reset, after VDD surpasses the threshold voltage, an internal timer delays the transition of the RESET signal from low to high for the specified time. When VDD drops below VIT–, the output transitions low again.

All the devices of this family have a fixed-sense threshold voltage (VIT–) set by an internal voltage divider.

The TPS3103 and TPS3106 devices have an active-low, open-drain RESET output and either an integrated power-fail input (PFI) or SENSE input with corresponding outputs for monitoring other voltages. The TPS3110 has an active-low push/pull RESET and a watchdog timer to monitor the operation of microprocessors. All three devices have a manual reset pin that can be used to force the outputs low regardless of the sensed voltages.

The product spectrum is designed for supply voltages of 0.9V up to 3.6V. The circuits are available in 6-pin SOT-23 packages. The TPS31xx family is characterized for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS3850-Q1 ACTIVE Automotive, window supervisor for OV & UV monitoring with window watchdog timer & programmable delay Integrated window watchdog and window voltage monitoring option with enhanced accuracy (0.8%)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS31xx Ultralow Supply-Current Voltage Monitor With Optional Watchdog datasheet (Rev. H) PDF | HTML 15 Jan 2026
Application note Voltage and Processor Monitoring Solutions in Factory Automation and Control App (Rev. A) 05 Aug 2021
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article What is a watchdog timer and why is it important? PDF | HTML 11 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos