The TPS312x family
of voltage supervisory circuits provides voltage monitoring down to 1.2V rails and
timing supervision, primarily for DSP and processor-based systems. All devices in
the family monitor the power rail and assert RESET output when
the power rail is under the threshold voltage target (VIT-). The
threshold voltage is programmed into the device to minimize external components.
Built-in hysteresis prevents false triggering. The RESET output
is not valid for supply voltage (VDD) under 0.9V. The TPS312x family
includes devices with active high output for use as disable during malfunction and
active-low outputs for most systems where high output indicates properly functioning
system.
The TPS3123/3124/3128 also include the
watchdog timer functionality to monitor timely digital pulses from the processor and
issue an alert if the expected pulse does not arrive on time due to potential
software freeze or hang. Such integration of supply rail monitoring and the watch
dog timer feature is very helpful in always on systems, such as Factory Automation
and Communications Infrastructure.
In addition the TPS3123/5/6/8 devices
incorporate a manual reset input, MR, to force RESET triggered by an event unrelated
to the voltage rail monitoring of the pulses monitored by the watch dog timer. A low
level at MR causes RESET to become active. The TPS3124 devices do not have the input
MR, but include a high-level output RESET same as the TPS3125 and TPS3126
devices.
All devices in the family are
available in a 5-pin SOT23-5 package and are characterized for operation over a
temperature range of –40°C to +85°C.
The TPS312x family
of voltage supervisory circuits provides voltage monitoring down to 1.2V rails and
timing supervision, primarily for DSP and processor-based systems. All devices in
the family monitor the power rail and assert RESET output when
the power rail is under the threshold voltage target (VIT-). The
threshold voltage is programmed into the device to minimize external components.
Built-in hysteresis prevents false triggering. The RESET output
is not valid for supply voltage (VDD) under 0.9V. The TPS312x family
includes devices with active high output for use as disable during malfunction and
active-low outputs for most systems where high output indicates properly functioning
system.
The TPS3123/3124/3128 also include the
watchdog timer functionality to monitor timely digital pulses from the processor and
issue an alert if the expected pulse does not arrive on time due to potential
software freeze or hang. Such integration of supply rail monitoring and the watch
dog timer feature is very helpful in always on systems, such as Factory Automation
and Communications Infrastructure.
In addition the TPS3123/5/6/8 devices
incorporate a manual reset input, MR, to force RESET triggered by an event unrelated
to the voltage rail monitoring of the pulses monitored by the watch dog timer. A low
level at MR causes RESET to become active. The TPS3124 devices do not have the input
MR, but include a high-level output RESET same as the TPS3125 and TPS3126
devices.
All devices in the family are
available in a 5-pin SOT23-5 package and are characterized for operation over a
temperature range of –40°C to +85°C.