Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3431

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS3435 ACTIVE Nano-quiescent-current precision timeout watchdog timer 250-nA IQ, enhanced watchdog accuracy, compact packaging, and on-the-fly programming

Product details

Rating Catalog Features Timeout watchdog, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 0 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Watchdog timer WDI (s) 0.2, Programmable Operating temperature range (°C) -40 to 125
Rating Catalog Features Timeout watchdog, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 0 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Watchdog timer WDI (s) 0.2, Programmable Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • Factory-programmed precision watchdog timers:
    • ±2.5% Accurate watchdog timeout (WDT) typical at 25°C
  • Watchdog disable feature
  • User-programmable watchdog timeout
  • Input voltage range: VDD = 1.8 V to 6.5 V
  • Low quiescent current: IDD = 10 µA (typical)
  • Active-low open-drain output
  • Enable input (EN) and enable output (ENOUT)
  • Available in a small 3-mm × 3-mm, 8-pin VSON package
  • Junction operating temperature range: –40°C to +125°C
  • Factory-programmed precision watchdog timers:
    • ±2.5% Accurate watchdog timeout (WDT) typical at 25°C
  • Watchdog disable feature
  • User-programmable watchdog timeout
  • Input voltage range: VDD = 1.8 V to 6.5 V
  • Low quiescent current: IDD = 10 µA (typical)
  • Active-low open-drain output
  • Enable input (EN) and enable output (ENOUT)
  • Available in a small 3-mm × 3-mm, 8-pin VSON package
  • Junction operating temperature range: –40°C to +125°C

The TPS3431 is a standard programmable watchdog timer with an enable feature for a wide variety of applications. The watchdog timeout features a 15% accuracy, high-precision timing (–40°C to +125°C) and 2.5% typical at 25°C. The watchdog timeout can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via the Enable pin or the SET logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3431 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package.

The TPS3431 is a standard programmable watchdog timer with an enable feature for a wide variety of applications. The watchdog timeout features a 15% accuracy, high-precision timing (–40°C to +125°C) and 2.5% typical at 25°C. The watchdog timeout can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via the Enable pin or the SET logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3431 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS3431-Q1 ACTIVE Automotive, standard programmable watchdog timer with enable AEC-Q100 qualified version of this device
Similar functionality to the compared device.
TPS3851 ACTIVE High-accuracy voltage supervisor with Integrated watchdog timer Integrated watchdog and voltage monitor option with enhanced accuracy (0.8%)

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS3431 Standard Programmable Watchdog Timer with Enable datasheet (Rev. A) PDF | HTML May 20, 2021
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) Mar 17, 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) Feb 28, 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3431EVM — TPS3431 Standard Programmable Watchdog Timer With Enable Evaluation Module

The TPS3431 evaluation module (EVM) is a platform for evaluating the TP3431 device. TPS3431 is a standard programmable watchdog timer with an enable feature for a wide variety of applications. This device is used to monitor a watchdog input from a MCU and trigger a watchdog output if a (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SNVC223 — TPS343x Timing Calculator

Supported products & hardware
Reference design

TIDA-010041 — Nano power, wide VIN (12 V max) supervisor reference design used as comparator or power sequencer

This reference design highlights a versatile use case for a low-power reset IC and a watchdog timer. With less than 1-µA current consumption, the TPS3840 device can be configured to work either as a comparator (with simple 3-pin configuration) or as a universal power supply supervisor that (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos