TPS3513

ACTIVE

3-channel supervisor with overcurrent detect for switch-mode power supplies

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
TPS3704 ACTIVE Multichannel window supervisor with high accuracy and compact form factor For cost optimized designs

Product details

Number of supplies monitored 3 Threshold voltage 1 (typ) (V) 2.2, 3.5, 3.9, 6.1, 9, 13.8 Features PFI/PFO, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 2.3 Iq (typ) (mA) 1 Output driver type/reset output Active-low, Open-drain Time delay (ms) 300 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 15 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 3 Threshold voltage 1 (typ) (V) 2.2, 3.5, 3.9, 6.1, 9, 13.8 Features PFI/PFO, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 2.3 Iq (typ) (mA) 1 Output driver type/reset output Active-low, Open-drain Time delay (ms) 300 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 15 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Overvoltage Protection and Lockout for 12 V,
    5 V, and 3.3 V
  • Overcurrent Protection and Lockout for 12 V,
    5 V, and 3.3 V
  • Undervoltage Protection and Lockout for 12 V,
    and Undervoltage Detect for 5 V and 3.3 V
  • Fault-Protection Output With Open Drain Output Stage
  • Open-Drain, Power Good Output Signal for Power-Good Input,
    3.3 V and 5 V
  • 300-ms Power-Good Delay
  • 75-ms Delay for 5-V and 3.3-V Power Supply
    Short-Circuit Turnon Protection
  • 2.3 ms PSON Control to FPO Turnoff Delay
  • 38 ms PSON Control Debounce
  • Wide Supply Voltage Range From 4.5 V
    to 15 V
  • Overvoltage Protection and Lockout for 12 V,
    5 V, and 3.3 V
  • Overcurrent Protection and Lockout for 12 V,
    5 V, and 3.3 V
  • Undervoltage Protection and Lockout for 12 V,
    and Undervoltage Detect for 5 V and 3.3 V
  • Fault-Protection Output With Open Drain Output Stage
  • Open-Drain, Power Good Output Signal for Power-Good Input,
    3.3 V and 5 V
  • 300-ms Power-Good Delay
  • 75-ms Delay for 5-V and 3.3-V Power Supply
    Short-Circuit Turnon Protection
  • 2.3 ms PSON Control to FPO Turnoff Delay
  • 38 ms PSON Control Debounce
  • Wide Supply Voltage Range From 4.5 V
    to 15 V

The TPS3513 is designed to optimize PC switching power supply system with minimum external components. It provides undervoltage lockout (UVLO), protection circuits, power good indicator, and on/off control.

UVLO thresholds are 4.45 V (on) and 3.65 V (off). Overcurrent protection (OCP) and overvoltage protection (OVP) monitor 3.3 V, 5 V, and 12 V. When an OC or OV condition is detected, the power-good output (PGO) is asserted low and the fault protection output (FPO) is latched high. PSON from low-to-high resets the latch. The OCP function will be enabled 75 ms after PSON goes low, and a debounce of typically 38 ms. A built-in 2.3-ms delay with 38-ms debounce from PSON to FPO output is enabled at turnoff.

An external resistor is connected between the RI pin and the GND pin. This will introduce an accurate I(ref) for OCP function. The I(ref) range is from 12.5 µA to 62.5 µA. The formula for choosing RI resistor is V(RI)/I(ref). Three OCP comparators and the I(ref) section are supplied by VS12. The current draw from the VS12 pin is less than 1 mA.

The power good feature monitors PGI, 3.3 V and 5 V, and issues a power good signal when the output is ready.

The TPS3513 is characterized for operation from –40°C to 85°C.

The TPS3513 is designed to optimize PC switching power supply system with minimum external components. It provides undervoltage lockout (UVLO), protection circuits, power good indicator, and on/off control.

UVLO thresholds are 4.45 V (on) and 3.65 V (off). Overcurrent protection (OCP) and overvoltage protection (OVP) monitor 3.3 V, 5 V, and 12 V. When an OC or OV condition is detected, the power-good output (PGO) is asserted low and the fault protection output (FPO) is latched high. PSON from low-to-high resets the latch. The OCP function will be enabled 75 ms after PSON goes low, and a debounce of typically 38 ms. A built-in 2.3-ms delay with 38-ms debounce from PSON to FPO output is enabled at turnoff.

An external resistor is connected between the RI pin and the GND pin. This will introduce an accurate I(ref) for OCP function. The I(ref) range is from 12.5 µA to 62.5 µA. The formula for choosing RI resistor is V(RI)/I(ref). Three OCP comparators and the I(ref) section are supplied by VS12. The current draw from the VS12 pin is less than 1 mA.

The power good feature monitors PGI, 3.3 V and 5 V, and issues a power good signal when the output is ready.

The TPS3513 is characterized for operation from –40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PC-Power Supply Supervisor datasheet (Rev. B) 08 Sep 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos