Home Power management Supervisor & reset ICs Supply-voltage supervisors

TPS3702-Q1

ACTIVE

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.91, 1, 1.09, 1.2, 1.64, 1.69, 1.8, 3, 3.1, 3.3, 4.55, 5 Features Reset time delay, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 0.9 Iq (typ) (mA) 0.006 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0, 5, 10, 100, 200 Watchdog timer WDI (s) None TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.91, 1, 1.09, 1.2, 1.64, 1.69, 1.8, 3, 3.1, 3.3, 4.55, 5 Features Reset time delay, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 0.9 Iq (typ) (mA) 0.006 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0, 5, 10, 100, 200 Watchdog timer WDI (s) None TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 Qualified:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input Voltage Range: 2V to 18V
  • High threshold accuracy:
    • 0.25% (typical)
    • 0.9% (–40°C to 125°C)
  • Fixed window thresholds optimized for nominal rails between 1V and 5V
  • Open-drain outputs for overvoltage and undervoltage indication
  • Internal glitch immunity
  • Threshold adjust using the SET pin
  • Low quiescent current: 7µA (typical)
  • Internal threshold hysteresis: 0.55%, 1.0%
  • SOT-6 package
  • AEC-Q100 Qualified:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input Voltage Range: 2V to 18V
  • High threshold accuracy:
    • 0.25% (typical)
    • 0.9% (–40°C to 125°C)
  • Fixed window thresholds optimized for nominal rails between 1V and 5V
  • Open-drain outputs for overvoltage and undervoltage indication
  • Internal glitch immunity
  • Threshold adjust using the SET pin
  • Low quiescent current: 7µA (typical)
  • Internal threshold hysteresis: 0.55%, 1.0%
  • SOT-6 package

The TPS3702-Q1 is an integrated overvoltage and undervoltage window voltage detector in a small SOT-6 package. This highly accurate voltage detector is an excellent choice for systems that operate on low-voltage supply rails and have narrow margin supply tolerances. Low threshold hysteresis options of 0.55% and 1.0% prevent false reset signals when the monitored voltage supply is in the normal range of operation. Internal glitch immunity and noise filters further eliminate false resets resulting from erroneous signals.

The TPS3702-Q1 does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further increases overall accuracy and reduces solution size and cost. The SET pin is used to select between the two available threshold voltages designed into each device. A separate SENSE input pin and VDD pin allow for the redundancy sought by safety-critical and high-reliability systems. This device also features independent reset outputs for the OV and UV pins; as a result of the open-drain configuration, UV and OV can be tied together.

This device has a low typical quiescent current specification of 7µA . The TPS3702-Q1 is designed for automotive applications and is qualified for AEC-Q100 Grade 1.

The TPS3702-Q1 is an integrated overvoltage and undervoltage window voltage detector in a small SOT-6 package. This highly accurate voltage detector is an excellent choice for systems that operate on low-voltage supply rails and have narrow margin supply tolerances. Low threshold hysteresis options of 0.55% and 1.0% prevent false reset signals when the monitored voltage supply is in the normal range of operation. Internal glitch immunity and noise filters further eliminate false resets resulting from erroneous signals.

The TPS3702-Q1 does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further increases overall accuracy and reduces solution size and cost. The SET pin is used to select between the two available threshold voltages designed into each device. A separate SENSE input pin and VDD pin allow for the redundancy sought by safety-critical and high-reliability systems. This device also features independent reset outputs for the OV and UV pins; as a result of the open-drain configuration, UV and OV can be tied together.

This device has a low typical quiescent current specification of 7µA . The TPS3702-Q1 is designed for automotive applications and is qualified for AEC-Q100 Grade 1.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS3703-Q1 ACTIVE Automotive high-accuracy window supervisor with reset time delay Single channel option with enhanced accuracy (0.7%) and programmable time delay options
TPS37-Q1 ACTIVE Automotive 65-V window supervisor with ultra-low quiescent current and time-delay function Lower quiescent current (1.0µA) with sense-delay feature for glitch-immunity protection

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS3702-Q1 Automotive High -Accuracy Over and Undervoltage Monitoring datasheet (Rev. C) PDF | HTML Mar 4, 2024
Functional safety information TPS3702-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML Mar 1, 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Selection guide Automotive Supervisor and Reset IC Selection Guide PDF | HTML Feb 22, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3702CX33EVM-683 — TPS3702CX33EVM-683 evaluation module

The TPS3702CX33EVM-683 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS3702, which is a low power, high accuracy over-voltage and under-voltage detector that is available with fixed threshold options. The EVM circuit is configured to be a reference design (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS3702CX33 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM438A.ZIP (91 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-020002 — Automotive 2-MP camera module reference design with MIPI CSI-2 video interface, FPD-Link III and POC

This camera module reference design addresses the need for small cameras in automotive systems by combining a 2-megapixel imager with a 4-Gbps serializer. Additionally, it provides power supplies and voltage supervision for both devices in an ultra-small form factor. This design includes a (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos