Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3703

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.5, 0.75, 0.8, 0.85, 1.1, 1.2, 1.8, 2.5, 3.3, 5, 5 Features Latching, Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage and overvoltage monitor Reset threshold accuracy (%) 0.7 Iq (typ) (mA) 0.0045 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.05, 1, 5, 10, 20, 100, 200 Watchdog timer WDI (s) None Operating temperature range (°C) -45 to 125
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.5, 0.75, 0.8, 0.85, 1.1, 1.2, 1.8, 2.5, 3.3, 5, 5 Features Latching, Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage and overvoltage monitor Reset threshold accuracy (%) 0.7 Iq (typ) (mA) 0.0045 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.05, 1, 5, 10, 20, 100, 200 Watchdog timer WDI (s) None Operating temperature range (°C) -45 to 125
WSON (DSE) 6 2.25 mm² (1.5 mm × 1.5 mm)
  • Input voltage range: 1.7 V to 5.5 V
  • Undervoltage lockout (UVLO): 1.7 V
  • Low quiescent current: 7 µA (Max)
  • High threshold accuracy:
    • ± 0.25% (typical)
    • ± 0.7% (–40°C to +125°C)
  • Fixed window threshold levels
    • 50-mV steps from 500 mV to 1.3 V
    • 1.5 V, 1.8 V, 2.5 V, 2.8 V, 2.9 V 3.3 V, 5 V
    • Available in UV threshold only
    • Window tolerance available from ±3% to ±7%
  • User adjustable voltage threshold levels
  • Internal glitch immunity and hysteresis
  • Fixed time delay options: 50 µs, 1 ms, 5 ms, 10 ms, 20 ms, 100 ms, 200 ms
  • Programmable time delay option with a single external capacitor
  • Open-drain active low UV and OV monitor
  • RESET voltage latching output mode
  • Input voltage range: 1.7 V to 5.5 V
  • Undervoltage lockout (UVLO): 1.7 V
  • Low quiescent current: 7 µA (Max)
  • High threshold accuracy:
    • ± 0.25% (typical)
    • ± 0.7% (–40°C to +125°C)
  • Fixed window threshold levels
    • 50-mV steps from 500 mV to 1.3 V
    • 1.5 V, 1.8 V, 2.5 V, 2.8 V, 2.9 V 3.3 V, 5 V
    • Available in UV threshold only
    • Window tolerance available from ±3% to ±7%
  • User adjustable voltage threshold levels
  • Internal glitch immunity and hysteresis
  • Fixed time delay options: 50 µs, 1 ms, 5 ms, 10 ms, 20 ms, 100 ms, 200 ms
  • Programmable time delay option with a single external capacitor
  • Open-drain active low UV and OV monitor
  • RESET voltage latching output mode

The TPS3703 device is an integrated overvoltage (OV) and undervoltage (UV) monitor or reset IC in industry’s smallest 6-pin DSE package. This highly accurate voltage supervisor is ideal for systems that operate on low-voltage supply rails and have narrow margin supply tolerances. Low threshold hysteresis prevent false reset signals when the monitored voltage supply is in its normal range of operation. Internal glitch immunity and noise filters further eliminate false resets resulting from erroneous signals.

The TPS3703 does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further optimizes overall accuracy, cost, solution size, and improves reliability for safety systems. The Capacitor Time (CT) pin is used to select between the two available reset time delays designed into each device and also to adjust the reset time delay by connecting a capacitor. A separate SENSE input pin and VDD pin allow for the redundancy sought by high-reliability systems.

This device has a low typical quiescent current specification of 4.5 µA (typical). The TPS3703 is suitable for industrial applications and applications that require accurate undervoltage and overvoltage monitoring.

The TPS3703 device is an integrated overvoltage (OV) and undervoltage (UV) monitor or reset IC in industry’s smallest 6-pin DSE package. This highly accurate voltage supervisor is ideal for systems that operate on low-voltage supply rails and have narrow margin supply tolerances. Low threshold hysteresis prevent false reset signals when the monitored voltage supply is in its normal range of operation. Internal glitch immunity and noise filters further eliminate false resets resulting from erroneous signals.

The TPS3703 does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further optimizes overall accuracy, cost, solution size, and improves reliability for safety systems. The Capacitor Time (CT) pin is used to select between the two available reset time delays designed into each device and also to adjust the reset time delay by connecting a capacitor. A separate SENSE input pin and VDD pin allow for the redundancy sought by high-reliability systems.

This device has a low typical quiescent current specification of 4.5 µA (typical). The TPS3703 is suitable for industrial applications and applications that require accurate undervoltage and overvoltage monitoring.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS3703 High Accuracy Over/Undervoltage Reset IC w Time Delay, Manual Reset datasheet (Rev. B) PDF | HTML Nov 13, 2020
Functional safety information TPS3703 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jul 17, 2024
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) Mar 17, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3703Q1-A4120EVM — TPS3703-Q1 high-accuracy window supervisor with reset time delay evaluation module

The TPS3703Q1-A4120 evaluation module (EVM) tests the features of the TPS3703-Q1 device to the fullest extent. TPS3703-Q1 is a high-accuracy window supervisor or reset IC in a 6-pin very-very-thin small-outline no-lead (WSON) package. TPS3703-Q1 includes a CT pin that is used to (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos