Home Power management Supervisor & reset ICs Supply-voltage supervisors

TPS3710-Q1

ACTIVE

Automotive, wide-VIN (18-V) voltage detector

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) adjustable Features Separate VDD & sense, Undervoltage monitor only, Wide input voltage Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.0055 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 18 Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) adjustable Features Separate VDD & sense, Undervoltage monitor only, Wide input voltage Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.0055 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 18 Operating temperature range (°C) -40 to 125
WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Wide supply voltage range: 1.8V to 18V
  • Adjustable threshold: down to 400mV
  • High threshold accuracy:
    • 1.0% Overtemperature
    • 0.25% Typical
  • Low quiescent current: 5.5µA (typical)
  • Open-Drain output
  • Internal hysteresis: 5.5mV (typical)
  • Temperature range: –40°C to +125°C
  • Packages:
    • 1.5mm × 1.5mm WSON-6
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Wide supply voltage range: 1.8V to 18V
  • Adjustable threshold: down to 400mV
  • High threshold accuracy:
    • 1.0% Overtemperature
    • 0.25% Typical
  • Low quiescent current: 5.5µA (typical)
  • Open-Drain output
  • Internal hysteresis: 5.5mV (typical)
  • Temperature range: –40°C to +125°C
  • Packages:
    • 1.5mm × 1.5mm WSON-6

The TPS3710-Q1 wide supply voltage detector operates over a 1.8V to 18V range. The device has a high-accuracy comparator with an internal 400mV reference and an open-drain output rated to 18V for precision voltage detection. The monitored voltage can be set with the use of external resistors.

The OUT pin is driven low when the voltage at the SENSE pin drops below (VIT–), and goes high when the voltage returns above the respective threshold (VIT+). The comparator in the TPS3710-Q1 includes built-in hysteresis for filtering to reject brief glitches, which helps the device to operate without false triggering.

The TPS3710-Q1 is available in a 1.5mm × 1.5mm 6-pin WSON package, and is specified over the junction temperature range of –40°C to +125°C.

The TPS3710-Q1 wide supply voltage detector operates over a 1.8V to 18V range. The device has a high-accuracy comparator with an internal 400mV reference and an open-drain output rated to 18V for precision voltage detection. The monitored voltage can be set with the use of external resistors.

The OUT pin is driven low when the voltage at the SENSE pin drops below (VIT–), and goes high when the voltage returns above the respective threshold (VIT+). The comparator in the TPS3710-Q1 includes built-in hysteresis for filtering to reject brief glitches, which helps the device to operate without false triggering.

The TPS3710-Q1 is available in a 1.5mm × 1.5mm 6-pin WSON package, and is specified over the junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3703-Q1 ACTIVE Automotive high-accuracy window supervisor with reset time delay Enhanced accuracy (0.7%) with supply voltage range 1.7-5.5V and programmable time delay

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS3710-Q1 Wide VIN Voltage Detector datasheet (Rev. A) PDF | HTML 23 Feb 2024
Certificate TPS3710XEVM EU Declaration of Conformity (DoC) 21 Aug 2024
Functional safety information TPS3710-Q1 Functional Safety, FIT Rate, Failure Mode Distribution, and Pin FMA PDF | HTML 04 Jun 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Adding Reset Delay to Voltage Detectors 09 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3700EVM-114 — TPS3700 high-voltage (18-V) window voltage detector evaluation module for SOT-23 package

The Texas Instruments TPS3700EVM-114 evaluation module (EVM) helps designers evaluate the performance of the TPS3700 high-voltage (18 V), window comparator with overvoltage and undervoltage detection. The EVM has an IC for overvoltage and undervoltage monitoring and header connectors for easy (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS3700EVM-202 — TPS3700 high-voltage (18-V) window voltage detector evaluation module for WSON package

The Texas Instruments TPS3700EVM-202 evaluation module (EVM) helps you evaluate the operation and performance of the TPS3700 high-voltage window comparator. The EVM has an overvoltage and undervoltage supervisory circuit with a wide supply range, independent open-drain outputs, very-low (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS3710 PSpice Transient Model

SBVM549.ZIP (49 KB) - PSpice Model
Simulation model

TPS3710 Unencrypted PSpice Transient Model

SBVM550.ZIP (2 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01514 — Protection and Light-Load Detection Reference Design for Antenna Modules

The TIDA-01514 reference design provides protection and diagnostics for antenna modules for use in automotive infotainment and navigation systems. This design is an alternate solution for antenna low-dropout linear regulators (LDOs) for the purpose of achieving lower ohmic drop (IR) while meeting (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos