Home Power management Supervisor & reset ICs Supply-voltage supervisors

TPS3762-Q1

ACTIVE

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.8, Adjustable Features Detection time delay, Latch, Reset time delay, Self-Test, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 0.9 Iq (typ) (mA) 0.004 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Watchdog timer WDI (s) None TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.8, Adjustable Features Detection time delay, Latch, Reset time delay, Self-Test, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 0.9 Iq (typ) (mA) 0.004 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Watchdog timer WDI (s) None TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C
  • Functional Safety-Compliant
  • Wide input voltage range: 2.7V to 65V
  • Low quiescent current: 2µA
  • High threshold accuracy: 1% (Max)
  • -65V reverse polarity protection on SENSE
  • 3µs fast OV/UV monitor for 12V/24V systems
  • Fixed and programmable reset time delay
  • Fixed and programmable detection delay
  • TPS3762-Q1: Integrated Built-in Self-test for diagnostics
    • Built-In Self-Test monitors device for internal faults for functional safety
    • Output reset latching feature
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C
  • Functional Safety-Compliant
  • Wide input voltage range: 2.7V to 65V
  • Low quiescent current: 2µA
  • High threshold accuracy: 1% (Max)
  • -65V reverse polarity protection on SENSE
  • 3µs fast OV/UV monitor for 12V/24V systems
  • Fixed and programmable reset time delay
  • Fixed and programmable detection delay
  • TPS3762-Q1: Integrated Built-in Self-test for diagnostics
    • Built-In Self-Test monitors device for internal faults for functional safety
    • Output reset latching feature

The TPS3762-Q1 is a family of 65V input voltage supervisor with 4µA IDD, 0.9% accuracy, fast detection time (3µs) and a Built-In Self-Test feature. This family of devices can be connected directly to 12V / 24V automotive battery systems for continuous monitoring of overvoltage (OV) and undervoltage (UV) conditions. Wide hysteresis voltage options are available to ignore large voltage transients and prevent false reset signals.

The TPS3762-Q1 output (Reset) that is used for OV and UV faults enabling system to take action if a fault occurs. The TPS3762-Q1 comes with BIST which is implemented at start-up to verify device health as well as an optional latching feature to help the system bring into a safe state when critical faults occurs.

The TPS3762-Q1 is a family of 65V input voltage supervisor with 4µA IDD, 0.9% accuracy, fast detection time (3µs) and a Built-In Self-Test feature. This family of devices can be connected directly to 12V / 24V automotive battery systems for continuous monitoring of overvoltage (OV) and undervoltage (UV) conditions. Wide hysteresis voltage options are available to ignore large voltage transients and prevent false reset signals.

The TPS3762-Q1 output (Reset) that is used for OV and UV faults enabling system to take action if a fault occurs. The TPS3762-Q1 comes with BIST which is implemented at start-up to verify device health as well as an optional latching feature to help the system bring into a safe state when critical faults occurs.

Download View video with transcript Video
Request more information

The functional safety manual and reports are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS3762-Q1 Automotive 65V, 4μA, Window, Overvoltage or Undervoltage, Supervisor With Built-in Self-Test and Latch datasheet (Rev. B) PDF | HTML Feb 5, 2026
Application note Achieving Functional Safety Goals for DC/DC Converters Using F29x PDF | HTML May 22, 2026
Application brief Using Voltage Supervisors in High Voltage Applications (Rev. B) PDF | HTML Feb 20, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS376XEVM — TPS3762-Q1 evaluation module for 65-V over- and undervoltage detector with BIST function

The TPS376XEVM is an evaluation module (EVM) for the TPS3762-Q1 voltage supervisor. This family is an automotive-grade device with support for undervoltage and overvoltage supervisor and built-in self-test functionality. The TPS376XEVM is shipped pre-installed with the TPS3762D02OVDDFRQ1 device, (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

PMP31365 — Industrial 24V to 5V safe power supply reference design

This reference design enables high-efficiency and low EMI. The design operates over a wide input voltage range reducing the need for external input surge protection. The design uses the LM686x5 buck converter which is intended for functional safety relevant applications. The design includes safety (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos